T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VZ26*9.5

229.00

Available points: 0 Points Points reward: 229 Points

Quantity:

229.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

vz detail1

VZ SERIES
-VTOL PROPELLERS

Break through the performance limitations of traditional multi-rotor propellers.        VZ series propellers deliver superior power, durability, and lightweight        design for VTOL applications

What Does
a VTOL Propeller Need?

High Strength        High Stiffness &        Lightweight Design

High Strength

Withstands immense centrifugal              loads and maneuver-induced              alternating loads at high RPM,              preventing structural failure

High Stiffness

Ensures safe blade-tip clearance              in compact layouts, suppresses              aeroelastic deformation,              and prevents flutter

Lightweight Design

Reduce the moment of inertia              to achieve rapid thrust response              and higher attitude control              bandwidth for the flight control              system

Superior Aerodynamic
       Design

The unique dual operational modes        of VTOL—vertical takeoff/landing and        cruise—demand new propeller capabilities

Vertical Takeoff &
             Landing Phase

Requiring high thrust and              power, demanding maximum              lift output from the propeller              disk within a limited blade area

Cruise Phase

When the propeller stops              rotating, it is necessary to              minimize profile drag to reduce              power consumption, achieving              "stealthy" low-drag efficiency

Transition Stability:
Resisting Complex Flow
Field Interference

The extreme challenges posed by high angle of attack, low speed and unsteady flow field,        coupled with the insufficient strength and poor transition stability of traditional blades,        make this an accident-prone region

Unsteady Flow Fields
           at High Angle of Attack

The aircraft operates at high angles            of attack and low speeds within an            extremely complex flow environment

Asymmetric Airflow

Significant angle between incoming flow            and the rotation axis causes asymmetric            airflow entering the propeller disc

Severe Periodic
Variations

Local forces on the blade fluctuate drastically            per rotation, inducing flutter and causing            significant thrust fluctuation

To address the challenges          of traditional propellers in VTOL (Vertical          Takeoff and Landing mode) applications

we introduce the VZ Series Propellers

Technical Features of the VZ Series Propellers

Advanced composite materials and exceptional aerodynamic design work in synergy to ensure consistently          efficient,          reliable, and controllable power output

Bending & Torsion              Resistant Layup Design

Optimized fiber orientation and              ratio maximize strength and stiffness

Prepreg Compression Molding              for Integrated Forming

Product porosity below 1%, ensuring stable and reliable quality

PMI Foam Core

Lightweight, high-strength core material              effectively increases stiffness while controlling              total weight

30%

Flexural Strength

Significantly enhanced impact resistance              and deformation resistance for greater durability              in complex operating conditions

20%

Torsional Stiffness

Optimized power transmission efficiency reduces energy loss during operation

Blade Root Optimization:
Safety Redundancy Design

The blade root thickness is optimized to provide structural redundancy while reducing loads on the connecting        bolts

V30 Propeller

VZ30 Propeller

Aerodynamic Priority:
       Engineered for High VTOL Thrust

Dedicated High Lift-to-            Drag Ratio Airfoil

Optimized for VTOL conditions to enhance            maximum lift coefficient

Low-Drag Cruise Blade Shape

Improved aerodynamic blade boundaries            reduce cruise drag

Specialized Blade Tip

Optimized tip design weakens vortex strength            and enhances flight quality

Custom VTOL Propeller        Service: 10 to 100 Inches

Supports precise matching with various        pitch specifications and motors        Full in-house R&D ensures stable and        controllable quality

Aerodynamic/Structural Design

Mold Manufacturing

Composite Molding

Testing & Validation

① The appearance diagrams and product renderings in this        document are for reference only; the actual product shall        prevail.

② Data regarding improvements in flexural strength and        torsional stiffness are derived from comparative testing        between the VZ Series propeller and the G Series propellers.

③ Data regarding the reduction in bolt shear load is sourced        from simulation comparisons between the installation bolts        for the VZ Series propellers and those for the V Series        propellers.

④ The test data presented above were obtained under        specific conditions, using equipment within our company's        laboratory. Actual data and parameters may vary slightly        depending on the test environment, platform, software,        and other factors.

Technical Drawing

VZ26x9.5-draw-en.png

Specification Export to Excel
Diameter (Inch)26(660.4mm)MaterialResin-basedCarbonFiberComposite+PMIFoamCore
Pitch (Inch)9.5(241.3mm)Surface TreatmentMatte
AverageSingleblade Weight (g)68TypeOne-Piece Straight Propeller
RecommendedMax RPM (RPM)5900ApplicationVTOL Fixed-Wing UAVs, Multicopter Mode
RecommendedMax Thrust (kg)20Connections & DimensionsFlange Mount, Ø10 mm Center Hole, Ø20 mm Bolt Circle, with 4x Ø3 mm Mounting Holes
Limit RPM (RPM)6500RecommendationsRecommended Solution:VL8015+KV170+V80A/VL8018+KV180+V120A
Limit Thrust (kg)25

Test Data Export to Excel
Ambient Temperature 22 °C
Altitude 25 m
RPM
(RPM)
Torque
(N·m)
RecommendedThrust
(gf)
Output Power
(W)
力Effciency
(gf/W)
vz26x9.5-draw.png11000.3988445.3419.49
15000.50130578.0016.72
19000.671946133.7914.54
23000.922808221.8512.66
27001.243891351.3511.07
31001.645194531.439.77
35002.106718771.278.71
39002.6484621080.007.84
43003.26104271466.797.11
47003.94126131940.796.50
51004.70150192511.165.98
55005.53176463187.055.54
59006.44204943977.635.15
63007.42235624892.044.82
65007.93251795398.544.66
Important Notes
Data may vary under different testing standards due to factors such as equipment, methodology, and environment.
Ensure compatibility between the propeller mounting holes and motors. Refer to the drawing above for details.
Packing List

VZ26x9.5-pack-en.png

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.