Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN2212 V2.0 Navigator Type UAV Multi-Motor KV780/KV920

46.90

Available points: 2000 Points Points reward: 46 Points

• High Strength Construction
• Super Balance
KV:
  • KV780
  • KV920
Quantity:

46.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.

1. Max. thrust :1.8kg
2. Recommendation: T-MOTOR P15*5 Prop
3. MTBF:About 1000hours
4. Features:Super Balance; High Strength Construction

If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN2212.jpg

Specification
Test ItemMN2212 KV780 V2.0Configuration9N12P
Internal Resistance173mΩMotor DimensionsΦ27.5×26.5mm
Shaft Diameter4mmStator Height13mm
Stator Diameter22mmCable Length400mm
AWG20#Weight Excluding Cables55g
Weight Including Cables65gIdle Current@10v0.4A
No.of Cells(Lipo)2-4SMax Continuous Current 180S13A
Max Continuous Power 180S200W

Test ItemMN2212 V2.0 KV920Configuration9N12P
Internal Resistance142mΩMotor DimensionsΦ27.5×26.5mm
Shaft Diameter4mmStator Height13mm
Stator Diameter22mmCable Length400mm
AWG20#Weight Excluding Cables54g
Weight Including Cables65gIdle Current@10v0.5A
No.of Cells(Lipo)2-4SMax Continuous Current 180S15A
Max Continuous Power 180S220W

Test Data
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

MN2212 V2.0

KV780

14.8

T-MOTOR
9545B

50%2.131.0829342609.43/
65%459.247653008.04
75%5.682.8860559607.30
85%7.4109.5274260006.78
100%10.3152.4491873506.02
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN2212 V2.0

KV920

11.1

T-MOTOR
9545B

50%1.617.7617644009.91/
65%333.328955008.68
75%4.347.7338564008.07
85%5.864.3847570007.38
100%8.189.9161778006.86
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.