Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN4004 Antigravity Type 4-6S UAV Motor KV400 2PCS/SET

145.90

Available points: 3500 Points Points reward: 145 Points

  • Promotion
• Ultrathin Design Lightest Weight
• Unique Ventilation and Cooling System
Parameter:
Quantity:

145.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN4004 Multirotor UAV Motor KV400 2PCS/SET


T-Motor Antigravity MN4004 KV400 is a cutting-edge motor built for unmatched efficiency and endurance. With its ultra-thin, lightweight design and advanced cooling system, this motor is a game-changer for professional UAV applications, offering smooth operation and exceptional reliability. up to 1.1kg


Antigravity MN4006 Highlights:


  • Ultrathin design, processed by high strength aluminium, light weight

  • Single thick copper wire winding reduces energy dissipation of motor

  • Higher level bearing with the service life of 60 hours

  • Unique ventilation and cooling system 

  • up to 1.1kg


Application Areas:


Multi-rotors, VTOL, UAV


Packing List Includes:


2x T-MOTOR MN4004Motor KV400

1x CW prop adapter

1x CCWprop adapter


Matching Guide:


T-MOTOR T16*5.4 Prop / AIR 40A 2-6S MultiRotor UAV Drone ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

4004.jpg

Specification
Test Item300Weight (Incl. Cable)53g
Motor DimensionsΦ44.35×19mmInternal Resistance452mΩ
Lead50mmConfiguration18N24P
Shaft Diameter40mmRated Voltage(Lipo)4-6S
Idle Current(22V)0.2APeak Current(180s)9A
Max Power (180S)216W

Test Item400Weight (Incl. Cable)53g
Motor DimensionsΦ44.35×19mmInternal Resistance359mΩ
Lead50mmConfiguration18N24P
Shaft Diameter40mmRated Voltage(Lipo)4-6S
Idle Current(22V)0.2APeak Current(180s)12A
Max Power (180S)300W

Test Data


TypeVoltage
(V)
PropellerThrottleCurrent
(A)
Power
(W)
RPM

Torqu

(N*m)

Thrust
(g)
Efficiency
(g/W)

Operatin

Temperature

(℃)

MN4004

KV300

24T-MOTOR

13*4.4”

CF

50%0.902231730.0631114.4030
55%1.102634150.0735813.56
60%1.403436600.0741612.38
65%1.704139140.0947711.69
75%2.405843940.1160810.56
85%3.307948760.137549.52
100%4.2010153170.168958.88
T-MOTOR

14*4.8”

CF

50%1.102630450.0837414.1744
55%1.403432850.0943913.07
60%1.704135300.1050712.43
65%2.105037400.1158611.63
75%3.107442080.1475310.12
85%4.3010346700.179309.01
100%5.4013050920.2011078.54
T-MOTOR

15*5”

CF

50%1.403428600.0947414.1156
55%1.904631080.1156112.30
60%2.305533360.1264611.70
65%2.806735400.1472710.82
75%4.009639660.179189.56
85%5.6013443830.2011108.26
100%7.5018047110.2413117.28
T-MOTOR

16*5.4”

CF

50%1.804326890.1153412.3675
55%2.305529280.1363611.52
60%2.907031350.1574210.66
65%3.508433250.178299.87
75%5.1012236400.2010288.40
85%7.1017040000.2412037.06
100%8.9021442100.2712956.06
T-MOTOR

17*5.8”

CF

50%2.105026000.1358611.63HOT
55%2.706528010.1569110.66
60%3.408229900.178029.83
65%4.109831620.198909.04
75%5.9014234550.2310887.68
85%8.4020236700.2412416.16
100%10.2024537500.2612905.27

MN4004

KV400

24T-MOTOR

13*4.4”

CF

50%1.804338130.0844810.3733
55%2.205341460.0953510.13
60%2.706544580.106099.40
65%3.307947360.126988.81
75%4.6011053080.148858.02
85%6.3015158410.1810677.06
100%8.2019763910.2113116.66
T-MOTOR

14*4.8”

CF

50%2.205336230.1056610.7254
55%2.706539150.1167010.34
60%3.307941750.137669.67
65%4.109844480.158728.86
75%5.8013949410.1810787.74
85%7.8018753920.2112706.78
100%10.4025057660.2415216.09
Note: The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)

Packing List

4004英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.