
P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor GB54-1 Brushless Gimbal Motor delivers high-performance for drones and UAVs, supporting cameras up to 1.8kg. With a 12.7mm hollow shaft and premium MT series bearings, it ensures smooth and reliable control. Sealed bearings and housings protect against dust and sand, making it perfect for harsh environments.Designed for 3S-6S systems and a 1.8kg payload on 4S LiPo, the GB54-1 offers versatile, precise performance for both professional and custom gimbal setups. Ideal for stable aerial filming and camera control.
Gimbal GB54-1 Highlights:
High Payload Capacity: Supports cameras up to 1.8kg for professional-grade filming and control.
Smooth Performance: 12.7mm hollow shaft and MT series high-end bearings for stable, precise operation.
Durable Protection: Sealed bearings and housings prevent dust and sand ingress, ensuring reliability in harsh environments.
Versatile Compatibility: Works with 3S-6S systems, offering flexibility for different drone setups.
Ideal for Aerial Filming: Perfect for stable, high-quality camera control in both custom and commercial UAV builds.
Adopt totally closed appearance on the structure
Hollow Shaft design , can perfect meet the use of electric slip ring
T-Motor "GB-Type" Motors for the individual development of gimbal on drones, vehicles or hand-use.
Multi-rotors, VTOL, UAVs , Aerial Photography
1 x T-MOTOR GB54-1 KV33( kv which you choose)
1 x Hardware pack
Updating
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Test Item | GB54-1 | KV | 33 |
| Motor Dimensions | ø60.7*23mm | Motor Weight(Incl. Cable) | 137g |
| Cable Length | 35cm | Hole Size | 12.7mm |
| Configuration | 12N14P | Internal Resistance | 15.6Ω |
| Motor's Torsion(Nm) | 0.33 | Rated Voltage (Lipo) | 3-6S |