Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :13.4kg
2. Recommendation: T-MOTOR G26*8.5" prop
3. MTBF:About 1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ79.2*42.4mm | Copper Wire | 220℃ high temperature resistance: Level C |
Stator | Imported silicon steel sheet; Anti-rust treatment; 180°Chigh temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:8mm,OUT:8mm | Rotor Dynamic Balance Standard | ≤5Mg |
Bearing | Imported 608ZZ | Motor Dynamic Balance Standard | ≤10Mg |
Magnet Level | 150℃ high temperature resistance | IP | IP45 |
Lead Cable | 14AWG*150mm |
KV | 125 | Rated Voltage ( Lipo ) | 12S |
Idle Current(22V) | 1.4A | ESC Recommendation | FLAME 60A 12S FLAME 80A 12S V2.0 |
Peak Current(180s) | 45A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2200W | Motor Weight (indl. Cable) | 450g |
Internal Resistance | 63mΩ | Package Weight | 1250g(2PCS/SET) |
KV | 140 | Rated Voltage ( Lipo ) | 12S |
Idle Current(22V) | 1.5A | ESC Recommendation | FLAME 80A 12S V2.0 FLAME 100A 14S |
Peak Current(180s) | 58A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2800W | Motor Weight (indl. Cable) | 475g |
Internal Resistance | 45mΩ | Package Weight | 700g(1PCS/SET) |
KV | 260 | Rated Voltage ( Lipo ) | 6S |
Idle Current(22V) | 2.8A | ESC Recommendation | FLAME 100A 6S |
Peak Current(180s) | 80A | Propeller Recommendation | 26-27" |
Max.Power(180s) | 2000W | Motor Weight (indl. Cable) | 450g |
Internal Resistance | 16mΩ | Package Weight | 1250g(2PCS/SET) |
Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
MN705S KV125 | T-MOTOR G26*8.5 | 40% | 47.83 | 2452 | 0.86 | 4.50 | 2271 | 215 | 11.39 | 74 (Ambient Temperature: 34.5℃) |
42% | 47.81 | 2646 | 0.92 | 4.90 | 2355 | 234 | 11.29 | |||
44% | 47.78 | 2814 | 0.98 | 5.30 | 2426 | 253 | 11.11 | |||
46% | 47.77 | 3100 | 1.05 | 6.00 | 2529 | 287 | 10.82 | |||
48% | 47.74 | 3254 | 1.13 | 6.50 | 2588 | 310 | 10.49 | |||
50% | 47.72 | 3538 | 1.20 | 7.30 | 2694 | 348 | 10.16 | |||
52% | 47.69 | 3757 | 1.26 | 7.90 | 2798 | 377 | 9.97 | |||
54% | 47.67 | 3925 | 1.34 | 8.50 | 2857 | 405 | 9.69 | |||
56% | 47.64 | 4271 | 1.42 | 9.50 | 2957 | 453 | 9.44 | |||
58% | 47.60 | 4471 | 1.52 | 10.30 | 3030 | 490 | 9.12 | |||
60% | 47.58 | 4835 | 1.59 | 11.70 | 3156 | 557 | 8.69 | |||
62% | 47.55 | 5049 | 1.67 | 12.40 | 3212 | 590 | 8.56 | |||
64% | 47.51 | 5222 | 1.76 | 13.10 | 3284 | 622 | 8.39 | |||
66% | 47.48 | 5460 | 1.84 | 13.90 | 3357 | 660 | 8.27 | |||
68% | 47.45 | 5672 | 1.91 | 14.80 | 3431 | 702 | 8.08 | |||
70% | 47.41 | 5851 | 2.02 | 15.60 | 3504 | 740 | 7.91 | |||
75% | 47.33 | 6472 | 2.16 | 18.30 | 3684 | 866 | 7.47 | |||
80% | 47.21 | 7103 | 2.41 | 20.60 | 3841 | 973 | 7.30 | |||
90% | 46.97 | 8361 | 2.87 | 26.80 | 4118 | 1259 | 6.64 | |||
100% | 46.72 | 10251 | 3.29 | 36.40 | 4518 | 1701 | 6.03 | |||
MN705S KV125 | T-MOTOR G27*8.8 | 40% | 47.81 | 2639 | 0.97 | 4.70 | 2238 | 225 | 11.74 | 85 (Ambient Temperature: 34.5℃) |
42% | 47.79 | 2871 | 1.03 | 5.30 | 2326 | 253 | 11.33 | |||
44% | 47.76 | 2980 | 1.09 | 5.80 | 2400 | 277 | 10.76 | |||
46% | 47.74 | 3167 | 1.16 | 6.20 | 2466 | 296 | 10.70 | |||
48% | 47.71 | 3452 | 1.25 | 6.90 | 2512 | 329 | 10.49 | |||
50% | 47.69 | 3610 | 1.30 | 7.50 | 2644 | 358 | 10.09 | |||
52% | 47.66 | 3940 | 1.38 | 8.50 | 2746 | 405 | 9.73 | |||
54% | 47.64 | 4224 | 1.46 | 9.40 | 2840 | 448 | 9.43 | |||
56% | 47.61 | 4401 | 1.54 | 10.10 | 2907 | 481 | 9.15 | |||
58% | 47.57 | 4700 | 1.63 | 10.90 | 2998 | 519 | 9.06 | |||
60% | 47.53 | 4932 | 1.74 | 11.70 | 3059 | 556 | 8.87 | |||
62% | 47.50 | 5300 | 1.83 | 13.20 | 3119 | 627 | 8.45 | |||
64% | 47.47 | 5502 | 1.91 | 13.90 | 3232 | 660 | 8.34 | |||
66% | 47.43 | 5788 | 2.00 | 15.00 | 3306 | 711 | 8.14 | |||
68% | 47.39 | 6106 | 2.08 | 16.20 | 3397 | 768 | 7.95 | |||
70% | 47.34 | 6275 | 2.18 | 17.00 | 3445 | 805 | 7.80 | |||
75% | 47.24 | 7066 | 2.42 | 19.90 | 3615 | 940 | 7.52 | |||
80% | 47.12 | 7710 | 2.65 | 22.80 | 3772 | 1074 | 7.18 | |||
90% | 46.88 | 9247 | 3.08 | 30.10 | 4107 | 1411 | 6.55 | |||
100% | 46.60 | 10977 | 3.53 | 40.00 | 4480 | 1864 | 5.89 | |||
MN705S KV140 | T-MOTOR G26*8.5 | 40% | 47.91 | 2427 | 0.75 | 4.76 | 2221 | 228 | 10.64 | 96 (Ambient Temperature: 5℃) |
42% | 47.91 | 2665 | 0.83 | 5.28 | 2318 | 253 | 10.53 | |||
44% | 47.89 | 2818 | 0.88 | 5.81 | 2391 | 278 | 10.13 | |||
46% | 47.87 | 3020 | 0.95 | 6.53 | 2472 | 313 | 9.66 | |||
48% | 47.87 | 3201 | 0.99 | 6.98 | 2549 | 334 | 9.58 | |||
50% | 47.86 | 3416 | 1.07 | 7.63 | 2630 | 365 | 9.36 | |||
52% | 47.85 | 3630 | 1.14 | 8.20 | 2728 | 392 | 9.25 | |||
54% | 47.80 | 4043 | 1.26 | 9.84 | 2863 | 470 | 8.60 | |||
56% | 47.80 | 4319 | 1.35 | 10.59 | 2952 | 506 | 8.53 | |||
58% | 47.80 | 4593 | 1.44 | 11.40 | 3044 | 545 | 8.43 | |||
60% | 47.77 | 4946 | 1.56 | 12.58 | 3154 | 601 | 8.23 | |||
62% | 47.73 | 5258 | 1.64 | 13.93 | 3254 | 665 | 7.91 | |||
64% | 47.72 | 5569 | 1.75 | 15.13 | 3350 | 722 | 7.72 | |||
66% | 47.69 | 5874 | 1.83 | 16.35 | 3441 | 780 | 7.53 | |||
68% | 47.67 | 6194 | 1.93 | 17.62 | 3537 | 840 | 7.38 | |||
70% | 47.64 | 6572 | 2.05 | 19.23 | 3629 | 916 | 7.17 | |||
75% | 47.56 | 7374 | 2.29 | 22.76 | 3835 | 1082 | 6.81 | |||
80% | 47.49 | 8339 | 2.57 | 27.02 | 4051 | 1283 | 6.50 | |||
90% | 47.31 | 10221 | 3.13 | 36.83 | 4468 | 1742 | 5.87 | |||
100% | 47.12 | 12225 | 3.72 | 48.48 | 4860 | 2284 | 5.35 | |||
MN705S KV140 | T-MOTOR G27*8.8 | 40% | 47.87 | 2757 | 0.88 | 5.33 | 2195 | 255 | 10.80 | HOT (Ambient Temperature: 5℃) |
42% | 47.85 | 3003 | 0.96 | 6.00 | 2289 | 287 | 10.46 | |||
44% | 47.85 | 3154 | 1.02 | 6.55 | 2363 | 313 | 10.07 | |||
46% | 47.83 | 3364 | 1.08 | 7.30 | 2437 | 349 | 9.63 | |||
48% | 47.82 | 3615 | 1.16 | 7.90 | 2516 | 378 | 9.57 | |||
50% | 47.82 | 3797 | 1.22 | 8.42 | 2581 | 403 | 9.43 | |||
52% | 47.79 | 4076 | 1.31 | 9.42 | 2673 | 450 | 9.05 | |||
54% | 47.76 | 4458 | 1.44 | 10.70 | 2790 | 511 | 8.73 | |||
56% | 47.74 | 4781 | 1.53 | 11.76 | 2887 | 561 | 8.52 | |||
58% | 47.71 | 5078 | 1.64 | 13.06 | 2973 | 623 | 8.15 | |||
60% | 47.69 | 5457 | 1.75 | 14.44 | 3086 | 689 | 7.92 | |||
62% | 47.68 | 5924 | 1.91 | 15.95 | 3207 | 761 | 7.79 | |||
64% | 47.64 | 6224 | 2.01 | 17.26 | 3292 | 822 | 7.57 | |||
66% | 47.63 | 6572 | 2.12 | 18.48 | 3377 | 880 | 7.47 | |||
68% | 47.60 | 6902 | 2.21 | 19.98 | 3459 | 951 | 7.26 | |||
70% | 47.56 | 7349 | 2.36 | 21.78 | 3558 | 1036 | 7.09 | |||
75% | 47.49 | 8276 | 2.65 | 26.14 | 3764 | 1242 | 6.67 | |||
80% | 47.41 | 9252 | 2.96 | 30.83 | 3962 | 1462 | 6.33 | |||
90% | 47.21 | 11340 | 3.60 | 42.15 | 4363 | 1990 | 5.70 | |||
100% | 46.98 | 13459 | 4.25 | 55.40 | 4720 | 2603 | 5.17 | |||
MN705S KV260 | T-MOTOR G26*8.5 | 40% | 23.64 | 2107 | 0.71 | 8.30 | 2107 | 196 | 10.74 | 64 (Ambient Temperature: 34.5℃) |
42% | 23.60 | 2319 | 0.76 | 9.40 | 2199 | 222 | 10.45 | |||
44% | 23.55 | 2511 | 0.84 | 10.40 | 2292 | 245 | 10.25 | |||
46% | 23.50 | 2743 | 0.91 | 11.60 | 2380 | 273 | 10.06 | |||
48% | 23.44 | 3027 | 0.98 | 13.10 | 2500 | 307 | 9.86 | |||
50% | 23.38 | 3283 | 1.06 | 14.80 | 2600 | 346 | 9.49 | |||
52% | 23.31 | 3589 | 1.16 | 16.50 | 2720 | 385 | 9.33 | |||
54% | 23.24 | 3826 | 1.23 | 18.30 | 2801 | 425 | 9.00 | |||
56% | 23.17 | 4090 | 1.32 | 20.20 | 2898 | 468 | 8.74 | |||
58% | 23.10 | 4334 | 1.39 | 22.00 | 2998 | 508 | 8.53 | |||
60% | 23.04 | 4601 | 1.46 | 24.10 | 3079 | 555 | 8.29 | |||
62% | 22.97 | 4853 | 1.54 | 26.20 | 3159 | 602 | 8.06 | |||
64% | 22.90 | 5110 | 1.61 | 27.90 | 3221 | 639 | 8.00 | |||
66% | 22.81 | 5342 | 1.70 | 29.50 | 3321 | 673 | 7.94 | |||
68% | 22.73 | 5602 | 1.79 | 31.90 | 3380 | 725 | 7.73 | |||
70% | 22.65 | 5860 | 1.87 | 34.70 | 3492 | 786 | 7.46 | |||
75% | 22.44 | 6430 | 2.06 | 39.70 | 3660 | 891 | 7.22 | |||
80% | 22.24 | 7041 | 2.25 | 45.90 | 3821 | 1021 | 6.90 | |||
90% | 21.73 | 8426 | 2.62 | 60.30 | 4165 | 1310 | 6.43 | |||
100% | 21.25 | 9720 | 2.91 | 77.10 | 4480 | 1638 | 5.93 | |||
MN705S KV260 | T-MOTOR G27*8.8 | 40% | 23.58 | 2177 | 0.83 | 8.70 | 2055 | 205 | 10.61 | 72 (Ambient Temperature: 34.5℃) |
42% | 23.53 | 2439 | 0.89 | 9.80 | 2136 | 231 | 10.58 | |||
44% | 23.47 | 2559 | 0.96 | 10.80 | 2223 | 253 | 10.10 | |||
46% | 23.41 | 2871 | 1.04 | 12.60 | 2342 | 295 | 9.73 | |||
48% | 23.35 | 3077 | 1.12 | 13.80 | 2439 | 322 | 9.55 | |||
50% | 23.28 | 3382 | 1.20 | 15.70 | 2555 | 366 | 9.25 | |||
52% | 23.21 | 3677 | 1.27 | 17.30 | 2650 | 402 | 9.16 | |||
54% | 23.12 | 3921 | 1.37 | 19.40 | 2746 | 449 | 8.74 | |||
56% | 23.03 | 4273 | 1.46 | 22.00 | 2860 | 507 | 8.43 | |||
58% | 22.95 | 4538 | 1.55 | 23.90 | 2927 | 549 | 8.27 | |||
60% | 22.88 | 4837 | 1.62 | 26.20 | 3043 | 599 | 8.07 | |||
62% | 22.81 | 5117 | 1.70 | 28.00 | 3118 | 639 | 8.01 | |||
64% | 22.74 | 5382 | 1.78 | 30.30 | 3185 | 689 | 7.81 | |||
66% | 22.65 | 5597 | 1.88 | 32.00 | 3234 | 725 | 7.72 | |||
68% | 22.58 | 5919 | 1.95 | 34.60 | 3305 | 781 | 7.58 | |||
70% | 22.51 | 6114 | 2.03 | 36.90 | 3385 | 831 | 7.36 | |||
75% | 22.27 | 6803 | 2.24 | 43.30 | 3565 | 964 | 7.05 | |||
80% | 22.04 | 7542 | 2.41 | 50.60 | 3741 | 1115 | 6.76 | |||
90% | 21.48 | 8921 | 2.77 | 66.60 | 4050 | 1431 | 6.24 | |||
100% | 21.09 | 10173 | 3.09 | 83.00 | 4335 | 1750 | 5.81 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) |