Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

MN505-S IP45 Navigator Type UAV Multi-Motor KV380

109.90

Available points: 5000 Points Points reward: 109 Points

• Note: When mounting the motor, please make sure the thread inside the motor is ≤5mm
• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

109.90

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.

1. Max. thrust :6.6kg
2. Recommendation:T-MOTOR P21*6.3" prop 
3. MTBF:About 1000hours
4. Anti-high temperature/Anti-overload
5. Dust-resistance/Waterproof/Anti-corrosion

If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

MN505.jpg

Specification
Motor SizeΦ55.6*38.9mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
150°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:6mm,OUT:4mmRotor Dynamic Balance Standard≤5Mg
BearingImported 696ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level180℃ high temperature resistanceIPIP45
Lead Cable16AWG*150mm
KV320Rated Voltage ( Lipo )6S
Idle Current(18V)1.8AESC RecommendationFLAME 60A 12S
Peak Current(180s)55APropeller Recommendation20-22"
Max.Power(180s)1300WMotor Weight (indl. Cable)225g
Internal Resistance38mΩPackage Weight400g
KV380Rated Voltage ( Lipo )6S
Idle Current(15V)2.0AESC RecommendationFLAME 60A 12S
Peak Current(180s)50APropeller Recommendation17-18"
Max.Power(180s)1200WMotor Weight (indl. Cable)225g
Internal Resistance28mΩPackage Weight400g
Test Data
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN505S
KV320
T-MOTOR
P20*6
40%24.0810680.164.1027299910.8365.3

(Ambient

Temperature:

9.5℃)

42%24.0711510.174.50282810910.59
44%24.0812640.205.10294712210.36
46%24.0713570.225.60306913510.03
48%24.0714540.246.1031891489.83
50%24.0715430.266.8032861649.42
52%24.0616660.297.5034101819.19
54%24.0618040.328.4035592018.97
56%24.0519750.359.3037052248.82
58%24.0620820.3810.1038182428.60
60%24.0521780.4111.0039382648.24
62%24.0523110.4412.0040502898.00
64%24.0524860.4713.0041513137.96
66%24.0426590.5114.2043083427.77
68%24.0427650.5315.3044073677.53
70%24.0329210.5716.3046113937.44
75%24.0233760.6519.4049734667.25
80%24.0137670.7322.7052305446.92
90%23.9945140.9129.7056987136.33
100%23.9653721.1038.5062769215.83
MN505S
KV320
T-MOTOR
P22*6.6
40%24.0114240.275.50257313210.8388.5

(Ambient

Temperature:

9.5℃)

42%24.0215250.296.10266814510.49
44%24.0116570.336.70277016210.24
46%24.0117880.367.5028731809.95
48%24.0119590.398.3029902009.79
50%24.0020900.439.2031972219.46
52%24.0022670.4610.3033122469.20
54%24.0024130.5111.4034392728.86
56%24.0025860.5512.6035653018.59
58%23.9927990.6014.0036893358.36
60%23.9929680.6415.2037903648.15
62%23.9931490.6916.6038883987.90
64%23.9832980.7317.9039804297.69
66%23.9734770.7719.3040714647.50
68%23.9736650.8120.9041825007.33
70%23.9638430.8522.2043755337.21
75%23.9543490.9626.7046236406.80
80%23.9448281.0831.0049367436.50
90%23.9057471.3141.1053469835.85
100%23.8766801.5452.40562512495.35
MN505S
KV380
T-MOTOR
P17*5.8
40%24.029030.404.6032871108.2066.5

(Ambient

Temperature:

9.5℃)

42%24.019870.425.1034611238.02
44%24.0110760.445.7036311377.84
46%24.0111530.466.3037701517.64
48%24.0112450.486.9039161657.55
50%24.0013860.447.7040961867.47
52%24.0015040.488.6042552067.31
54%24.0016280.489.4044172257.24
56%24.0017450.5010.2045572457.11
58%23.9918770.5211.2047152686.99
60%23.9919750.5512.0048442876.87
62%23.9821220.5713.1049833136.78
64%23.9822240.5814.1051363376.60
66%23.9823440.6115.2052723646.44
68%23.9724810.6316.4054043926.33
70%23.9725900.6517.4055274166.22
75%23.9629160.7120.2058304846.02
80%23.9531760.7623.4061345615.67
90%23.9238600.8831.0067267405.21
100%23.8945501.0139.8073249504.79
MN505S
KV380
T-MOTOR
P18*6.1
40%24.0210710.055.3031961278.4383.5

(Ambient

Temperature:

9.5℃)

42%24.0211600.085.9033351418.22
44%24.0112870.106.6035011588.16
46%24.0014140.127.4036521777.98
48%24.0115450.158.2038131967.89
50%24.0016760.189.0039612167.78
52%24.0018430.2110.1041182427.63
54%24.0019850.2411.2043032707.36
56%23.9920840.2712.2044302937.10
58%23.9822160.3013.3045683206.93
60%23.9823470.3314.5047073486.75
62%23.9824860.3615.6048313756.63
64%23.9726450.3816.9049544066.52
66%23.9728060.4218.3050734396.40
68%23.9629360.4519.6052074716.24
70%23.9630910.4821.0053305046.13
75%23.9434560.5624.5055955875.89
80%23.9338180.6628.6058846855.58
90%23.9046060.8237.7064399015.11
100%23.8654441.0248.80697511634.68
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Motor Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.