P80Ⅲ Without Pin Agricultural UAV Motor KV100
U8 Lite L Efficiency Multirotor UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The T-MOTOR U15 80KV motor is designed for heavy load lifting, supporting up to 40kg. Ideal for commercial, agricultural UAVs, and the film industry.
Custom-wound for 40KV at 24s (100V) operation, it pairs with the T-Motor Alpha 60A HV ESC using custom firmware for optimal performance.
1.Max. thrust :36kg
2.MTBF:About 1000hours
3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
4.Industrial grade, dust proof, water proof.
Aerial photography, Filming, Delivery service and Agriculture applications.
1x T-MOTOR U15Ⅱ Motor KV80
1x Hardware pack
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"U Power" motors (from U-series) are aimed for high end UAVs requiring big thrust. This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.
Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization.
Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.
Test Item | U15ⅡKV80 | Internal Resistance | 17mΩ |
Configuration | 36N42P | Shaft Diameter | 20mm |
Motor Dimensions | Φ 147.5×55 mm | Lead | Enameled Wire |
Cable Length | 100mm | Weight Including Cables | 1740g |
Weight Excluding Cables | / | No.of Cells(Lipo) | 12-24S |
Idle Current@10v | 3.8A | Max Continuous Power 180S | 8580W |
Max Continuous Current 180S | 143A |
Test Item | U15ⅡKV100 | Internal Resistance | 12mΩ |
Configuration | 36N42P | Shaft Diameter | 20mm |
Motor Dimensions | Φ 147.5×55 mm | Lead | Enameled Wire |
Cable Length | 100mm | Weight Including Cables | 1740g |
Weight Excluding Cables | / | No.of Cells(Lipo) | 12-24S |
Idle Current@10v | 4.5A | Max Continuous Power 180S | 9942W |
Max Continuous Current 180S | 167A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Torque (N*m) | Operating Temperature (℃) |
U15Ⅱ KV80 | 50 | T-MOTOR G40x13.1 CF | 50% | 19.9 | 995 | 8900 | 1843 | 8.94 | 4 | 65 |
55% | 25.9 | 1295 | 10800 | 2023 | 8.34 | 5 | ||||
60% | 32.2 | 1610 | 12700 | 2180 | 7.89 | 5.9 | ||||
65% | 38.6 | 1930 | 14600 | 2313 | 7.56 | 6.9 | ||||
75% | 56.2 | 2810 | 18900 | 2615 | 6.73 | 9.1 | ||||
85% | 76.9 | 3845 | 23100 | 2876 | 6.01 | 11.2 | ||||
100% | 110.4 | 5520 | 28900 | 3193 | 5.24 | 14 | ||||
60 | 50% | 24.9 | 1494 | 12200 | 2079 | 8.17 | 5.8 | 110 | ||
55% | 32.2 | 1932 | 14600 | 2316 | 7.56 | 6.9 | ||||
60% | 39.7 | 2382 | 16800 | 2480 | 7.05 | 8.1 | ||||
65% | 47.9 | 2874 | 19100 | 2633 | 6.65 | 9.2 | ||||
75% | 74.2 | 4452 | 25200 | 2994 | 5.66 | 12.1 | ||||
85% | 98.3 | 5898 | 29800 | 3248 | 5.05 | 14.5 | ||||
100% | 143 | 8580 | 36500 | 3546 | 4.25 | 18 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 1min. | ||||||||||
U15Ⅱ KV100 | 60 | T-MOTOR G36×11.5 CF | 50% | 27.6 | 1656 | 12000 | 2595 | 7.25 | 5.1 | 97 |
55% | 40.2 | 2412 | 15300 | 2933 | 6.34 | 6.6 | ||||
60% | 51.3 | 3078 | 18300 | 3160 | 5.95 | 7.9 | ||||
65% | 62 | 3720 | 20700 | 3345 | 5.56 | 9 | ||||
75% | 86.1 | 5166 | 25600 | 3700 | 4.96 | 11.4 | ||||
85% | 115.1 | 6906 | 30400 | 3985 | 4.40 | 13.9 | ||||
100% | 165.7 | 9942 | 37000 | 4328 | 3.72 | 17 | ||||
50 | T-MOTOR G40x13.1 CF | 50% | 31.3 | 1565 | 12800 | 2141 | 8.18 | 6.1 | 112 | |
55% | 43 | 2150 | 15500 | 2370 | 7.21 | 7.6 | ||||
60% | 52.6 | 2630 | 17800 | 2515 | 6.77 | 8.6 | ||||
65% | 60.3 | 3015 | 20300 | 2628 | 6.73 | 9.6 | ||||
75% | 92.9 | 4645 | 25300 | 2986 | 5.45 | 12.2 | ||||
85% | 122.3 | 6115 | 29800 | 3198 | 4.87 | 14.7 | ||||
100% | 171 | 8550 | 35500 | 3473 | 4.15 | 17.8 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 1min. |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now