
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Antigravity MN6007 320KV is engineered for professionals seeking reliability, efficiency, and unmatched performance in their UAV applications. Designed with endurance and stability in mind, this motor is an ideal choice for aerial photography, surveying, mapping, and emergency rescue missions.
Antigravity MN6007 Highlights:
Flight time up to 50 mins
Max. thrust up to 5.5kg
Lower coging torque
Ultra light,high efficiency
Test Item: KV320
Motor Dimensions: Φ67 x 30.1mm
Lead: Enameled Wire 60mm
Shaft Diameter: 6mm
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs,Heavy-duty professional drones
Aerial photography
Surveying and mapping
Rescue
1 x T-MOTOR MN6007 KV320( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller P21*6.3 / FLAME 60A 12S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com













| Test Item | KV160 | Weight (Incl. Cable) | 180g |
| Motor Dimensions | Φ67*30.1mm | Internal Resistance | 227mΩ |
| Lead | Enameled Wire 60mm | Configuration | 18N22P |
| Shaft Diameter | 6mm | Rated Voltage(Lipo) | 6-12S |
| Idle Current(22V) | 0.5A | Peak Current(180s) | 18A |
| Max Power (180S) | 864W |
| Test Item | KV320 | Weight (Incl. Cable) | 180g |
| Motor Dimensions | Φ67*30.1mm | Internal Resistance | 50mΩ |
| Lead | Enameled Wire 60mm | Configuration | 18N22P |
| Shaft Diameter | 6mm | Rated Voltage(Lipo) | 6S |
| Idle Current(22V) | 1.4A | Peak Current(180s) | 39A |
| Max Power (180S) | 936W |
| Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
| MN6007 KV160 | T-MOTOR P21*6.3“ CF | 40% | 47.95 | 1287 | 0.29 | 2.17 | 2686 | 104 | 12.37 | 55 (Ambient Temperature: 22℃) |
| 42% | 47.95 | 1359 | 0.30 | 2.37 | 2777 | 113 | 11.99 | |||
| 44% | 47.94 | 1444 | 0.32 | 2.58 | 2864 | 124 | 11.69 | |||
| 46% | 47.93 | 1539 | 0.34 | 2.80 | 2948 | 134 | 11.44 | |||
| 48% | 47.93 | 1634 | 0.36 | 3.03 | 3042 | 145 | 11.23 | |||
| 50% | 47.92 | 1719 | 0.38 | 3.30 | 3129 | 158 | 10.86 | |||
| 52% | 47.92 | 1842 | 0.40 | 3.58 | 3222 | 171 | 10.75 | |||
| 54% | 47.91 | 1959 | 0.43 | 3.89 | 3312 | 186 | 10.52 | |||
| 56% | 47.90 | 2064 | 0.45 | 4.19 | 3395 | 200 | 10.30 | |||
| 58% | 47.90 | 2166 | 0.47 | 4.49 | 3485 | 215 | 10.07 | |||
| 60% | 47.89 | 2285 | 0.50 | 4.85 | 3570 | 232 | 9.85 | |||
| 62% | 47.88 | 2412 | 0.52 | 5.17 | 3648 | 247 | 9.75 | |||
| 64% | 47.88 | 2519 | 0.55 | 5.54 | 3735 | 265 | 9.50 | |||
| 66% | 47.87 | 2649 | 0.58 | 5.93 | 3812 | 284 | 9.33 | |||
| 68% | 47.86 | 2759 | 0.60 | 6.32 | 3892 | 302 | 9.12 | |||
| 70% | 47.84 | 2958 | 0.64 | 6.98 | 4012 | 334 | 8.86 | |||
| 80% | 47.80 | 3530 | 0.77 | 9.10 | 4373 | 435 | 8.11 | |||
| 90% | 47.76 | 4063 | 0.88 | 11.38 | 4728 | 544 | 7.47 | |||
| 100% | 47.69 | 4843 | 1.06 | 14.96 | 5145 | 713 | 6.79 | |||
| T-MOTOR P22*6.6“ CF | 40% | 47.94 | 1497 | 0.36 | 2.58 | 2612 | 124 | 12.11 | 64 (Ambient Temperature: 22℃) | |
| 42% | 47.94 | 1602 | 0.38 | 2.83 | 2694 | 136 | 11.79 | |||
| 44% | 47.93 | 1704 | 0.40 | 3.11 | 2774 | 149 | 11.44 | |||
| 46% | 47.93 | 1806 | 0.42 | 3.32 | 2854 | 159 | 11.33 | |||
| 48% | 47.92 | 1909 | 0.45 | 3.62 | 2945 | 174 | 11.00 | |||
| 50% | 47.91 | 2041 | 0.48 | 3.98 | 3023 | 191 | 10.70 | |||
| 52% | 47.90 | 2139 | 0.51 | 4.30 | 3107 | 206 | 10.38 | |||
| 54% | 47.90 | 2272 | 0.54 | 4.67 | 3190 | 224 | 10.16 | |||
| 56% | 47.90 | 2410 | 0.57 | 4.99 | 3275 | 239 | 10.09 | |||
| 58% | 47.88 | 2533 | 0.59 | 5.40 | 3351 | 259 | 9.79 | |||
| 60% | 47.87 | 2643 | 0.62 | 5.75 | 3432 | 275 | 9.60 | |||
| 62% | 47.87 | 2767 | 0.65 | 6.17 | 3511 | 295 | 9.37 | |||
| 64% | 47.86 | 2910 | 0.68 | 6.63 | 3583 | 317 | 9.17 | |||
| 66% | 47.85 | 3009 | 0.71 | 7.01 | 3662 | 336 | 8.97 | |||
| 68% | 47.84 | 3128 | 0.74 | 7.49 | 3736 | 358 | 8.73 | |||
| 70% | 47.83 | 3273 | 0.77 | 7.96 | 3805 | 381 | 8.60 | |||
| 80% | 47.77 | 3971 | 0.93 | 10.72 | 4178 | 512 | 7.75 | |||
| 90% | 47.72 | 4574 | 1.07 | 13.50 | 4498 | 644 | 7.10 | |||
| 100% | 47.64 | 5384 | 1.26 | 17.65 | 4871 | 841 | 6.40 | |||
| MN6007 KV320 | T-MOTOR P21*6.3“ CF | 40% | 24.31 | 1342 | 0.30 | 4.76 | 2761 | 116 | 11.59 | 51 (Ambient Temperature: 22℃) |
| 42% | 24.31 | 1433 | 0.32 | 5.18 | 2859 | 126 | 11.38 | |||
| 44% | 24.29 | 1554 | 0.34 | 5.73 | 2952 | 139 | 11.16 | |||
| 46% | 24.28 | 1657 | 0.37 | 6.27 | 3050 | 152 | 10.89 | |||
| 48% | 24.27 | 1748 | 0.39 | 6.78 | 3150 | 165 | 10.63 | |||
| 50% | 24.26 | 1845 | 0.41 | 7.39 | 3245 | 179 | 10.29 | |||
| 52% | 24.25 | 1961 | 0.43 | 8.04 | 3333 | 195 | 10.06 | |||
| 54% | 24.24 | 2073 | 0.46 | 8.64 | 3427 | 209 | 9.89 | |||
| 56% | 24.22 | 2179 | 0.48 | 9.37 | 3518 | 227 | 9.60 | |||
| 58% | 24.21 | 2307 | 0.51 | 10.10 | 3605 | 245 | 9.43 | |||
| 60% | 24.20 | 2412 | 0.53 | 10.87 | 3689 | 263 | 9.17 | |||
| 62% | 24.19 | 2536 | 0.56 | 11.54 | 3773 | 279 | 9.09 | |||
| 64% | 24.17 | 2657 | 0.59 | 12.38 | 3854 | 299 | 8.88 | |||
| 66% | 24.15 | 2803 | 0.62 | 13.29 | 3928 | 321 | 8.73 | |||
| 68% | 24.13 | 2952 | 0.65 | 14.45 | 4039 | 349 | 8.47 | |||
| 70% | 24.11 | 3065 | 0.67 | 15.19 | 4111 | 366 | 8.37 | |||
| 80% | 24.03 | 3638 | 0.80 | 19.85 | 4471 | 477 | 7.63 | |||
| 90% | 23.94 | 4263 | 0.94 | 25.23 | 4809 | 604 | 7.06 | |||
| 100% | 23.80 | 5009 | 1.10 | 32.77 | 5231 | 780 | 6.42 | |||
| T-MOTOR P22*6.6“ CF | 40% | 24.30 | 1573 | 0.37 | 5.65 | 2681 | 137 | 11.47 | 62 (Ambient Temperature: 22℃) | |
| 42% | 24.29 | 1677 | 0.39 | 6.16 | 2765 | 150 | 11.20 | |||
| 44% | 24.27 | 1795 | 0.42 | 6.81 | 2858 | 165 | 10.86 | |||
| 46% | 24.26 | 1895 | 0.44 | 7.42 | 2953 | 180 | 10.52 | |||
| 48% | 24.25 | 2048 | 0.48 | 8.12 | 3036 | 197 | 10.40 | |||
| 50% | 24.23 | 2156 | 0.51 | 8.83 | 3120 | 214 | 10.08 | |||
| 52% | 24.22 | 2264 | 0.54 | 9.61 | 3205 | 233 | 9.73 | |||
| 54% | 24.20 | 2409 | 0.57 | 10.48 | 3288 | 254 | 9.50 | |||
| 56% | 24.19 | 2543 | 0.60 | 11.17 | 3369 | 270 | 9.41 | |||
| 58% | 24.17 | 2666 | 0.63 | 12.04 | 3454 | 291 | 9.16 | |||
| 60% | 24.16 | 2788 | 0.66 | 12.96 | 3536 | 313 | 8.90 | |||
| 62% | 24.14 | 2927 | 0.69 | 13.85 | 3608 | 334 | 8.76 | |||
| 64% | 24.12 | 3061 | 0.72 | 14.81 | 3684 | 357 | 8.57 | |||
| 66% | 24.11 | 3194 | 0.75 | 15.67 | 3760 | 378 | 8.45 | |||
| 68% | 24.09 | 3300 | 0.78 | 16.66 | 3830 | 401 | 8.22 | |||
| 70% | 24.07 | 3421 | 0.80 | 17.57 | 3903 | 423 | 8.09 | |||
| 80% | 23.97 | 4112 | 0.96 | 23.37 | 4256 | 560 | 7.34 | |||
| 90% | 23.86 | 4694 | 1.11 | 29.44 | 4569 | 703 | 6.68 | |||
| 100% | 23.70 | 5547 | 1.30 | 38.31 | 4935 | 908 | 6.11 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
