Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AT2826 is specially designed for sailplane and aircraft weight of 1.4-2.2kg. The motor weight is 175g and the maximum thrust is 3.4kg.
It can supports 3-4 lipos with a maximum power of 1100w. Recommend with T-Motor T13*6.5propeller and T-Motor AT75A ESC
1. Robust body &release freely
2. Military-grade wire & more durable
3. Anti-stripping design safety assurance
4. High torque and more durable
1x T-MOTOR AT2826 Motor
1x Hardware pack
Test Item | Long ShaftKV900 | Weight (Incl. Cable) | 175g |
Motor Dimensions | Φ35.2*69.5mm | Internal Resistance | 24mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.2A | Peak Current(180s) | 57A |
Max Power (180S) | 820W | Recommendation | / |
Test Item | Long Shaft KV1100 | Weight (Incl. Cable) | 175g |
Motor Dimensions | Φ35.2*69.5mm | Internal Resistance | 110mΩ |
Lead | Enameled Wire100mm | Configuration | 12N14P |
Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
Idle Current(10V) | 2.9A | Peak Current(180s) | 59A |
Max Power (180S) | 110W | Recommendation | / |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
AT2826 Long Shaft KV900 | APC 12*6 | 40% | 15.11 | 11.43 | 172.61 | 6258 | 0.188 | 1117 | 6.47 | 98 (Ambient Temperature: /) |
45% | 15.07 | 13.63 | 205.47 | 6634 | 0.213 | 1272 | 6.19 | |||
50% | 15.03 | 15.68 | 235.81 | 6950 | 0.236 | 1406 | 5.96 | |||
55% | 15.00 | 17.71 | 265.69 | 7263 | 0.256 | 1528 | 5.75 | |||
60% | 14.97 | 19.84 | 296.86 | 7509 | 0.281 | 1670 | 5.63 | |||
65% | 14.93 | 21.92 | 327.20 | 7782 | 0.300 | 1779 | 5.44 | |||
70% | 14.88 | 24.53 | 365.16 | 8080 | 0.323 | 1933 | 5.29 | |||
75% | 14.82 | 28.51 | 422.43 | 8468 | 0.370 | 2155 | 5.10 | |||
80% | 14.74 | 33.36 | 491.67 | 8879 | 0.411 | 2397 | 4.87 | |||
90% | 14.58 | 42.72 | 622.90 | 9556 | 0.489 | 2810 | 4.51 | |||
100% | 14.50 | 47.28 | 685.84 | 9798 | 0.524 | 2992 | 4.36 | |||
APC 13*6.5 | 40% | 15.10 | 12.19 | 183.97 | 5611 | 0.216 | 1216 | 6.61 | HOT | |
45% | 15.05 | 14.84 | 223.29 | 6012 | 0.247 | 1388 | 6.22 | |||
50% | 15.01 | 17.32 | 259.98 | 6345 | 0.276 | 1541 | 5.93 | |||
55% | 14.97 | 19.81 | 296.47 | 6638 | 0.304 | 1698 | 5.73 | |||
60% | 14.91 | 22.84 | 340.67 | 6948 | 0.338 | 1885 | 5.53 | |||
65% | 14.85 | 26.58 | 394.75 | 7297 | 0.376 | 2091 | 5.30 | |||
70% | 14.79 | 30.38 | 449.24 | 7656 | 0.415 | 2291 | 5.10 | |||
75% | 14.71 | 34.95 | 514.23 | 8000 | 0.456 | 2513 | 4.89 | |||
80% | 14.63 | 39.79 | 582.14 | 8325 | 0.510 | 2745 | 4.71 | |||
90% | 14.44 | 51.45 | 743.02 | 8953 | 0.594 | 3212 | 4.32 | |||
100% | 14.35 | 57.16 | 820.02 | 9183 | 0.637 | 3409 | 4.16 | |||
APC 14*7 | 40% | 11.36 | 8.96 | 101.76 | 4170 | 0.157 | 826 | 8.11 | 87 (Ambient Temperature: /) | |
45% | 11.33 | 10.62 | 120.33 | 4435 | 0.179 | 943 | 7.84 | |||
50% | 11.29 | 12.63 | 142.61 | 4709 | 0.202 | 1061 | 7.44 | |||
55% | 11.26 | 14.76 | 166.16 | 4952 | 0.227 | 1189 | 7.16 | |||
60% | 11.23 | 16.66 | 187.02 | 5173 | 0.249 | 1298 | 6.94 | |||
65% | 11.18 | 19.33 | 216.15 | 5457 | 0.278 | 1444 | 6.68 | |||
70% | 11.13 | 22.74 | 252.95 | 5738 | 0.313 | 1624 | 6.42 | |||
75% | 11.06 | 26.62 | 294.42 | 6067 | 0.349 | 1798 | 6.11 | |||
80% | 10.99 | 30.69 | 337.39 | 6338 | 0.385 | 1971 | 5.84 | |||
90% | 10.82 | 41.07 | 444.58 | 6906 | 0.466 | 2350 | 5.29 | |||
100% | 10.77 | 44.15 | 475.59 | 7048 | 0.488 | 2447 | 5.14 | |||
APC 15*8 | 40% | 11.34 | 8.92 | 101.10 | 3745 | 0.188 | 921 | 9.11 | HOT | |
45% | 11.31 | 10.56 | 119.50 | 3949 | 0.210 | 1030 | 8.62 | |||
50% | 11.28 | 12.69 | 143.14 | 4182 | 0.239 | 1168 | 8.16 | |||
55% | 11.23 | 15.35 | 172.38 | 4465 | 0.269 | 1328 | 7.70 | |||
60% | 11.17 | 19.17 | 214.08 | 4805 | 0.312 | 1534 | 7.17 | |||
65% | 11.10 | 23.09 | 256.38 | 5095 | 0.354 | 1730 | 6.75 | |||
70% | 11.04 | 27.02 | 298.20 | 5372 | 0.393 | 1914 | 6.42 | |||
75% | 10.95 | 32.45 | 355.28 | 5650 | 0.441 | 2140 | 6.02 | |||
80% | 10.88 | 36.74 | 399.67 | 5879 | 0.476 | 2317 | 5.80 | |||
90% | 10.71 | 46.75 | 500.90 | 6277 | 0.557 | 2680 | 5.35 | |||
100% | 10.63 | 51.81 | 550.80 | 6424 | 0.592 | 2844 | 5.16 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
AT2826 Long Shaft KV1100 | APC 12*6 | 40% | 11.28 | 13.27 | 149.72 | 5858 | 0.162 | 978 | 6.53 | 86 (Ambient Temperature: /) |
45% | 11.24 | 15.55 | 174.83 | 6211 | 0.182 | 1094 | 6.26 | |||
50% | 11.20 | 18.01 | 201.81 | 6507 | 0.205 | 1228 | 6.09 | |||
55% | 11.17 | 20.15 | 225.04 | 6799 | 0.224 | 1329 | 5.91 | |||
60% | 11.13 | 22.60 | 251.45 | 7036 | 0.245 | 1457 | 5.79 | |||
65% | 11.09 | 24.78 | 274.73 | 7242 | 0.262 | 1559 | 5.68 | |||
70% | 11.05 | 27.21 | 300.54 | 7478 | 0.281 | 1663 | 5.53 | |||
75% | 10.99 | 30.65 | 336.94 | 7806 | 0.308 | 1826 | 5.42 | |||
80% | 10.91 | 35.65 | 388.97 | 8206 | 0.344 | 2028 | 5.21 | |||
90% | 10.76 | 45.19 | 486.11 | 8837 | 0.406 | 2363 | 4.86 | |||
100% | 10.67 | 50.12 | 535.03 | 9037 | 0.435 | 2531 | 4.73 | |||
APC 13*6.5 | 40% | 11.27 | 14.15 | 159.46 | 5279 | 0.188 | 1053 | 6.60 | HOT | |
45% | 11.22 | 16.89 | 189.50 | 5621 | 0.213 | 1197 | 6.32 | |||
50% | 11.18 | 19.58 | 218.84 | 5915 | 0.238 | 1337 | 6.11 | |||
55% | 11.13 | 22.69 | 252.39 | 6220 | 0.265 | 1482 | 5.87 | |||
60% | 11.09 | 24.86 | 275.62 | 6409 | 0.284 | 1585 | 5.75 | |||
65% | 11.03 | 28.58 | 315.17 | 6726 | 0.314 | 1751 | 5.55 | |||
70% | 10.96 | 32.83 | 359.69 | 7051 | 0.346 | 1922 | 5.34 | |||
75% | 10.89 | 37.14 | 404.41 | 7358 | 0.378 | 2095 | 5.18 | |||
80% | 10.80 | 42.24 | 456.37 | 7672 | 0.413 | 2285 | 5.01 | |||
90% | 10.61 | 53.95 | 572.57 | 8207 | 0.488 | 2675 | 4.67 | |||
100% | 10.53 | 59.09 | 622.02 | 8415 | 0.511 | 2810 | 4.52 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |