Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AS2306 2-3S Short Shaft F3P Indoor Rc Plane Power

16.95

Points reward: 16 Points

• Designed for indoor 150 to 320g planes
• For F3P, 3D, 4D and other acrobatic planes
KV:
  • KV1500
  • KV1900
  • KV2300
Quantity:

16.95

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

Specification
Test ItemKV1500 Short ShaftWeight (Incl. Cable)27.6g
Motor DimensionsShort Shaft
Φ28*19mm
Internal Resistance96.5mΩ
LeadEnameled Wire 40mmConfiguration12N14P
Shaft DiameterIN4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.7APeak Current(180s)16A
Max. Power(180s)170WRecommendation20A+8040/9050/1060
Test ItemKV1900 Short ShaftWeight (Incl. Cable)28.3g
Motor DimensionsShort Shaft
Φ28*19mm
Internal Resistance59mΩ
LeadEnameled Wire 40mmConfiguration12N14P
Shaft DiameterIN4mmRated Voltage(Lipo)2-3S
Idle Current(10V)0.95APeak Current(180s)19A
Max. Power(180s)157WRecommendation20-25A+7035/8040/9050
Test ItemKV2300 Short ShaftWeight (Incl. Cable)28.5g
Motor DimensionsShort Shaft
Φ28*19mm
Internal Resistance41mΩ
LeadEnameled Wire 40mmConfiguration12N14P
Shaft DiameterIN4mmRated Voltage(Lipo)2-3S
Idle Current(10V)1.2APeak Current(180s)25A
Max. Power(180s)240WRecommendation30A+7035/8040/9050
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operatin
Temperature

(℃)

AS2306
Short Shaft
KV1500
GWS
8040
40%11.853.0135.7271640.0312667.4468

(Ambient
Temperature:

/)

45%11.823.6443.0676620.0363027.02
50%11.794.2950.5780800.0403406.73
55%11.755.0359.0785140.0453796.41
60%11.715.9269.3090270.0504236.10
65%11.526.8779.1894310.0564735.98
70%11.418.0692.0099830.0625245.69
75%11.289.67109.03105050.0705915.42
80%11.2011.22125.57109540.0776495.16
90%11.0414.88164.19118100.0917694.69
100%11.0815.46171.27120140.0937874.60

GWS
9050

40%7.902.1516.9944280.0231649.6453

(Ambient
Temperature:

/)

45%7.872.6120.5247070.0261899.19
50%7.853.1925.0150110.0302188.71
55%7.813.8630.1053470.0342518.33
60%7.764.7236.6357140.0392897.90
65%7.705.6743.6260560.0443287.52
70%7.646.7551.5363950.0493707.18
75%7.577.9760.3567570.0554156.88
80%7.499.2269.0470550.0604556.59
90%7.3412.1188.8476710.0725426.10
100%7.3212.4591.1577420.0735476.00

GWS
1060

40%7.872.3618.6135480.0271739.3168

(Ambient
Temperature:

/)

45%7.843.0323.7338880.0312078.72
50%7.793.9030.3942220.0362427.97
55%7.724.9137.9245390.0442857.53
60%7.656.1547.0849060.0513367.14
65%7.567.4256.1251820.0583736.64
70%7.438.8765.8654730.0644136.27
75%7.4710.5779.0157870.0724625.84
80%7.3412.0388.3060170.0784935.59
90%7.0515.21107.3163830.0885645.25
100%7.0815.56110.1564490.0895695.17
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AS2306
Short Shaft
KV1900

GWS
7035

40%11.593.9045.24110860.0272766.1065

(Ambient
Temperature:

/)

45%11.444.5652.19117200.0293085.89
50%11.375.2860.07123080.0333445.73
55%11.355.9667.69128330.0363805.61
60%11.296.5573.95133160.0384075.50
65%11.227.1680.31136850.0414355.41
70%11.187.8287.40140480.0444635.30
75%11.188.9099.49147270.0495115.14
80%11.1310.19113.35154030.0545644.97
90%11.1013.87153.97169610.0676984.53
100%11.0114.20156.34170560.0697084.53

GWS
8040

40%7.813.1224.3961620.0241988.1255

(Ambient
Temperature:

/)

45%7.793.7829.4265690.0272287.74
50%7.764.4234.3269590.0302557.42
55%7.725.0739.1573390.0332827.20
60%7.685.8444.8177160.0363116.94
65%7.626.6951.0081090.0403436.73
70%7.567.7858.8185340.0443826.49
75%7.499.0667.8690110.0494256.26
80%7.3210.3175.4993450.0544626.12
90%7.1113.4195.32100880.0645445.70
100%7.0213.8197.04101460.0645495.66

GWS
9050

40%7.483.4225.5948600.0282078.0867

(Ambient
Temperature:

/)

45%7.474.2331.6352340.0332387.52
50%7.395.1538.1055780.0372747.19
55%7.496.4348.1160700.0443316.88
60%7.417.7457.3064540.0503786.60
65%7.319.2467.5268160.0564266.31
70%7.1510.8377.3871420.0624706.08
75%7.0312.5388.1574940.0685195.88
80%6.9514.41100.1178060.0745625.61
90%6.9319.27133.5185160.0896805.09
100%6.8519.51133.6385380.0906795.08
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AS2306
Short Shaft
KV2300

GWS
7035

40%11.466.0068.77124330.0333495.0874

(Ambient
Temperature:

/)

45%11.397.0780.54131290.0373944.89
50%11.438.2494.20138680.0424424.69
55%11.319.30105.19144150.0454834.59
60%11.2010.16113.84148080.0495174.54
65%11.1711.13124.27153030.0535564.47
70%11.0812.24135.64157740.0565944.38
75%11.0313.85152.73164850.0626514.26
80%11.0215.90175.16172590.0697224.12
90%10.8721.19230.37187340.0848753.80
100%10.8221.88236.77188520.0868883.75

GWS
8040

40%7.494.6935.1568100.0282346.6552

(Ambient
Temperature:

/)

45%7.395.5741.1371870.0312656.45
50%7.376.5448.1776070.0352976.17
55%7.327.5555.3179970.0393326.00
60%7.248.5061.5383540.0423615.87
65%7.289.9272.2888720.0484135.71
70%7.2011.4482.3692660.0524525.49
75%7.0913.2994.2597840.0585035.33
80%7.0915.57110.42102870.0665645.11
90%6.9220.18139.55111360.0766584.71
100%6.6619.75131.48109950.0746304.79

GWS
9050

40%7.655.3741.0854050.0352576.2568

(Ambient
Temperature:

/)

45%7.486.4147.9757490.0392926.08
50%7.387.7156.8761040.0453365.90
55%7.269.2767.3664780.0503785.61
60%7.2011.1280.0868930.0574335.41
65%7.0413.0992.1972280.0644835.24
70%6.9915.42107.8176480.0715385.00
75%6.9718.28127.3181050.0806054.76
80%6.9220.95144.9884340.0886664.59
90%6.7026.56177.8889650.1007544.24
100%6.7327.38184.3190230.1017664.16
Note: Motor temperature is motor surface temperature @100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)