Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AS2308 3-4S Long Shaft 3D Trainer RC Airplane Motor

18.99

Points reward: 18 Points

1.flexible control,fly at will
2.Powerful and violent
3.Durable and safe
4.specially designed for small 3D,trainer and slider
KV:
  • KV1450
  • KV2600
Quantity:

18.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AS2308 Long Shaft 3D Trainer Airplane Brushless Motor


AS2308 is a motor specially designed for outdoor small 3D, training machines, gliders, etc. The motor weighs 49g and supports 3-4s battery.

It is recommended to match AT30A ESC + T-Motor SF8/9-inch propeller.         


AS2308 Hightlights:


1.T-Motor AS Series is designed for training practice, it owns cost-effective and equally high-performance suitable for beginners. 

2. Using imported high-quality bearings, combined with structural strength, the motor is resistant to falling and explosion.

3. The rear shaft design is convenient for glider use.

4.946g high thrust design ensures strong power and crisp and graceful movements when the aircraft is flying     


Packing List Includes:


1x T-MOTOR AS2308 Motor

1x Parts pack


Matching Guide:


Updating

Technical Drawing

Specification
Test ItemLong Shaft KV1450Weight (Incl. Cable)49g
Motor DimensionsΦ29.4*40.5mmInternal Resistance88mΩ
Lead20#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)3S
Idle Current(10V)0.74APeak Current(180s)24A
Max. Power(180s)275WRecommendation/
Test ItemLong Shaft KV2600Weight (Incl. Cable)49g
Motor DimensionsΦ29.4*40.5mmInternal Resistance29.5mΩ
Lead20#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)3-4S
Idle Current(10V)1.62APeak Current(180s)29A
Max. Power(180s)326WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operatin
Temperature

(℃)

AS2308
Long Shaft
KV1450

APC

8*6

40%11.904.2150.0562090.0502675.3478

(Ambient
Temperature:

/)

45%11.895.0259.6465950.0563065.13
50%11.865.9270.2469890.0633444.90
55%11.847.0082.8373830.0723864.66
60%11.828.1295.9578200.0804354.53
65%11.799.50111.9282990.0885074.53
70%11.7510.93128.5086890.0975634.38
75%11.7112.76149.4191170.1106214.15
80%11.6614.69171.3795270.1186733.93
90%11.5619.32223.25102640.1507823.50
100%11.5220.53236.53104180.1577983.37

APC

9*6

40%11.894.4352.6454580.0583145.9681

(Ambient
Temperature:

/)

45%11.875.4464.5658740.0673665.68
50%11.846.6678.8263180.0764255.40
55%11.818.1195.7467610.0864875.08
60%11.779.88116.2472060.0995584.80
65%11.7211.80138.3876450.1146224.50
70%11.6813.57158.5079650.1326664.20
75%11.6315.54180.7982870.1437324.05
80%11.5817.74205.4386090.1537973.88
90%11.4722.78261.2592020.1699263.55
100%11.4423.98274.3692730.1729463.45
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AS2308
Long Shaft
KV2600

APC

6*4

40%11.779.11107.23145460.0483863.6091

(Ambient
Temperature:

/)

45%11.7410.39121.93152970.0534373.59
50%11.7111.61135.98159410.0584773.51
55%11.6812.92150.92166630.0635213.45
60%11.6514.26166.22171780.0675633.39
65%11.6215.57180.85176890.0716043.34
70%11.5916.97196.69181970.0766443.28
75%11.5618.31211.65187500.0816793.21
80%11.5120.63237.40194290.0917443.13
90%11.3726.31299.24211040.1068722.91
100%11.3228.81325.99216900.1219092.79
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)