Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U15XL Manned Aircraft Type UAV Motor 12-24S 38KV

1699.00

Available points: 0 Points Points reward: 0 Points

• Big Power
• Matched Propulsion solution
• Stable & Reliable & Safe
Parameter:
Quantity:

1699.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

U15XL工程图英文.png

Specification


Motor ItemU15XL KV38Weight (Incl. Cable)4408g
Motor DimensionsΦ151.5*96mmInternal Resistance17mΩ
LeadEnameled Wire200mmConfiguration36N42P
Shaft Diameter25mmRated Voltage(Lipo)24S
Idle Current(10V)3.5APeak Current(120s)180A
Rated Power3550W