Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Antigravity MN5006 series is a powerful, lightweight brushless motor designed to meet the demanding needs of professional UAV operators. Ideal for aerial photography, surveying, and mapping, this motor combines ultra-lightweight design with high efficiency and superior thrust, making it the perfect choice for long-duration flights and precise aerial maneuvers.
Antigravity MN5006 Highlights:
• Ultra light, high efficiency
• Devote to long flight
• Quadcopter of 4kg, 60mins flight time
• Run smoothly, low cogging torque
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Aerial Photography
Surveying and Mapping
Environmental Monitoring
Traffic Flow Analysis
1 x T-MOTOR MN5006 KV300( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller P17*5.8 / Air 40A 12S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Motor Size | Φ55.6*30mm | Copper Wire | 180℃ high temperature resistance: Level H |
Stator | Imported silicon steel sheet; Anti-rust treatment; 180℃high temperature-resisting coatings | Coil Insulation Test | 500V |
Configuration | 24N28P | Centrifugal Cooling Design | YES |
Shaft Diameter | IN:6mm | Rotor Dynamic Balance Standard | ≤15mg |
Bearing | Imported 696ZZ | Motor Dynamic Balance Standard | ≤10mg |
Magnet Level | 150℃ high temperature resistance: Level E | Packing Size | 106*81*35mm |
Lead Cable | 80mm |
KV | 300 | Rated Voltage(Lipo) | 4-6S |
Idle Current(22V) | 0.6A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 20A | Propeller Recommendation | P17-18” |
Max. Power(180s) | 500W | Motor Weight(Incl. Cable) | 108g |
Internal Resistance | 125mΩ | Package Weight | 170g |
KV | 450 | Rated Voltage(Lipo) | 4-6S |
Idle Current(22V) | 0.9A | ESC Recommendation | AIR 40A |
Peak Current(180s) | 26A | Propeller Recommendation | P14-18” |
Max. Power(180s) | 650W | Motor Weight(Incl. Cable) | 106g |
Internal Resistance | 60mΩ | Package Weight | 170g |
Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
MN5006 KV300 | T-MOTOR P17*5.8” CF | 40% | 23.70 | 1.63 | 39 | 2481 | 0.10 | 501 | 13.02 | 67 |
45% | 23.67 | 2.21 | 52 | 2790 | 0.13 | 640 | 12.24 | |||
50% | 23.64 | 2.88 | 68 | 3103 | 0.15 | 784 | 11.5 | |||
55% | 23.61 | 3.71 | 88 | 3410 | 0.19 | 942 | 10.75 | |||
60% | 23.57 | 4.66 | 110 | 3689 | 0.22 | 1119 | 10.18 | |||
65% | 23.54 | 5.68 | 134 | 3947 | 0.25 | 1289 | 9.64 | |||
70% | 23.50 | 6.78 | 159 | 4203 | 0.29 | 1454 | 9.13 | |||
75% | 23.46 | 8.00 | 188 | 4442 | 0.32 | 1631 | 8.69 | |||
80% | 23.42 | 9.28 | 217 | 4664 | 0.35 | 1798 | 8.28 | |||
90% | 23.32 | 12.31 | 287 | 5105 | 0.43 | 2186 | 7.62 | |||
100% | 23.22 | 15.41 | 358 | 5491 | 0.50 | 2538 | 7.09 | |||
T-MOTOR P18*6.1” CF | 40% | 23.68 | 2.04 | 48 | 2410 | 0.14 | 629 | 13 | 82 | |
45% | 23.64 | 2.80 | 66 | 2702 | 0.17 | 792 | 11.96 | |||
50% | 23.61 | 3.67 | 87 | 2988 | 0.21 | 968 | 11.18 | |||
55% | 23.57 | 4.75 | 112 | 3264 | 0.24 | 1162 | 10.38 | |||
60% | 23.53 | 5.91 | 139 | 3525 | 0.29 | 1366 | 9.82 | |||
65% | 23.48 | 7.25 | 170 | 3762 | 0.33 | 1572 | 9.24 | |||
70% | 23.43 | 8.69 | 204 | 3996 | 0.38 | 1777 | 8.73 | |||
75% | 23.38 | 10.22 | 239 | 4219 | 0.42 | 1980 | 8.29 | |||
80% | 23.33 | 11.89 | 277 | 4424 | 0.46 | 2183 | 7.87 | |||
90% | 23.21 | 15.70 | 364 | 4807 | 0.55 | 2618 | 7.19 | |||
100% | 23.09 | 19.63 | 453 | 5131 | 0.63 | 2996 | 6.61 | |||
MN5006 KV450 | T-MOTOR P14*4.8” CF | 40% | 23.65 | 2.66 | 63 | 3983 | 0.11 | 610 | 9.69 | 42 |
45% | 23.62 | 3.31 | 78 | 4318 | 0.12 | 724 | 9.25 | |||
50% | 23.60 | 4.04 | 95 | 4674 | 0.14 | 840 | 8.82 | |||
55% | 23.56 | 5.01 | 118 | 5059 | 0.17 | 988 | 8.37 | |||
60% | 23.52 | 6.17 | 145 | 5440 | 0.19 | 1160 | 8 | |||
65% | 23.44 | 7.60 | 178 | 5757 | 0.22 | 1291 | 7.27 | |||
70% | 23.43 | 8.64 | 202 | 6136 | 0.24 | 1479 | 7.31 | |||
75% | 23.38 | 10.24 | 240 | 6527 | 0.27 | 1674 | 6.99 | |||
80% | 23.33 | 11.96 | 279 | 6883 | 0.31 | 1878 | 6.73 | |||
90% | 23.20 | 16.06 | 372 | 7588 | 0.37 | 2296 | 6.16 | |||
100% | 23.07 | 20.16 | 465 | 8168 | 0.44 | 2672 | 5.75 | |||
T-MOTOR P15*5” CF | 40% | 23.63 | 3.17 | 75 | 3730 | 0.13 | 723 | 9.66 | 63 | |
45% | 23.58 | 4.20 | 99 | 4141 | 0.16 | 895 | 9.03 | |||
50% | 23.54 | 5.41 | 127 | 4528 | 0.20 | 1084 | 8.51 | |||
55% | 23.50 | 6.67 | 157 | 4887 | 0.23 | 1259 | 8.03 | |||
60% | 23.45 | 8.17 | 191 | 5239 | 0.27 | 1458 | 7.61 | |||
65% | 23.40 | 9.76 | 228 | 5573 | 0.30 | 1643 | 7.2 | |||
70% | 23.34 | 11.43 | 267 | 5868 | 0.34 | 1839 | 6.89 | |||
75% | 23.27 | 13.56 | 316 | 6219 | 0.38 | 2079 | 6.59 | |||
80% | 23.20 | 15.88 | 368 | 6550 | 0.42 | 2307 | 6.26 | |||
90% | 23.05 | 21.08 | 486 | 7169 | 0.51 | 2792 | 5.75 | |||
100% | 22.89 | 26.28 | 601 | 7682 | 0.59 | 3218 | 5.35 | |||
MN5006 KV450 | T-MOTOR P17*5.8” CF | 40% | 15.69 | 2.15 | 34 | 2353 | 0.09 | 438 | 12.99 | 45 |
45% | 15.67 | 2.85 | 45 | 2614 | 0.11 | 562 | 12.6 | |||
50% | 15.63 | 3.78 | 59 | 2912 | 0.14 | 694 | 11.76 | |||
55% | 15.58 | 4.91 | 76 | 3206 | 0.17 | 840 | 10.98 | |||
60% | 15.55 | 6.09 | 95 | 3477 | 0.20 | 987 | 10.43 | |||
65% | 15.50 | 7.41 | 115 | 3711 | 0.23 | 1144 | 9.97 | |||
70% | 15.45 | 8.84 | 137 | 3942 | 0.25 | 1294 | 9.47 | |||
75% | 15.40 | 10.49 | 161 | 4167 | 0.28 | 1453 | 9 | |||
80% | 15.35 | 12.13 | 186 | 4377 | 0.31 | 1603 | 8.61 | |||
90% | 15.23 | 15.95 | 243 | 4800 | 0.38 | 1934 | 7.97 | |||
100% | 15.11 | 19.85 | 300 | 5153 | 0.44 | 2228 | 7.43 | |||
T-MOTOR P18*6.1” CF | 40% | 15.67 | 2.74 | 43 | 2271 | 0.12 | 555 | 12.92 | 64 | |
45% | 15.63 | 3.62 | 57 | 2524 | 0.15 | 694 | 12.27 | |||
50% | 15.59 | 4.84 | 75 | 2805 | 0.19 | 853 | 11.31 | |||
55% | 15.54 | 6.23 | 97 | 3067 | 0.22 | 1030 | 10.64 | |||
60% | 15.49 | 7.74 | 120 | 3314 | 0.26 | 1204 | 10.03 | |||
65% | 15.44 | 9.37 | 145 | 3534 | 0.29 | 1374 | 9.51 | |||
70% | 15.37 | 11.22 | 173 | 3757 | 0.33 | 1540 | 8.93 | |||
75% | 15.32 | 13.10 | 201 | 3959 | 0.37 | 1720 | 8.57 | |||
80% | 15.25 | 15.27 | 233 | 4142 | 0.41 | 1911 | 8.21 | |||
90% | 15.10 | 19.98 | 302 | 4504 | 0.48 | 2274 | 7.54 | |||
100% | 14.96 | 24.82 | 371 | 4801 | 0.55 | 2609 | 7.03 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |