Technical Drawing







| Product Model | 6007Ⅱ-X KV160 | Exposed wire length | 630mm |
| Arm size | 122.5*69*53.5mm | Boom weight (incl. wire) | 335g |
| Configu ration | 12N22P | Shaft Diameter | IN:6mm |
| Idle Current(24V) | 0.6A | Rated Voltage(Lipo) | 6-12S |
| Internal Resistance | 227mΩ | IP | / |
| Peak Current(180s) | 18A | ESC | ALPHA 60A 12S V1.2 |
| Max Power (180S) | 1000W | Propeller Recommendation | MF2211 |
| Product Model | 6007Ⅱ-X KV320 | Exposed wire length | 640mm |
| Arm size | 122.5*69*53.5mm | Boom weight (incl. wire) | 330g |
| Configu ration | 12N22P | Shaft Diameter | IN:6mm |
| Idle Current(24V) | 1.5A | Rated Voltage(Lipo) | 6S |
| Internal Resistance | 50mΩ | IP | / |
| Peak Current(180s) | 39A | ESC | ALPHA60A 6S |
| Max Power (180S) | 1200W | Propeller Recommendation | MF2211 |
| Type | Propeller | Throttle (%) | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N·m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| 6007Ⅱ-X KV160(Alpha 60A 12S ) | MF2211 | 40% | 47.92 | 3.65 | 175 | 2642 | 0.52 | 1926 | 11.02 | 64 (Ambient Temperature: 25) |
| 45% | 47.89 | 4.89 | 234 | 2926 | 0.63 | 2362 | 10.09 | |||
| 50% | 47.85 | 6.40 | 306 | 3201 | 0.75 | 2831 | 9.25 | |||
| 55% | 47.81 | 8.13 | 389 | 3467 | 0.88 | 3322 | 8.55 | |||
| 60% | 47.75 | 10.17 | 485 | 3730 | 1.01 | 3846 | 7.92 | |||
| 65% | 47.70 | 12.39 | 591 | 3975 | 1.15 | 4369 | 7.39 | |||
| 70% | 47.64 | 14.84 | 707 | 4206 | 1.29 | 4895 | 6.92 | |||
| 75% | 47.57 | 17.51 | 833 | 4421 | 1.42 | 5419 | 6.50 | |||
| 80% | 47.50 | 20.34 | 966 | 4624 | 1.55 | 5926 | 6.13 | |||
| 85% | 47.45 | 22.69 | 1076 | 4771 | 1.65 | 6291 | 5.84 | |||
| 90% | 47.44 | 22.79 | 1081 | 4768 | 1.65 | 6299 | 5.83 | |||
| 95% | 47.44 | 22.85 | 1084 | 4760 | 1.65 | 6297 | 5.81 | |||
| 100% | 47.44 | 22.91 | 1087 | 4754 | 1.65 | 6291 | 5.79 | |||
| 6007Ⅱ-X KV160(Alpha 60A 6S ) | MF2211 | 40% | 23.90 | 5.14 | 123 | 2324 | 0.40 | 1486 | 12.08 | 62 (Ambient Temperature: 25) |
| 45% | 23.85 | 7.26 | 173 | 2616 | 0.50 | 1890 | 10.92 | |||
| 50% | 23.79 | 9.73 | 231 | 2892 | 0.61 | 2320 | 10.02 | |||
| 55% | 23.72 | 12.71 | 301 | 3158 | 0.72 | 2739 | 9.09 | |||
| 60% | 23.64 | 16.04 | 379 | 3414 | 0.84 | 3194 | 8.42 | |||
| 65% | 23.54 | 20.07 | 472 | 3664 | 0.97 | 3698 | 7.83 | |||
| 70% | 23.43 | 24.41 | 572 | 3893 | 1.10 | 4187 | 7.32 | |||
| 75% | 23.31 | 29.20 | 681 | 4106 | 1.22 | 4675 | 6.87 | |||
| 80% | 23.19 | 34.30 | 795 | 4308 | 1.34 | 5135 | 6.46 | |||
| 85% | 23.05 | 39.81 | 918 | 4499 | 1.45 | 5578 | 6.08 | |||
| 90% | 22.91 | 45.53 | 1043 | 4666 | 1.56 | 6005 | 5.76 | |||
| 95% | 22.78 | 50.81 | 1158 | 4802 | 1.66 | 6374 | 5.51 | |||
| 100% | 22.73 | 52.86 | 1201 | 4846 | 1.69 | 6495 | 5.41 | |||
| Notes:Motor temperature is the motor surface temperature aftering running at 100% for 10 mins. (Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation.) | ||||||||||
| Arm Set | Compatible Tube Size | Motor | KV | Default ESC | Default Propeller | Propeller Options | Custom ESC |
| 501-X | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | MF1503 | P15*5, FA15.2*5 | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | MF2009 | P20*6, FA20.2*6.6 | ALPHA 60A 12S V1.2, AIR 40A | |||
| KV360 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 505-X | MN505-S | KV320 | ALPHA 60A 6S | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV380 | MF1806 | P18*6.1, FA18.2*5.9 | |||||
| 601-X | MN601-S | KV170 | ALPHA 60A 12S V1.2 | MF2009 | P20*6, FA20.2*6.6 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | P20*6, FA20.2*6.6 | |||||
| 605-X | MN605-S | KV170 | ALPHA 60A 12S V1.2 | MF2211 | P22*6.6, FA22.2*7.2 | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | ||||||
| 701-X | MN701-S | KV135 | ALPHA 80A 12S Round | MF2614 | P24*7.2-10mm Hole, G24*7.8, FA24.2*7.9 | / | |
| 705-X | MN705-S | KV125 | ALPHA 80A 12S Round | MF2614 | G26*8.5, FA26.2*8.5 | / | |
| U8Ⅱ-X U8 Lite-X XU8-X | U8Ⅱ U8 Lite XU8 | KV85 | ALPHA 60A 12S V1.2 | MF2815 | G28*9.2, FA28.2*9.2 | FLAME 60A 12S | |
| KV100 | |||||||
| KV150 | ALPHA 60A 6S | ||||||
| KV190 | |||||||
| 6007Ⅱ-X | 25mm/28mm | 6007Ⅱ | KV160 | ALPHA 60A 12S V1.2 | MF2211 | FA22.2*7.2, NS22*6.6, P22*6.6 | FLAME 60A 12S |
| KV320 | ALPHA 60A 6S | ||||||
| P60-X | 25mm/30mm (25mm=30mm+ adapter) | P60 | KV170 | FLAME 60A 12S | MF2211 | P22*6.6, G22*7.2 | / |
| P80-X | 30mm/35mm or 40mm (Notify us your tube size) | P80 | KV100/KV120 | ALPHA 80A 12S | MF3016 | P30*10, G30*10.5 | FLAME 80A 12S, FLAME 100A 14S |
| X-501 | 25mm/30mm (25mm=30mm+ adapter) | MN501-S | KV240 | ALPHA 60A 12S V1.2 | P15*5 | / | FLAME 60A 12S |
| KV300 | ALPHA 40A 6S | P20*6 | / | ALPHA 60A 6S, AIR 40A | |||
| KV360 | P18*6.1 | / | |||||
| X-505 | MN505-S | KV320 | ALPHA 60A 6S | P22*6.6 | / | FLAME 60A 12S | |
| KV380 | P18*6.1 | / | |||||
| X-601 | MN601-S | KV170 | ALPHA 60A 12S V1.2 | P20*6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-605 | MN605-S | KV170 | ALPHA 60A 12S V1.2 | P22*6.6 | / | FLAME 60A 12S | |
| KV320 | ALPHA 60A 6S | / | |||||
| X-U8Ⅱ X-U8 Lite | U8Ⅱ U8 Lite | KV85 | ALPHA 60A 12S V1.2 | G28*9.2 | / | FLAME 60A 12S | |
| KV100 | / | ||||||
| KV150 | ALPHA 60A 6S | / | |||||
| KV190 | / | ||||||
| X-701 | 30mm/35mm (30mm=35mm+ adapter) | MN701-S | KV135 | ALPHA 80A 12S Round | P24*7.2 -10mmHole | G24*7.8 | / |
| X-705 | MN705-S | KV125 | ALPHA 80A 12S Round | G26*8.5 | / | / | |
| * NOTE : order qty should be an EVEN number. | |||||||