Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart




T-Motor MN1018: Industrial-grade motor designed for cargo drones, mapping, and inspection. With up to 30.8kg of thrust, it operates efficiently in extreme temperatures and harsh environments, including deserts and marine areas. Built with dust-proof, waterproof, and anti-corrosion features, it offers excellent cooling performance and long flight times. With a lifespan of 1000 hours, the MN1018 is perfect for heavy payloads and demanding tasks.
12S to 24S LiPo
Up to 30.8Kg of thrust at 100%.
Compatible with extreme hot and cold temperatures.
Suitable marine and dusty environments such as desert.
MTBF:About 1000hours
Excellent cooling performance; Dust-resistance/Waterproof/Anti-corrosion; Heavy Payload Long Flight Time
Cargo Drones, Tethered, Mapping and Inspection.
1x T-MOTOR MN4110 Motor KV72 ( kv which you choose)
1x Hardware pack
If you have any questions or inquires, please contact us: onlinesales@tmotor.com





| Motor Size | Φ121*46.5mm | Copper Wire | 220℃ high temperature resistance: Level C |
| Stator | Imported silicon steel sheet; Anti-rust treatment; 150°Chigh temperature-resisting coatings | Coil Insulation Test | 1000V |
| Configuration | 36N42P | Centrifugal Cooling Design | YES |
| Shaft Diameter | IN:15mm | Rotor Dynamic Balance Standard | ≤5Mg |
| Bearing | Imported 6902ZZ | Motor Dynamic Balance Standard | ≤10Mg |
| Magnet Level | N45SH |
| KV | 72 | Rated Voltage ( Lipo ) | 12-24S |
| Idle Current(10V) | 1.65A | Propeller Recommendation | 34-36寸 |
| Peak Current(180s) | 79A | Motor Weight (indl. Cable) | 1020g |
| Max.Power(180s) | 6888W | Package Weight | 1420g |
| Internal Resistance | 38mΩ |
| Type | Propeller | Throttle | Voltage | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power | Effciency (g/W) | Operating Temperature (℃) |
| MN1018 KV72 | G34*11.5 | 40% | 88.69 | 8219 | 3.70 | 11.84 | 2474 | 1050 | 7.83 | 155℃ |
| 45% | 88.63 | 9540 | 4.17 | 14.53 | 2650 | 1288 | 7.41 | |||
| 50% | 88.56 | 10683 | 4.63 | 17.32 | 2817 | 1534 | 6.97 | |||
| 55% | 88.48 | 12212 | 5.24 | 20.91 | 2990 | 1850 | 6.60 | |||
| 60% | 88.38 | 13690 | 5.85 | 24.99 | 3144 | 2208 | 6.20 | |||
| 65% | 88.30 | 15389 | 6.50 | 29.56 | 3340 | 2610 | 5.90 | |||
| 70% | 88.19 | 17267 | 7.32 | 34.66 | 3524 | 3057 | 5.65 | |||
| 75% | 88.00 | 19298 | 8.16 | 41.39 | 3710 | 3642 | 5.31 | |||
| 80% | 88.00 | 20747 | 8.72 | 44.96 | 3845 | 3956 | 5.25 | |||
| 90% | 87.65 | 24973 | 10.40 | 59.61 | 4212 | 5224 | 4.78 | |||
| 100% | 87.51 | 27434 | 11.37 | 68.01 | 4404 | 5951 | 4.61 | |||
| G36*11.5 | 40% | 88.67 | 8907 | 4.11 | 12.61 | 2361 | 1118 | 7.96 | HOT | |
| 45% | 88.59 | 10574 | 4.76 | 15.95 | 2546 | 1413 | 7.49 | |||
| 50% | 88.52 | 12141 | 5.41 | 19.42 | 2721 | 1719 | 7.06 | |||
| 55% | 88.42 | 14125 | 6.26 | 24.29 | 2907 | 2148 | 6.58 | |||
| 60% | 88.33 | 15760 | 6.98 | 28.59 | 3063 | 2525 | 6.24 | |||
| 65% | 88.19 | 17644 | 7.76 | 34.41 | 3215 | 3034 | 5.82 | |||
| 70% | 88.07 | 19868 | 8.76 | 41.02 | 3406 | 3612 | 5.50 | |||
| 75% | 87.91 | 22170 | 9.73 | 47.69 | 3576 | 4193 | 5.29 | |||
| 80% | 87.81 | 24049 | 10.38 | 53.74 | 3708 | 4719 | 5.10 | |||
| 90% | 87.44 | 28179 | 12.08 | 68.95 | 3991 | 6029 | 4.67 | |||
| 100% | 87.26 | 30808 | 13.20 | 78.93 | 4174 | 6888 | 4.47 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 5mins. (Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.) | ||||||||||