T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

TF16*8 Glider&UAV Carbon Propeller

10.90

Available points: 500 Points Points reward: 10 Points

• Recommendation of motor and ESC
• Prop size 15*8 with AT3530-4120 and 60-80A ESC
• Prop size 16*8 with AT4120-4130 and 80-100A ESC
Blades :
  • Spinner
  • 16*8 Blades+Spinner
  • 16*8 Blades
Quantity :

10.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR TF16*8 Glider&UAV Carbon Propeller


TF16*8 is a carbon fiber polymer folding paddle for glider, UAV or fixed wing. It can be used for power inspection, weather monitoring, pipeline inspection and measurement and mapping.                  


TF16*8 Highlights:


1.Special heat-insulating layer is attached to the blade surface, featuring high shading and high temperature resistance.

2.A polymer material specially developed for fixed-wing paddle series. The abrasion resistance of the paddle surface is increased by 1.5 times, and the strength of the blade is increased by 2 times.

3.The wing shape and blade shape of the paddle are optimized by CFD, and the performance of the paddle is significantly improved in terms of maximum pulling force and force efficiency.


Packing List Includes:


1x T-Motor TF16*8 Carbon Propeller


Matching Guide:


AT4120 Motor / AT115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Model NO.T16X8T-MOTOR SeriesFixed-wing Folding
Weight
(Single Blade)
13gPackage Weight122g
Diameter16inch(406.4mm)Package Size232*93*48mm
Pitch8inch(203.2mm)MaterialPolymer+CF
Recommended
Thrust/RPM
2.2~5.4kg/5300~8000RPMRecommended
Max Thrust/RPM
6.3kg/8600RPM
Ambient Temp-40℃~65℃Storage
Temp/Humidity
-10℃~50℃/<85%
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.
Note

1.Please make sure that screws of cover plates are mounted well.

2.Do not add force onto the propellers.

3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. In this case, you will need

4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in hostile environments containing H2O,SO2,NO2,Cl2,organosilicon,cyanogroup and phenol.

5.Keep the propellers away from the mentioned environments in (4).

6.For long time storage of over 6 months, please keep it in sealed preservation.