T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN2806 Antigravity Multirotor UAVs Motor KV400/KV650

46.90

Available points: 3000 Points Points reward: 46 Points

High efficiency motor
1.1kg maximum thrust
Reliable drone performance
Compact and lightweight
Ideal for UAV applications
KV:
  • KV400
  • KV650
Quantity:

46.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products



About T-MOTOR MN2806 Antigravity Outrunner UAV Motor KV400/KV650


T-MOTOR Antigravity MN2806 KV400/KV650 Outrunner Brushless Motor is engineered for professional users who demand precision, reliability, and performance. Whether you're capturing stunning aerial footage, conducting surveys, or creating spectacular drone light shows, the MN2806 delivers the power and efficiency required for flawless operation.


Antigravity MN2806 Highlights:


Max. thrust: 1.1kg, recommended thrust: 0.4-0.6kg 

Motor service life: 600 hours

Wires lead out from the side-bottom of the motor

Various applications: Aerial photography, Surveying, Drone light shows


" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.


Application Areas:


Multi-rotors, VTOL,UAVs


Packing List Includes:


1 x T-MOTOR MN2806 Motor KV400/KV650 ( kv which you choose)

1 x Hardware pack


Matching Guide:


T-MOTOR P13*4.4 Prop


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com



Technical Drawing

Antigravity-MN2806.jpg

Specification Export to Excel
Model No./ KvMN2806 KV400/650Motor Size(mm)Φ35*26
Stator Technology

Anti-rust treatment;180°C high
temperature-resisting coatings

Configuration12N14P
Shaft Diameter(mm)IN:4 OUT:4BearingImported 694ZZ

Magnet Temperature
Resistance Grade

150℃Lead(mm)Enameled Wire 50mm

Enamelled Wires Temperature
Resistance Grade

180℃Coil Withdraw Voltage500V/5s
Rotor Dynamic Balance Standard≤10mg

KV ValueKV400Battery (lipo)/Voltage Recommendation4-6S(4.2V/Sl)/16.8-25.2V
Idle Current(18V)0.2AESC RecommendationAIR40A6S
Peak Current(A)9.4A/Continuous 180sPropeller RecommendationP12X4/P13X4.4
Max. Power(W)216W/Continuous 180sMotor Weight(g)46g Weight (incl. cables)
Internal Resistance(mΩ)645Package Weight(g)110g
KV ValueKV650Battery (lipo)/Voltage Recommendation4S(4.2V/Sl)/16.8V
Idle Current(18V)0.2AESC RecommendationAIR40A6S
Peak Current(A)12.3A/持续180sPropeller RecommendationP12X4/P13X4.4
Max. Power(W)187W/持续180sMotor Weight(g)46g Weight (incl. cables)
Internal Resistance(mΩ)275Package Weight(g)110g
Test Data Export to Excel
Item No.PropThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMInputpower
(W)
Efficiency
(g/W)
Operating
Temperature
℃)

MN2806

KV400

T-MOTOR
P12*4

40%23.592300.040.76308017.8512.9145℃
45%23.542820.051.00341723.6211.93
50%23.463440.061.32375530.9411.11
55%23.333980.071.63403637.9410.50
60%23.284580.082.00431946.619.83
65%23.165110.082.38457155.189.26
70%23.125680.092.83483765.348.70
75%23.096420.103.34509477.088.33
80%23.017050.113.84533788.417.97
85%22.937740.124.455594101.977.59
90%22.918450.145.105838116.777.24
95%22.909150.145.786068132.326.91
100%22.869580.156.306235144.036.65
T-MOTOR
P13*4.4
40%23.632620.040.86299120.3812.8552℃
45%23.603250.051.14329926.8312.11
50%23.573980.071.50363235.4211.24
55%23.534580.071.88390844.2110.36
60%23.435310.092.32418454.299.78
65%23.255920.102.75441663.919.26
70%23.176600.113.27466475.788.71
75%23.147290.123.82490288.368.25
80%23.097980.134.405126101.537.86
85%23.118750.145.075357117.107.47
90%23.119470.155.805573134.107.06
95%23.0710180.166.565777151.456.72
100%23.0510680.177.105902163.536.53
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )

MN2806
KV650

T-MOTOR
P12*4

40%15.472370.041.21313818.7512.6655℃
45%15.443140.051.77358927.4111.47
50%15.433610.062.19385133.7310.71
55%15.414380.072.89423644.499.85
60%15.394920.073.39446952.239.43
65%15.375680.094.21480264.768.78
70%15.356310.104.93505475.608.34
75%15.327140.116.01538492.087.75
80%15.307720.126.775584103.587.45
85%15.278650.148.075895123.267.02
90%15.259190.148.956083136.536.73
95%15.219990.1710.366345157.656.34
100%15.2010360.1711.046456167.826.17
T-MOTOR
P13*4.4
40%15.512690.041.32299420.4413.1665℃
45%15.513460.061.88337129.1311.87
50%15.434170.072.48369438.3010.89
55%15.424850.083.13398948.2010.06
60%15.395570.093.88427859.699.34
65%15.376260.114.64453871.388.78
70%15.337000.115.46477783.738.36
75%15.337850.136.49504199.467.90
80%15.288630.147.595284115.987.44
85%15.259410.158.775510133.747.04
90%15.2210150.1610.015729152.406.66
95%15.1910900.1811.295925171.606.35
100%15.1711380.1812.286061186.366.10
Notes:Motor temperature is the motor surface temperature aftering running at 80% for 10 mins.
(Based on T-MOTOR test bench(es), all data are for reference only. T-MOTOR reserves the right of final interpretation. )
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.