Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

U8ⅡPRO Efficiency Type Multirotor UAV Motor KV100

309.99

Available points: 7500 Points Points reward: 309 Points

  • Promotion
• Max. thrust up to 9.1kg
• Thrust/weight ratio: 36
• High protection level IP56
KV:
  • KV100
Quantity:

309.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR U8ⅡPro Power Efficiency Multirotor UAV Motor KV100


T-Motor U8 V2 Pro is a high-performance Multi-rotor brushless motor designed for outdoor aircraft, delivering up to 9.1kg thrust with a lifespan of 1,500 flights. Built with industrial-grade materials, it’s fireproof, dustproof, and waterproof for maximum durability. Its advanced design, featuring Japanese bearings and optimized magnetic circuits, ensures smoother, longer flights. With patented protection and self-cooling, it’s the ideal choice for reliable, efficient performance across various aircraft.


U8ⅡPro Highlights:


1.Max. thrust :9.1kg 

2.MTBF:About 1000hours

3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings 

4.Industrial grade, dust proof, water proof.


Application Areas:


Surveillance, cruise, security and protection, surveying and mapping.


Packing List Includes:


1x T-MOTOR U8ⅡPro Motor KV100

1x Hardware pack


Matching Guide:


T-MOTOR G28*9.2 prop 


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.

Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time. 



Technical Drawing

U8ⅡPro.jpg

Specification
Motor SizeΦ87.3*29.55mmLead Cable90mm
StatorAnti-rust treatment;
180℃ high temperature-resisting coatings
Copper Wire220℃ high temperature resistance
Configuration36N42PCoil Insulation Test1000V/5s
Shaft DiameterIN:12mmRotor Dynamic Balance
Standard
≤15Mg
BearingImported 6901ZZIPIP56
Magnet Level180℃ high temperature resistancePacking Size130*111*50.6mm
KV100Rated Voltage(Lipo)12S(4.2V/pc) / 48-52V
Idle Current(24V)1.0AInternal Resistance134-141mΩ
Peak Current(180s)31AWeight (Incl. Cable)287g
Max Power (180S)1450WPackage Weight454g
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)
Operating
Temperature
(℃)
U8II Pro
KV100

T-MOTO

G27*8.8

40%4820380.613.47193516512.3390℃
45%4825420.764.68215522311.42
50%4830000.905.95233028310.60
55%4834581.037.24248934410.05
60%4739561.178.7226514149.55
65%4744911.3310.4328084959.08
70%4748881.4411.8729265618.72
75%4754421.6113.9030786568.29
80%4759581.7716.0532207567.88
90%4770522.0920.7534889737.25
100%4784422.5127.64379412896.55

T-MOTOR

G28*9.2

40%4722600.723.92190018612.15104℃
45%4728430.905.43212025711.05
50%4733071.046.71227731710.43
55%4737871.188.1924343879.79
60%4743231.339.8725864669.28
65%4748511.5111.7127295518.81
70%4753961.6713.7928636478.35
75%4759051.8315.7229917368.02
80%4764791.9917.9631208407.71
90%4776632.3523.31336710887.04
100%4791222.8131.11367314506.29
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

U8IIPRO英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.