"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
With reasonable airflow channel design, heat flux increases by18% High-performance iron core material,
high slot rate and reduced heat generation ensures long-lasting flight.Efficiency goes up to 8g/W on 60% throttle.
1. Max. thrust :3.8kg
2. Recommendation:T-MOTOR P16*5.4" prop
3. MTBF:About1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Industrial Grade, Waterproof, dustproof, low noise, 220°C high temperature resistance.
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Contents |
---|