T-MOTOR ANTIGRAVITY MN4112 KV420 is engineered for versatile UAV applications, including multi-rotors, VTOL, and fixed-wing drones.
Designed to deliver exceptional efficiency and reliable thrust, this industrial-grade motor ensures outstanding performance for aerial photography and beyond.
Max. thrust :3.7kg
MTBF:1000hours
Industrial Grade, Waterproof, dustproof, low noise, 220°C high temperature resistance.
For multi-rotors, VTOL and fixed wings
5% more efficient on 1kg-2.5kg
5% more thrust on 100% throttle
Heat flux increases by 18%
Multi-rotors, VTOL, and fixed-wing UAVs.
1x T-MOTOR MN4112 Motor KV340/KV450( kv which you choose)
1x Hardware pack
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
With reasonable airflow channel design, heat flux increases by18% High-performance iron core material, high slot rate and reduced heat generation ensures long-lasting flight.Efficiency goes up to 8g/W on 60% throttle.
Motor Size | Φ47.4*38.7mm | Stator | Imported silicon steel sheet; Anti-rust treatment;180℃ high temperature-resisting coatings |
Configuration | 12N14P | Shaft Diameter | IN:6mm OUT:4 |
Bearing | 686ZZ/696ZZ | Magnet Level | N45SH |
Lead Cable | 16AWG*150mm | Copper Wire | 220℃ high temperature resistance: Level C |
Coil Insulation Test | 500V/5s | Centrifugal Cooling Design | YES |
Rotor Dynamic Balance Standard | ≤5Mg |
KV | 320 | Rated Voltage (LiPo) | 6S |
ldle Current(10V) | 1.1A | Propeller Recommendation | P15 17"/T16*8" |
Peak Current (180s) | 40A | Motor Weight (Incl. Cable) | 172g |
Max.Power (180s) | 910W | Package Weight | 275g |
Internal Resistance | 94mΩ |
KV | 420 | Rated Voltage (LiPo) | 6S |
ldle Current(10V) | 1.4A | Propeller Recommendation | P15*5" |
Peak Current (180s) | 54A | Motor Weight (Incl. Cable) | 172g |
Max.Power (180s) | 1210W | Package Weight | 275g |
Internal Resistance | 60mΩ |
Fixed wing Recommendation | |||
KV | MN4112 KV320 | Propeller | T16*8" |
ESC | AT 75A 6S | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.1kg | MTOW (1 motor/2 motors) (kg) | 3.5/7kg |
Multi-rotor/VTOL Recommendation | |||
KV | MN4112 KV320 | Propeller | P15*5" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 0.8kg | MTOW (1 motor/2 motors) (kg) | 3.2kg |
KV | MN4112 KV320 | Propeller | P16*5.4" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.0kg | MTOW (1 motor/2 motors) (kg) | 4.0kg |
KV | MN4112 KV320 | Propeller | P17*5.8" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
KV | MN4112 KV420 | Propeller | P15*5" |
ESC | FLAME 60A 12S V2.0 | Battery(LiPo) /Voltage | 6S(4.2V/pc)/22-25V |
Thrust/motor(kg) | 1.25kg | MTOW (1 motor/2 motors) (kg) | 5.0kg |
Note: For coaxial configurations, please consider a thrust loss of 25% | |||
Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
MN4112 KV320 | P15*5“ | 40% | 23.47 | 566 | 0.10 | 1.96 | 3196 | 46 | 12.31 | 79 (Ambient Temperature: 15℃) |
42% | 23.46 | 600 | 0.11 | 2.14 | 3298 | 50 | 11.93 | |||
44% | 23.46 | 645 | 0.12 | 2.37 | 3417 | 56 | 11.63 | |||
46% | 23.46 | 691 | 0.13 | 2.56 | 3523 | 60 | 11.48 | |||
48% | 23.45 | 739 | 0.14 | 2.82 | 3641 | 66 | 11.18 | |||
50% | 23.44 | 789 | 0.14 | 3.05 | 3745 | 72 | 11.02 | |||
52% | 23.43 | 838 | 0.15 | 3.34 | 3859 | 78 | 10.69 | |||
54% | 23.43 | 888 | 0.16 | 3.59 | 3969 | 84 | 10.56 | |||
56% | 23.42 | 940 | 0.17 | 3.89 | 4085 | 91 | 10.31 | |||
58% | 23.41 | 1000 | 0.18 | 4.26 | 4208 | 100 | 10.02 | |||
60% | 23.41 | 1049 | 0.19 | 4.57 | 4313 | 107 | 9.82 | |||
62% | 23.40 | 1108 | 0.20 | 4.89 | 4431 | 114 | 9.68 | |||
64% | 23.39 | 1171 | 0.21 | 5.28 | 4547 | 124 | 9.47 | |||
66% | 23.38 | 1226 | 0.22 | 5.68 | 4663 | 133 | 9.23 | |||
68% | 23.38 | 1286 | 0.23 | 6.05 | 4774 | 141 | 9.10 | |||
70% | 23.37 | 1347 | 0.24 | 6.50 | 4886 | 152 | 8.87 | |||
72% | 23.36 | 1416 | 0.25 | 6.95 | 4999 | 162 | 8.72 | |||
74% | 23.35 | 1482 | 0.27 | 7.43 | 5112 | 174 | 8.54 | |||
76% | 23.34 | 1535 | 0.28 | 7.85 | 5215 | 183 | 8.38 | |||
78% | 23.33 | 1597 | 0.29 | 8.34 | 5325 | 195 | 8.21 | |||
80% | 23.32 | 1671 | 0.30 | 8.90 | 5437 | 208 | 8.05 | |||
90% | 23.27 | 2035 | 0.36 | 11.82 | 5956 | 275 | 7.40 | |||
100% | 23.19 | 2551 | 0.46 | 16.59 | 6632 | 385 | 6.63 | |||
MN4112 KV320 | P16*5.4“ | 40% | 23.94 | 706 | 0.14 | 2.49 | 3207 | 60 | 11.83 | 82 (Ambient Temperature: 15℃) |
42% | 23.94 | 757 | 0.15 | 2.73 | 3310 | 65 | 11.58 | |||
44% | 23.93 | 816 | 0.16 | 3.00 | 3423 | 72 | 11.37 | |||
46% | 23.93 | 873 | 0.17 | 3.28 | 3533 | 79 | 11.11 | |||
48% | 23.92 | 932 | 0.18 | 3.59 | 3648 | 86 | 10.85 | |||
50% | 23.91 | 991 | 0.19 | 3.89 | 3749 | 93 | 10.66 | |||
52% | 23.90 | 1061 | 0.20 | 4.28 | 3862 | 102 | 10.38 | |||
54% | 23.90 | 1127 | 0.21 | 4.63 | 3968 | 111 | 10.20 | |||
56% | 23.89 | 1195 | 0.23 | 5.03 | 4082 | 120 | 9.95 | |||
58% | 23.88 | 1264 | 0.24 | 5.46 | 4197 | 130 | 9.70 | |||
60% | 23.87 | 1327 | 0.25 | 5.87 | 4302 | 140 | 9.47 | |||
62% | 23.86 | 1408 | 0.26 | 6.33 | 4415 | 151 | 9.32 | |||
64% | 23.85 | 1486 | 0.28 | 6.82 | 4528 | 163 | 9.13 | |||
66% | 23.84 | 1568 | 0.30 | 7.37 | 4640 | 176 | 8.92 | |||
68% | 23.83 | 1652 | 0.31 | 7.94 | 4744 | 189 | 8.73 | |||
70% | 23.82 | 1725 | 0.33 | 8.49 | 4849 | 202 | 8.53 | |||
72% | 23.81 | 1805 | 0.34 | 9.07 | 4957 | 216 | 8.36 | |||
74% | 23.80 | 1896 | 0.36 | 9.75 | 5066 | 232 | 8.17 | |||
76% | 23.78 | 1970 | 0.37 | 10.39 | 5169 | 247 | 7.97 | |||
78% | 23.78 | 2052 | 0.38 | 10.93 | 5269 | 260 | 7.89 | |||
80% | 23.76 | 2138 | 0.40 | 11.65 | 5376 | 277 | 7.72 | |||
90% | 23.70 | 2577 | 0.48 | 15.49 | 5872 | 367 | 7.02 | |||
100% | 23.60 | 3179 | 0.59 | 21.69 | 6495 | 512 | 6.21 | |||
MN4112 KV320 | P17*5.8“ | 40% | 23.93 | 867 | 0.18 | 3.06 | 3150 | 73 | 11.83 | 81 (Ambient Temperature: 15℃) |
42% | 23.93 | 930 | 0.19 | 3.36 | 3249 | 80 | 11.56 | |||
44% | 23.91 | 1005 | 0.20 | 3.74 | 3360 | 89 | 11.23 | |||
46% | 23.91 | 1075 | 0.22 | 4.09 | 3462 | 98 | 11.00 | |||
48% | 23.90 | 1141 | 0.23 | 4.48 | 3573 | 107 | 10.67 | |||
50% | 23.89 | 1208 | 0.24 | 4.87 | 3674 | 116 | 10.38 | |||
52% | 23.88 | 1284 | 0.25 | 5.27 | 3777 | 126 | 10.21 | |||
54% | 23.87 | 1362 | 0.27 | 5.77 | 3888 | 138 | 9.89 | |||
56% | 23.86 | 1439 | 0.28 | 6.22 | 3985 | 148 | 9.70 | |||
58% | 23.85 | 1525 | 0.30 | 6.74 | 4094 | 161 | 9.49 | |||
60% | 23.84 | 1604 | 0.31 | 7.28 | 4197 | 174 | 9.23 | |||
62% | 23.82 | 1687 | 0.33 | 7.85 | 4299 | 187 | 9.02 | |||
64% | 23.82 | 1775 | 0.35 | 8.43 | 4406 | 201 | 8.84 | |||
66% | 23.80 | 1869 | 0.37 | 9.10 | 4515 | 217 | 8.63 | |||
68% | 23.79 | 1954 | 0.38 | 9.77 | 4617 | 233 | 8.40 | |||
70% | 23.78 | 2049 | 0.40 | 10.47 | 4714 | 249 | 8.23 | |||
72% | 23.77 | 2143 | 0.42 | 11.20 | 4815 | 266 | 8.05 | |||
74% | 23.75 | 2233 | 0.44 | 11.93 | 4913 | 284 | 7.88 | |||
76% | 23.74 | 2331 | 0.46 | 12.74 | 5012 | 302 | 7.71 | |||
78% | 23.73 | 2426 | 0.48 | 13.61 | 5111 | 323 | 7.51 | |||
80% | 23.72 | 2513 | 0.49 | 14.28 | 5200 | 339 | 7.42 | |||
90% | 23.64 | 3012 | 0.59 | 18.99 | 5655 | 449 | 6.71 | |||
100% | 23.53 | 3639 | 0.71 | 26.33 | 6211 | 620 | 5.87 | |||
MN4112 KV320 | T16*8“ | 40% | 23.93 | 804 | 0.17 | 3.00 | 3161 | 72 | 11.19 | 79 (Ambient Temperature: 15℃) |
42% | 23.93 | 863 | 0.18 | 3.29 | 3260 | 79 | 10.97 | |||
44% | 23.92 | 926 | 0.20 | 3.63 | 3369 | 87 | 10.66 | |||
46% | 23.91 | 986 | 0.21 | 3.98 | 3474 | 95 | 10.36 | |||
48% | 23.90 | 1053 | 0.22 | 4.38 | 3586 | 105 | 10.06 | |||
50% | 23.89 | 1112 | 0.23 | 4.73 | 3682 | 113 | 9.84 | |||
52% | 23.88 | 1182 | 0.25 | 5.16 | 3789 | 123 | 9.58 | |||
54% | 23.87 | 1252 | 0.26 | 5.61 | 3900 | 134 | 9.35 | |||
56% | 23.86 | 1314 | 0.28 | 6.03 | 4002 | 144 | 9.12 | |||
58% | 23.85 | 1393 | 0.29 | 6.60 | 4110 | 157 | 8.86 | |||
60% | 23.85 | 1462 | 0.31 | 7.07 | 4209 | 168 | 8.68 | |||
62% | 23.84 | 1538 | 0.32 | 7.59 | 4317 | 181 | 8.51 | |||
64% | 23.82 | 1625 | 0.34 | 8.21 | 4425 | 196 | 8.31 | |||
66% | 23.81 | 1709 | 0.36 | 8.88 | 4531 | 212 | 8.08 | |||
68% | 23.80 | 1795 | 0.37 | 9.54 | 4635 | 227 | 7.91 | |||
70% | 23.79 | 1871 | 0.39 | 10.18 | 4732 | 242 | 7.73 | |||
72% | 23.77 | 1957 | 0.41 | 10.90 | 4835 | 259 | 7.55 | |||
74% | 23.76 | 2044 | 0.43 | 11.64 | 4935 | 276 | 7.39 | |||
76% | 23.75 | 2134 | 0.44 | 12.42 | 5034 | 295 | 7.23 | |||
78% | 23.73 | 2218 | 0.46 | 13.21 | 5132 | 313 | 7.08 | |||
80% | 23.72 | 2295 | 0.48 | 13.97 | 5222 | 331 | 6.93 | |||
90% | 23.65 | 2759 | 0.58 | 18.66 | 5677 | 441 | 6.25 | |||
100% | 23.54 | 3370 | 0.71 | 26.05 | 6230 | 613 | 5.50 | |||
MN4112 KV420 | P15*5“ | 40% | 23.93 | 867 | 0.16 | 3.70 | 3928 | 88 | 9.80 | 79 (Ambient Temperature: 15℃) |
42% | 23.91 | 932 | 0.17 | 4.07 | 4066 | 97 | 9.56 | |||
44% | 23.91 | 997 | 0.18 | 4.49 | 4215 | 107 | 9.29 | |||
46% | 23.90 | 1063 | 0.20 | 4.85 | 4342 | 116 | 9.17 | |||
48% | 23.89 | 1144 | 0.21 | 5.40 | 4499 | 129 | 8.88 | |||
50% | 23.88 | 1223 | 0.23 | 5.88 | 4648 | 140 | 8.72 | |||
52% | 23.87 | 1299 | 0.24 | 6.39 | 4790 | 152 | 8.53 | |||
54% | 23.86 | 1377 | 0.25 | 6.96 | 4935 | 166 | 8.30 | |||
56% | 23.84 | 1466 | 0.27 | 7.65 | 5083 | 182 | 8.04 | |||
58% | 23.84 | 1539 | 0.28 | 8.16 | 5212 | 194 | 7.91 | |||
60% | 23.82 | 1635 | 0.30 | 8.85 | 5356 | 211 | 7.75 | |||
62% | 23.81 | 1723 | 0.31 | 9.56 | 5497 | 228 | 7.57 | |||
64% | 23.80 | 1808 | 0.33 | 10.27 | 5636 | 244 | 7.40 | |||
66% | 23.78 | 1898 | 0.34 | 11.03 | 5768 | 262 | 7.23 | |||
68% | 23.77 | 1986 | 0.36 | 11.81 | 5901 | 281 | 7.07 | |||
70% | 23.76 | 2084 | 0.38 | 12.61 | 6036 | 300 | 6.95 | |||
72% | 23.74 | 2235 | 0.40 | 14.01 | 6233 | 332 | 6.72 | |||
74% | 23.72 | 2327 | 0.42 | 14.96 | 6370 | 355 | 6.56 | |||
76% | 23.71 | 2406 | 0.43 | 15.73 | 6478 | 373 | 6.45 | |||
78% | 23.70 | 2496 | 0.45 | 16.60 | 6607 | 393 | 6.34 | |||
80% | 23.68 | 2589 | 0.46 | 17.59 | 6731 | 416 | 6.22 | |||
90% | 23.60 | 3093 | 0.56 | 23.17 | 7324 | 547 | 5.66 | |||
100% | 23.48 | 3752 | 0.68 | 31.41 | 8025 | 738 | 5.09 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 10 mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |