Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

VELOX Lite F411 Stack-F411 Lite FC+V45A Lite ESC

76.90

Available points: 1900 Points Points reward: 76 Points

  • Promotion
1. Light weight
2. Small size
3. Budget also great performance
Quantity:

76.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Velox F411 Lite FC+V45A Lite ESC Stack


The T-Motor VELOX Lite F411 Stack is a budget-friendly stack that is equipped with the VELOX Lite F411 FC and the VELOX Lite V45A 3-6S BLHeliS 4-in-1 ESC. 

This stack is equipped with 5V 2A BEC, AT 7456E OSD chip, and an 8M black box. Recommend T-Motor Velox 2207/2306 Motor


F411 Lite FC+V45A Lite ESC Stack Hightlight:


The F411 flight controller is equipped with 5V BEC, AT 7456E OSD chip, and 8M black box to meet the needs of lightweight flight. It has dual installation methods, 20*20, 30.5*30.5.

The ESC supports 3-6S input voltage and BLHeli_S firmware. The ESC has double-sided large-spacing pads, making welding hassle-free.


Packing List Includes:


1x ESC

1x FC

8x Silicone shock-absorbing washer

1x XT60 power cable

1x Connection wire

2x Sticker

1x Capacitor

1x QC PASS card


Matching Guide:


Velox V2207 motorVelox V2306 motor

VeloxF411 LITE FC soft uart file .rar