T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN4006 EVO Antigravity Type UAV Motor KV380 2PCS/SET

159.90

Available points: 160 Points Points reward: 159 Points

• Higher force efficiency, higher force under the same pulling force 0.3g/W
• Greater pulling force, increased maximum pulling force 8%
• Under load, the maximum temperature on the motor surface decreases 11%
KV:
  • KV380
Quantity:

159.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

MN4006_EVO

THENEW
UPGRADE

Higher force efficiency greater pulling force

MN4006_EVO
0.3g/WHigher force efficiency

higher force under the same pulling force

8%Greater pulling force

increased maximum pulling force

MN4006_EVO
11%Under load

the maximum temperature
on the motor surface decreases

About T-MOTOR MN4006 EVO Multirotor UAV Motor KV380


T-MOTOR Antigravity MN4006 EVO 380KV is engineered to elevate your UAV performance with its superior build quality, innovative design, and cutting-edge technology. With a higher efficiency EZO bearing, this motor is built to last, offering exceptional durability and a flight time of 60-80 hours, as confirmed by official testing.Up to 1.6kg thrust


Antigravity MN4006 EVO Highlights:


1.Unique Ventilation and Cooling System

2.Ultrathin Design Lightest Weight

3.MN4006 EVO THENEWUPGRADE Higher force efficiency greater pulling force

4.Higher force efficiency higher force under the same pulling force

5.11% under load the maximum temperatureon the motor surface decreases

6.Up to 1.6kg thrust


Application Areas:


Multi-rotors, VTOL


Packing List Includes:


2 x T-MOTOR MN4006 EVO Motor KV380( kv which you choose)

2 x Hardware pack


Matching Guide:


T-MOTOR T16*5.4 Prop / AIR 40A 2-6S MultiRotor UAV Drone ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

MN4006_EVO

THENEW
UPGRADE

Higher force efficiency greater pulling force

MN4006_EVO
0.3g/WHigher force efficiency

higher force under the same pulling force

8%Greater pulling force

increased maximum pulling force

MN4006_EVO
11%Under load

the maximum temperature
on the motor surface decreases

Technical Drawing

4006EVA.jpg

Specification Export to Excel
Motor SizeΦ44.1*29.3mmMagnet Level150℃ high temperature resistance
StatorAnti-rust treatment;
180℃ high temperature-resisting coatings
LeadEnameled Wire 50mm
Configuration18N24PCopper Wire240℃ high temperature resistance
Shaft DiameterIN:4mm,OUT:4mmCoil Insulation Test500V
BearingImported 694ZZPackage Size113*89*40mm
KV380Rated Voltage (LiPo)6S
Idle Current(10V)0.7AInternal Resistance159mΩ
Peak Current(180s)18AWeight (Incl. Cable)73g
Max. Power(180s)300WPackage Weight235g
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

(℃)
MN4006
EVO
P1540%24.004650.091.5830193812.24/
45%23.995860.112.1533585211.36
50%23.987170.132.8136896710.64
55%23.968580.163.5640098510.05
60%23.9410090.184.4743261079.43
65%23.9211570.215.4046111298.95
70%23.9013040.246.4048831538.52
75%23.8814640.277.5851581818.09
80%23.8516300.308.8854312127.69
90%23.8019680.3611.7859452807.02
100%23.7422730.4114.7463703506.49
P1640%24.005470.111.8729004512.17/
45%23.986980.142.6232426311.15
50%23.968460.173.4135618210.36
55%23.9410040.204.3238581039.70
60%23.9211720.235.3941461299.09
65%23.9013470.266.5844241578.58
70%23.8815070.297.7446581858.16
75%23.8516850.329.1849142197.69
80%23.8218670.3610.7351552567.30
90%23.7522310.4314.2356093386.60
100%23.6825430.4917.6659644186.08
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

4006EVO英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.