Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

AT2317 Long Shaft Outdoor 3D Trainer Glider Motor-KV1400/KV880/KV1250

39.99

Available points: 2000 Points Points reward: 39 Points

• Packaging Weight:150g,Packaging size:105*65*50mm
KV:
  • KV1400
  • KV880
  • KV1250
Quantity:

39.99

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

Technical Drawing

工程图.jpg

Specification
Test ItemLong Shaft KV880Weight (Incl. Cable)79g
Motor DimensionsΦ28.8*52mmInternal Resistance82mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)0.9APeak Current(180s)25A
Max. Power(180s)350WRecommendation/
Test ItemLong Shaft KV1250Weight (Incl. Cable)79g
Motor DimensionsΦ28.4*44.5mmInternal Resistance52mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.3APeak Current(180s)40A
Max. Power(180s)550WRecommendation/
Test ItemLong Shaft KV1400Weight (Incl. Cable)80g
Motor DimensionsΦ28.4*44.5mmInternal Resistance35mΩ
Lead22#AWG 100mmConfiguration12N14P
Shaft DiameterIN4mm
OUT
4mm
Rated Voltage(Lipo)2-4S
Idle Current(10V)1.7APeak Current(180s)45A
Max. Power(180s)700WRecommendation/
Test Data
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT2317
Long Shaft
KV880

APC

10*4.7

40%14.704.9172.0152650.0905838.0951
(Ambient

Temperature:

/)

45%14.685.7984.6955610.1026537.71
50%14.666.7999.3358640.1147297.34
55%14.637.84114.6261960.1278127.08
60%14.609.21134.3865250.1439106.77
65%14.5610.96159.3969200.16210226.41
70%14.5112.77185.1372700.17911306.11
75%14.4714.85214.7376080.19912435.79
80%14.4117.12246.5979740.21913565.50
90%14.2822.12315.7786040.25815714.97
100%14.2323.89339.8086860.27216524.86

APC

11*5.5

40%14.684.8270.6252970.0875928.3872
(Ambient

Temperature:

/)

45%14.665.6883.2556400.0986678.01
50%14.646.6096.5759500.1107437.69
55%14.627.61111.1562170.1228287.45
60%14.598.94130.3465850.1379287.12
65%14.5510.68155.2369760.15610496.76
70%14.5112.43180.1573170.17311616.45
75%14.4614.39207.8076680.19212826.17
80%14.4016.69240.1580210.21314025.84
90%14.2721.86311.8186470.25416275.22
100%14.2323.36332.1487500.26416705.03

APC

12*6

40%11.213.7441.8438820.07043510.4057
(Ambient

Temperature:

/)

45%11.194.3548.5740980.07748810.05
50%11.195.1257.1943500.0875519.64
55%11.155.9265.8645950.0966159.33
60%11.197.1679.9949290.1117108.88
65%11.118.5694.9452500.1268078.50
70%11.0510.03110.8455390.1408988.10
75%11.0711.85131.0658600.15810187.77
80%10.9813.78151.1060980.17511157.38
90%10.8617.90194.2066310.20713276.83
100%10.8219.41209.7967200.21813966.66

APC

13*8

40%11.074.1946.2232890.08546310.0179
(Ambient

Temperature:

/)

45%11.155.1056.6935330.0975379.47
50%11.126.2569.3438130.1136238.98
55%11.087.6885.0041120.1317258.53
60%10.718.9595.5942950.1437948.31
65%10.7010.94116.8245880.1659167.84
70%10.9213.49147.1049390.19010617.21
75%10.8715.70170.5751690.21011726.87
80%10.8818.28198.7254060.23212976.53
90%10.7623.33250.6657780.26814885.93
100%10.6924.84265.3458090.27715405.81
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2317
Long Shaft
KV1250

APC

8*6

40%15.128.13122.9284450.0946245.0878

(Ambient

Temperature:

/)

45%15.099.48143.0388890.1066984.88
50%15.0510.83162.8193040.1167654.70
55%15.0312.07181.1896120.1268204.52
60%14.9913.47201.6999830.1368824.37
65%14.9615.02224.60103050.1489434.20
70%14.9316.40244.54106630.16210144.15
75%14.8519.05283.40111520.17911053.90
80%14.7822.03325.32116090.19812073.71
90%14.5628.80419.00125300.23714063.36
100%14.4930.61443.19127130.24614513.27

APC

9*6

40%15.099.06136.6375810.1147495.4893

(Ambient

Temperature:

/)

45%15.0610.66160.1980130.1288405.24
50%15.0212.37185.5984180.1429375.05
55%14.9714.16212.0187740.15610504.95
60%14.9316.10240.2591300.17111314.71
65%14.8817.91266.4794740.18512174.57
70%14.8220.45302.9898800.20313414.42
75%14.7223.84350.85102870.22714574.15
80%14.6127.14396.58106190.24915623.94
90%14.3234.69496.77113690.28816963.41
100%14.2336.73522.62115000.29517333.32

APC

9*6

40%11.356.3772.2461790.0744866.7357
(Ambient

Temperature:

/)

45%11.337.4283.9865470.0835486.53
50%11.318.5396.3368760.0926066.29
55%11.289.60108.1071750.1006606.11
60%11.2610.63119.5174310.1087115.95
65%11.2311.85132.8677270.1177705.80
70%11.1913.36149.4079770.1298365.60
75%11.1515.22169.6084170.1419135.39
80%11.0917.71196.2088200.15710035.11
90%10.9522.99251.4895180.18811564.60
100%10.8924.65268.3697350.19611924.44

APC

10*4.7

40%11.347.0579.8353280.0925837.3079
(Ambient

Temperature:

/)

45%11.318.2593.3056420.1036516.98
50%11.289.68109.1259230.1157326.70
55%11.2411.22125.9162460.1288226.53
60%11.2013.13146.8565690.1449146.23
65%11.1415.55173.0969460.16210245.92
70%11.0917.77196.8372660.17911185.68
75%11.0220.41224.7975510.19612205.43
80%10.9423.41255.6678940.21513275.19
90%10.7329.63317.6084410.24814944.70
100%10.6531.44334.7985290.25515234.55
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT2317
Long Shaft
KV1400

APC

8*6

40%15.1310.98166.0291280.1157014.2278
(Ambient

Temperature:

/)

45%15.1012.79193.1896270.1297744.01
50%15.0814.75222.40101150.1428523.83
55%15.0516.75252.09105530.1569233.66
60%15.0318.68280.70109040.1709943.54
65%14.9921.36320.23113770.18510853.39
70%14.9723.11345.91117940.19711793.41
75%14.9127.02403.03122940.22213093.25
80%14.8532.01475.25129540.25014373.02
90%14.7341.16606.27136780.29916522.73
100%14.6844.70656.29139370.31117032.59

APC

8*6

40%11.308.2793.3776520.0785115.4693
(Ambient

Temperature:

/)

45%11.279.48106.6781000.0865765.40
50%11.2410.79121.2684380.0956355.24
55%11.2112.02134.6887950.1036865.09
60%11.1913.27148.3490610.1117374.97
65%11.1614.45161.1093660.1187804.84
70%11.1315.70174.5695900.1268214.70
75%11.0817.66195.59100370.1388894.55
80%11.0220.28223.57104340.1539664.32
90%10.8326.37285.43112950.18411223.93
100%10.7628.34304.65115050.19311723.85

APC

9*6

40%11.289.15103.1169350.0936125.9357
(Ambient

Temperature:

/)

45%11.2510.66119.8173130.1046815.69
50%11.2112.29137.5476410.1157555.49
55%11.1713.79153.8679720.1268215.34
60%11.1315.41171.3582850.1378805.14
65%11.0917.15190.1485880.1479414.95
70%11.0419.19211.9389220.16010164.80
75%10.9721.91240.0693140.17611004.58
80%10.8724.97271.4097110.19311924.39
90%10.6231.95339.12103900.22613694.04
100%10.5334.22359.97105170.23614223.95
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.