T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

X-601 Combo Pack Coaxial Type (Integrated Propulsion System ) UAV Motor 170/320KV

420.00

Available points: 21000 Points Points reward: 420 Points

• Polymer propellers are not recommended for coaxial setups
• Free of complicated mounting process
• Turn-key system, perfect compatibility, superb cost performance
• Fast and convenient
Parameter :
  • MN601-S KV320+Alpha 60A LV
  • MN601-S KV170+Alpha 60A HV+P20*6
  • MN601-S KV170+Alpha 60A HV
Quantity :

420.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Relevant Products

  • Detail information
  • Specifications

Hot Products



Technical Drawing
X-601.png
Specification Export to Excel
ModelX-601KV170Lead Cable Length630mm
Dimension124.8*72*110mmArm Set Weight(Incl. Cable)825g
Configuration24N28PShaft DiameterIN:6mm OUT:6mm
Idle Current (24V)0.8ARated Voltage (Lipo)6-12S
Internal Resistance115mΩESCRecommendationALPHA 60A 12S
Max. Power (180s)348WPropellerRecommendationP20*6
Model601-XKV320Lead Cable Length630mm
Dimension124.8*72*110mmArm Set Weight(Incl. Cable)829g
Configuration24N28PShaft DiameterIN:6mm OUT:6mm
Idle Current (24V)2.1ARated Voltage (Lipo)6S
Internal Resistance39mΩESCRecommendationALPHA 60A 6S
Max. Power (180s)264WPropellerRecommendationP20*6
Test Data Export to Excel
TypeVoltage
(V)
PropellerThrottle
(%)
Current
(A)
Thrust
(g)
Torque
(N.m)
RPMMotor
Efficiency
(%)
Efficiency(gf/W)Operating
Temperature
(℃)
X-601
KV170(Alpha 60A 12S )
12S(48V)P20*640%4.0817320.48292874.3210.5367
(Ambient Temperature:
25)
45%5.5322010.60326476.689.89
50%7.2527280.74359278.559.31
55%9.2833020.88392180.278.82
60%11.7939271.05425681.138.28
65%14.5746021.22458082.247.86
70%17.7853031.41489683.187.43
75%21.4660361.60520383.066.97
80%25.6868311.81551683.326.62
85%30.3176492.02581783.456.30
90%35.4584762.24610783.225.97
95%40.4492642.45637283.205.74
100%43.2696912.56650283.155.60
X-601
KV320(Alpha 60A 6S )
6S(24V)P20*640%6.8414750.41273872.0910.7854
(Ambient Temperature:
25)
45%9.1518620.51304574.4910.20
50%11.9523070.62334676.899.76
55%15.2227590.74364178.279.18
60%19.1132730.88393779.238.71
65%23.4738121.02421980.008.30
70%28.3143571.16448980.347.88
75%33.7549341.30475180.637.53
80%39.7755191.45500780.777.17
85%46.2460881.60525280.786.86
90%52.8266301.74546780.636.57
95%56.1968871.81557080.596.43
100%60.1270121.90556980.616.36
Note: Motor temperature is motor surface temperature @100% throttle running 5mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Matching Table
Arm SetCompatible
Tube Size
MotorKVDefault ESCDefault
Propeller
Propeller OptionsCustom ESC
501-X25mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2MF1503P15*5, FA15.2*5FLAME 60A 12S
KV300ALPHA 40A 6SMF2009P20*6, FA20.2*6.6ALPHA 60A 12S V1.2,
AIR 40A
KV360MF1806P18*6.1, FA18.2*5.9
505-XMN505-SKV320ALPHA 60A 6SMF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV380MF1806P18*6.1, FA18.2*5.9
601-XMN601-SKV170ALPHA 60A 12S V1.2MF2009P20*6, FA20.2*6.6FLAME 60A 12S
KV320ALPHA 60A 6SP20*6, FA20.2*6.6
605-XMN605-SKV170ALPHA 60A 12S V1.2MF2211P22*6.6, FA22.2*7.2FLAME 60A 12S
KV320ALPHA 60A 6S
701-XMN701-SKV135ALPHA 80A 12S
Round
MF2614P24*7.2-10mm Hole,
G24*7.8, FA24.2*7.9
/
705-XMN705-SKV125ALPHA 80A 12S
Round
MF2614G26*8.5, FA26.2*8.5/
U8Ⅱ-X
U8 Lite-X
XU8-X
U8Ⅱ
U8 Lite
XU8
KV85ALPHA 60A 12S V1.2MF2815G28*9.2, FA28.2*9.2FLAME 60A 12S
KV100
KV150ALPHA 60A 6S
KV190
6007Ⅱ-X25mm/28mm6007ⅡKV160ALPHA 60A 12S V1.2MF2211FA22.2*7.2,
NS22*6.6, P22*6.6
FLAME 60A 12S
KV320ALPHA 60A 6S
P60-X25mm/30mm
(25mm=30mm+
adapter)
P60KV170FLAME 60A 12SMF2211P22*6.6, G22*7.2/
P80-X30mm/35mm
or 40mm
(Notify us your tube size)
P80KV100/KV120ALPHA 80A 12SMF3016P30*10, G30*10.5FLAME 80A 12S,
FLAME 100A 14S
X-50125mm/30mm
(25mm=30mm+
adapter)
MN501-SKV240ALPHA 60A 12S V1.2P15*5/FLAME 60A 12S
KV300ALPHA 40A 6SP20*6/ALPHA 60A 6S,
AIR 40A
KV360P18*6.1/
X-505MN505-SKV320ALPHA 60A 6SP22*6.6/FLAME 60A 12S
KV380P18*6.1/
X-601MN601-SKV170ALPHA 60A 12S V1.2P20*6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-605MN605-SKV170ALPHA 60A 12S V1.2P22*6.6/FLAME 60A 12S
KV320ALPHA 60A 6S/
X-U8Ⅱ
X-U8 Lite
U8Ⅱ
U8 Lite
KV85ALPHA 60A 12S V1.2G28*9.2/FLAME 60A 12S
KV100/
KV150ALPHA 60A 6S/
KV190/
X-70130mm/35mm
(30mm=35mm+
adapter)
MN701-SKV135ALPHA 80A 12S
Round
P24*7.2
-10mmHole
G24*7.8/
X-705MN705-SKV125ALPHA 80A 12S
Round
G26*8.5//
* NOTE : order qty should be an EVEN number.