T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT4120 VTOL Fixed Wing Airplane Long Shaft Motor-KV250/KV500/KV560

109.99

Available points: 5500 Points Points reward: 109 Points

• Packaging Weight:478g,Packaging size:145*95*65mm
KV:
  • KV250
  • KV500
  • KV560
Quantity:

109.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT4120 VTOL Fixed Wing Airplane Long Shaft Motor


High quality AT4120 BLDC motor has been developed especially for use with 5s and 6s lipols for 3D models up to 3500g and for sailplanes up to 5000g in weight. 

And especially the 250KV can work under 12S lipols with 2100W max. power. Recommended to be used with T-Motor AT115A and T-Motor FS15*8 folding propellers.  


AT4120 Highlights:


The AT4120 long-shaft engine adopts a long-shaft design, which improves installation flexibility and compatibility with different types of propellers and accessories. 

This makes it a versatile choice for different types of aviation applications.

        

Packing List Includes:


1x T-MOTOR AT4120 Motor

1x Hardware pack


Matching Guide:


AT 115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Test ItemLong ShaftKV250Weight (Incl. Cable)304g
Motor DimensionsΦ50*69mmInternal Resistance76mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)12S
Idle Current(10V)1.0APeak Current(180s)45A
Max Power (180S)2100WRecommendation/
Test ItemLong ShaftKV500Weight (Incl. Cable)305g
Motor DimensionsΦ50*69mmInternal Resistance21mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6S
Idle Current(10V)2.0APeak Current(180s)75A
Max Power (180S)1700WRecommendation/
Test ItemLong ShaftKV560Weight (Incl. Cable)300g
Motor DimensionsΦ50*69mmInternal Resistance16mΩ
LeadEnameled Wire100mmConfiguration12N14P
Shaft DiameterIN:6mm
OUT:6mm
Rated Voltage(Lipo)6S
Idle Current(10V)2.4APeak Current(180s)80A
Max Power (180S)1800WRecommendation/
Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating

Temperature

(℃)
AT4120
Long Shaft
KV250
APC
15*8
40%44.322.70119.6338800.20310128.4665

(Ambient

Temperature:

/)

45%44.333.30146.1142870.24812358.45
50%44.304.56201.8348380.31915747.80
55%44.256.75298.5954220.41120146.75
60%44.238.19362.2358320.47823316.43
65%44.219.84434.8662430.55827126.24
70%44.1412.69560.1167160.65331465.62
75%44.1015.43680.2571320.74935865.27
80%44.0418.63820.6475650.85740674.96
90%43.9126.061144.2082881.07149344.31
100%43.7336.521596.9389631.34755043.45
APC
15*10
40%44.303.05135.0738280.24911048.1887

(Ambient

Temperature:

/)

45%44.283.86171.0842050.30013217.72
50%44.265.15228.1247160.37516627.29
55%44.217.77343.4053170.49221686.31
60%44.189.61424.7357130.56524765.83
65%44.1411.97528.3161540.67129145.52
70%44.0815.06663.5865650.77533555.06
75%44.0317.80783.7269530.87937714.81
80%43.9621.72954.6873630.99742404.44
90%43.8030.961355.9080121.27647313.49
100%43.6142.301844.4986181.54556093.04
APC
16*8
40%44.373.25144.0939370.25712538.70HOT

(Ambient

Temperature:

/)

45%44.373.99177.0942780.30414858.39
50%44.335.53245.3748240.38918997.74
55%44.297.96352.3853890.49824226.87
60%44.2510.12447.9058100.59028506.36
65%44.1912.62557.8061950.68833025.92
70%44.1415.97704.9666520.80838525.46
75%44.0719.57862.4470520.93143795.08
80%44.0024.051058.2374851.07750164.74
90%43.8532.701433.9681121.30159524.15
100%43.6345.731995.2086761.60367173.37
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4120
Long Shaft
KV500
APC
15*8
40%22.476.81153.1342520.25212227.9879

(Ambient

Temperature:

/)

45%22.448.40188.4546030.29114207.53
50%22.4110.07225.6849010.33016037.10
55%22.3712.34276.1252550.38518676.76
60%22.3215.19339.1456370.44821746.41
65%22.2718.63414.7260300.52525336.11
70%22.1922.75504.9164410.60028785.70
75%22.1227.01597.5468170.67532295.40
80%22.0531.62697.0771530.75535835.14
90%21.8642.70933.2878050.92943514.66
100%21.7549.311072.4781351.02047144.40
APC
15*10
40%22.495.40121.4436800.23610278.46HOT

(Ambient

Temperature:

/)

45%22.467.19161.6240970.29412817.93
50%22.3612.00268.2546880.39317016.34
55%22.3215.15338.1351760.46420205.97
60%22.2518.98422.4355730.54523715.61
65%22.1922.88507.7159140.62327005.32
70%22.1227.55609.3562880.71030525.01
75%22.0133.85744.8766870.80334344.61
80%21.9040.20880.5070300.90038154.33
90%21.6555.071192.3275551.11143243.63
100%21.4070.411506.6579521.30146703.10
APC
16*8
40%22.448.73195.8142940.31415187.7598

(Ambient

Temperature:

/)

45%22.4010.71240.0246360.36417657.35
50%22.3513.87309.8450710.44021236.85
55%22.2817.61392.2954990.52825506.50
60%22.2122.03489.3059270.62229796.09
65%22.1227.16600.8663340.71934275.70
70%22.0332.72720.9367150.82438855.39
75%21.9438.56845.9670750.92243055.09
80%21.8245.23986.9674051.02447424.80
90%21.5462.331342.7980351.27058014.32
100%21.4965.441406.2381081.31859674.24
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT4120
Long Shaft
KV560
APC
14*7
40%22.449.30208.8252850.27214216.8179

(Ambient

Temperature:

/)

45%22.4111.47256.9357040.32316676.49
50%22.3813.30297.5360110.35718326.16
55%22.3315.78352.3663650.40820875.92
60%22.2818.84419.7767590.46823745.66
65%22.2222.57501.5372420.53126765.34
70%22.1527.13600.9276780.61030495.07
75%22.0731.63698.1480540.68433954.86
80%21.9737.50823.8184650.77637794.59
90%21.7252.461139.4992860.97746164.05
100%21.6159.471284.9895811.06549093.82
APC
15*8
40%22.439.90222.1547960.32015627.0398

(Ambient

Temperature:

/)

45%22.4012.15272.1551520.37418296.72
50%22.3415.29341.6655820.44521686.34
55%22.2719.32430.2560490.52825585.95
60%22.2023.78527.8864750.61229515.59
65%22.1129.15644.4569340.70933845.25
70%22.0135.31777.0773580.80638284.93
75%21.8942.25924.7877310.91643144.66
80%21.7948.351053.4580461.00847074.47
90%21.4966.591431.1286891.25353113.71
100%21.3276.781637.3289791.37655803.41
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.