CubeMars G100 Gimbal Motor features a large central through-hole design that allows integration of an electrical
slip ring, making it convenient for wiring. The G series gimbal motors have an overall low cogging torque,
resulting in low energy consumption and enabling quick responses. With a high precision of 0.01°,
these motors support various control modes, including speed and position control, providing precise
and convenient control options.
The G100 gimbal motor adopts a high slot-fill factor winding, allowing for low-speed operation with high torque
density, meeting the requirements of applications with high power demands. Additionally, it boasts high
waterproof and dustproof performance, making it suitable for gimbal systems and autonomous driving systems,
gaining popularity among users.
G100 Gimbal Motor Specifications:
- Motor Weight: 954g
- Rated Voltage: 24V
- Rated Current: 2.4A
- Rated Torque: 3Nm
- Rated Speed: 140rpm
- Maximum No-Load Speed: 250rpm
- Stall/Peak Torque: 7.7Nm
For more detailed information about the G series gimbal motors or for customers looking to customize gimbal motors,
please consult our online advisors!