Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.
1. Max. thrust :20kg
2. Recommendation:T-MOTOR G30*10.5"CF prop
3. MTBF:About 1000hours
4. Features:Lightweight design, Waterproof, dustproof, low noise
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | KV120 | Weight (Incl. Cable) | 778g |
Motor Dimensions | Φ106.8*47.6 mm | Internal Resistance | 22mΩ |
Lead | Enameled Wire 90mm | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 10-14S |
Idle Current(18V) | 1.5A | Peak Current(180s) | 95A |
Max. Power | 4560W |
Test Item | KV60 | Weight (Incl. Cable) | 803g |
Motor Dimensions | Φ106.8*47.6 mm | Internal Resistance | 75mΩ |
Lead | Enameled Wire 90mm | Configuration | 36N42P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 22-25S |
Idle Current(18V) | 1.7A | Peak Current(180s) | 41A |
Max. Power | 4000W |
Type | Voltage (V) | Propeller | Throttle | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U12Ⅱ KV120 | 48 | T-MOTOR G30*10.5" | 50% | 5500 | 1.9 | 14.5 | 2548 | 696 | 7.9 | 96 (Ambient Temperature: 24℃) |
55% | 7400 | 2.7 | 22.5 | 2971 | 1080 | 6.85 | ||||
60% | 8800 | 3.2 | 28.3 | 3202 | 1358.4 | 6.48 | ||||
65% | 10200 | 3.8 | 34.6 | 3430 | 1660.8 | 6.14 | ||||
75% | 13300 | 5 | 49.2 | 3882 | 2361.6 | 5.63 | ||||
85% | 16300 | 6.2 | 66.4 | 4256 | 3187.2 | 5.11 | ||||
100% | 20400 | 7.9 | 94.3 | 4742 | 4526.4 | 4.51 | ||||
Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
U12 II KV60 | G29*9.5 | 40% | 99.57 | 5626 | 2.0 | 7.5 | 2800 | 747 | 7.5 | 90℃ (Ambient Temperature: 24℃) |
45% | 99.55 | 6236 | 2.2 | 8.6 | 2944 | 852 | 7.3 | |||
50% | 99.51 | 6840 | 2.4 | 9.7 | 3086 | 970 | 7.1 | |||
55% | 99.48 | 7494 | 2.7 | 11.1 | 3231 | 1102 | 6.8 | |||
60% | 99.45 | 8041 | 2.9 | 12.3 | 3358 | 1220 | 6.6 | |||
65% | 99.42 | 8758 | 3.2 | 13.8 | 3495 | 1369 | 6.4 | |||
70% | 99.38 | 9524 | 3.5 | 15.4 | 3637 | 1528 | 6.2 | |||
75% | 99.32 | 10469 | 3.9 | 17.6 | 3814 | 1747 | 6.0 | |||
80% | 99.29 | 11560 | 4.3 | 20.0 | 4009 | 1988 | 5.8 | |||
90% | 99.14 | 14175 | 5.3 | 26.6 | 4435 | 2636 | 5.4 | |||
100% | 99.01 | 16668 | 6.1 | 33.5 | 4804 | 3313 | 5.0 | |||
G30*10.5 | 40% | 99.72 | 5990 | 2.3 | 7.9 | 2670 | 788 | 7.6 | 107℃ (Ambient Temperature: 24℃) | |
45% | 99.70 | 6631 | 2.5 | 9.1 | 2818 | 907 | 7.3 | |||
50% | 99.65 | 7289 | 2.8 | 10.4 | 2958 | 1037 | 7.0 | |||
55% | 99.63 | 8053 | 3.1 | 11.8 | 3098 | 1179 | 6.8 | |||
60% | 99.60 | 8744 | 3.3 | 13.3 | 3224 | 1321 | 6.6 | |||
65% | 99.55 | 9657 | 3.7 | 15.3 | 3382 | 1520 | 6.4 | |||
70% | 99.50 | 10598 | 4.1 | 17.4 | 3547 | 1736 | 6.1 | |||
75% | 99.38 | 11775 | 4.6 | 20.5 | 3740 | 2038 | 5.8 | |||
80% | 99.40 | 13186 | 5.2 | 23.3 | 3946 | 2313 | 5.7 | |||
90% | 99.22 | 16096 | 6.3 | 31.0 | 4348 | 3078 | 5.2 | |||
100% | 98.99 | 19014 | 7.4 | 40.4 | 4709 | 3997 | 4.8 | |||
Note: Motor temperature is motor surface temperature @100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |