P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
Get fpv long-range motor with the T-Motor F2004 1700KV/3000KV Motor!
The F2004 motors come in a new and sleek design and are made with premium components to give your multirotor visibility and speed in the game!
Great for freestyle and racing drones, like 3 inch cinewhoops and 4-5 inch quad builds or ultralight drones!
Suitable for 3-inch cinewhoop and 4-5 inch toothpick/ultralight drone, made of new appearance and high-quality raw materials.
T-Mount locking propeller design, 1.5mm shaft, small body accumulates a lot of energy, its stable explosive power and good controllability make your flying posture clean and neat.
1 x T-Motor F2004 1700KV/3000KV Motor
3-5 Inch
Test Item | KV1700 | Weight(Incl.Cable) | 16.4g |
Motor Dimensions | Φ24.3*17.25mm | Internal Resistance | 221mΩ |
Lead | 24#AWG 130mm | Configuration | 12N14P |
Shaft Diameter | 3mm | Rated Voltage(Lipo) | 6S |
Idle Current(10V) | 0.38A | Peak Current(60s) | 21.2A |
Max.Power(60s) | 503W |
Test Item | KV3000 | Weight(Incl.Cable) | 16.4g |
Motor Dimensions | Φ24.3*17.25mm | Internal Resistance | 90mΩ |
Lead | 24#AWG 130mm | Configuration | 12N14P |
Shaft Diameter | 3mm | Rated Voltage(Lipo) | 4-5S |
Idle Current(10V) | 0.88A | Peak Current(60s) | 30.1A |
Max.Power(60s) | 460W |
Type | Propeller | Throttle | Thrust (g) | Voltage (V) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
F2004 KV1700 | GF4023 | 50% | 224.70 | 23.98 | 2.38 | 20595 | 57.13 | 3.93 | 65 (Ambient Temperature: 8℃) |
55% | 269.47 | 23.97 | 3.25 | 22734 | 77.92 | 3.46 | |||
60% | 321.74 | 23.95 | 4.29 | 24683 | 102.83 | 3.13 | |||
65% | 381.72 | 23.94 | 5.34 | 26569 | 127.87 | 2.99 | |||
70% | 424.27 | 23.92 | 6.15 | 28055 | 147.05 | 2.89 | |||
75% | 493.59 | 23.90 | 7.71 | 29998 | 184.17 | 2.68 | |||
80% | 555.63 | 23.87 | 9.27 | 31890 | 221.31 | 2.51 | |||
85% | 608.12 | 23.85 | 10.66 | 33052 | 254.29 | 2.39 | |||
90% | 650.62 | 23.83 | 12.03 | 34274 | 286.57 | 2.27 | |||
95% | 701.11 | 23.80 | 14.06 | 35525 | 334.66 | 2.09 | |||
100% | 857.41 | 23.77 | 18.19 | 39541 | 432.37 | 1.98 | |||
GT5125 | 50% | 309.73 | 23.95 | 3.35 | 18454 | 80.19 | 3.86 | 67 (Ambient Temperature: 8℃) | |
55% | 371.42 | 23.93 | 4.45 | 20267 | 106.47 | 3.49 | |||
60% | 428.96 | 23.91 | 5.61 | 21758 | 134.06 | 3.20 | |||
65% | 495.36 | 23.88 | 6.91 | 23402 | 165.07 | 3.00 | |||
70% | 558.66 | 23.83 | 8.28 | 24385 | 197.34 | 2.83 | |||
75% | 614.19 | 23.81 | 9.78 | 25736 | 232.95 | 2.64 | |||
80% | 664.74 | 23.79 | 11.14 | 26889 | 265.05 | 2.51 | |||
85% | 712.35 | 23.77 | 12.82 | 27590 | 304.63 | 2.34 | |||
90% | 750.23 | 23.73 | 14.52 | 28461 | 344.55 | 2.18 | |||
95% | 794.03 | 23.69 | 16.73 | 29201 | 396.41 | 2.00 | |||
100% | 929.72 | 23.67 | 20.63 | 32253 | 488.25 | 1.90 | |||
T4944 | 50% | 334.53 | 23.95 | 3.63 | 18204 | 87.03 | 3.84 | 69 (Ambient Temperature: 8℃) | |
55% | 390.41 | 23.92 | 4.74 | 19980 | 113.48 | 3.44 | |||
60% | 447.47 | 23.91 | 5.86 | 21283 | 140.01 | 3.20 | |||
65% | 509.13 | 23.88 | 7.08 | 22793 | 169.04 | 3.01 | |||
70% | 570.09 | 23.84 | 8.41 | 23838 | 200.53 | 2.84 | |||
75% | 628.69 | 23.82 | 10.02 | 25281 | 238.59 | 2.64 | |||
80% | 681.82 | 23.79 | 11.48 | 26230 | 273.09 | 2.50 | |||
85% | 725.17 | 23.77 | 13.10 | 26936 | 311.45 | 2.33 | |||
90% | 765.52 | 23.73 | 14.83 | 27897 | 351.92 | 2.18 | |||
95% | 803.27 | 23.70 | 17.02 | 28334 | 403.23 | 1.99 | |||
100% | 945.44 | 23.66 | 21.27 | 31604 | 503.10 | 1.88 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) | |||||||||
F2004 KV3000 | GF D76 | 50% | 252.92 | 15.86 | 5.45 | 22447 | 86.49 | 2.92 | 63 (Ambient Temperature: 8℃) |
55% | 293.93 | 15.82 | 6.99 | 24355 | 110.54 | 2.66 | |||
60% | 336.20 | 15.79 | 8.38 | 26029 | 132.38 | 2.54 | |||
65% | 379.70 | 15.77 | 9.55 | 27551 | 150.51 | 2.52 | |||
70% | 420.14 | 15.72 | 10.96 | 28769 | 172.32 | 2.44 | |||
75% | 479.02 | 15.68 | 13.03 | 30393 | 204.32 | 2.34 | |||
80% | 527.04 | 15.65 | 14.96 | 32003 | 234.14 | 2.25 | |||
85% | 574.19 | 15.59 | 17.12 | 33236 | 266.99 | 2.15 | |||
90% | 604.76 | 15.56 | 18.88 | 34462 | 293.68 | 2.06 | |||
95% | 649.57 | 15.49 | 21.62 | 35367 | 334.93 | 1.94 | |||
100% | 794.52 | 15.43 | 26.55 | 39050 | 409.71 | 1.94 | |||
GF4023 | 50% | 281.13 | 15.91 | 4.94 | 23132 | 78.51 | 3.58 | 68 (Ambient Temperature: 8℃) | |
55% | 330.10 | 15.87 | 6.34 | 25157 | 100.58 | 3.28 | |||
60% | 382.64 | 15.84 | 7.73 | 26865 | 122.42 | 3.13 | |||
65% | 440.47 | 15.80 | 9.12 | 28595 | 144.21 | 3.05 | |||
70% | 479.70 | 15.78 | 10.41 | 29886 | 164.21 | 2.92 | |||
75% | 544.83 | 15.74 | 12.36 | 31568 | 194.60 | 2.80 | |||
80% | 609.44 | 15.69 | 14.45 | 33319 | 226.77 | 2.69 | |||
85% | 650.18 | 15.66 | 16.19 | 34186 | 253.48 | 2.57 | |||
90% | 695.66 | 15.61 | 18.29 | 35738 | 285.51 | 2.44 | |||
95% | 737.42 | 15.57 | 20.73 | 36583 | 322.66 | 2.29 | |||
100% | 890.03 | 15.51 | 25.46 | 40309 | 394.93 | 2.25 | |||
GF5125 | 50% | 347.95 | 15.84 | 6.29 | 19417 | 99.63 | 3.49 | 72 (Ambient Temperature: 8℃) | |
55% | 403.42 | 15.79 | 7.93 | 21091 | 125.27 | 3.22 | |||
60% | 486.64 | 15.73 | 10.48 | 23039 | 164.83 | 2.95 | |||
65% | 554.75 | 15.63 | 13.57 | 24401 | 212.01 | 2.62 | |||
70% | 587.89 | 15.58 | 15.10 | 24912 | 235.35 | 2.50 | |||
75% | 625.25 | 15.60 | 15.61 | 25811 | 243.56 | 2.57 | |||
80% | 673.25 | 15.57 | 17.31 | 26954 | 269.45 | 2.50 | |||
85% | 723.05 | 15.51 | 19.55 | 27723 | 303.19 | 2.38 | |||
90% | 766.25 | 15.45 | 22.14 | 28811 | 341.91 | 2.24 | |||
95% | 804.38 | 15.38 | 25.01 | 29351 | 384.81 | 2.09 | |||
100% | 951.24 | 15.32 | 29.85 | 32718 | 457.20 | 2.08 | |||
T76 | 50% | 214.40 | 15.90 | 3.99 | 24197 | 63.40 | 3.38 | 61 (Ambient Temperature: 8℃) | |
55% | 261.45 | 15.87 | 5.26 | 26703 | 83.43 | 3.13 | |||
60% | 308.73 | 15.84 | 6.57 | 28691 | 104.01 | 2.97 | |||
65% | 355.65 | 15.82 | 7.84 | 30906 | 123.94 | 2.87 | |||
70% | 391.56 | 15.79 | 9.00 | 32212 | 142.00 | 2.76 | |||
75% | 450.25 | 15.76 | 10.64 | 34389 | 167.70 | 2.68 | |||
80% | 504.09 | 15.72 | 12.38 | 36039 | 194.74 | 2.59 | |||
85% | 548.46 | 15.68 | 14.17 | 37332 | 222.26 | 2.47 | |||
90% | 587.94 | 15.64 | 15.97 | 38846 | 249.85 | 2.35 | |||
95% | 627.19 | 15.60 | 18.29 | 40088 | 285.37 | 2.20 | |||
100% | 767.72 | 15.56 | 22.61 | 43870 | 351.87 | 2.18 | |||
T4944 | 50% | 365.46 | 15.82 | 6.69 | 18922 | 105.84 | 3.45 | 71 (Ambient Temperature: 8℃) | |
55% | 403.59 | 15.79 | 7.94 | 20147 | 125.30 | 3.22 | |||
60% | 476.12 | 15.73 | 10.11 | 21861 | 159.02 | 2.99 | |||
65% | 564.70 | 15.64 | 13.03 | 23849 | 203.88 | 2.77 | |||
70% | 599.67 | 15.57 | 15.28 | 24434 | 237.87 | 2.52 | |||
75% | 638.39 | 15.56 | 16.29 | 25440 | 253.50 | 2.52 | |||
80% | 680.47 | 15.55 | 17.63 | 26323 | 274.12 | 2.48 | |||
85% | 722.42 | 15.49 | 19.67 | 26952 | 304.65 | 2.37 | |||
90% | 761.90 | 15.43 | 22.23 | 27823 | 342.86 | 2.22 | |||
95% | 800.62 | 15.36 | 25.09 | 28427 | 385.38 | 2.08 | |||
100% | 946.11 | 15.29 | 30.12 | 31723 | 460.51 | 2.05 | |||
Note: Motor temperature is motor surface temperature at 100% throttle running 1mins. (Date above based on benchtest are for reference only. Comparion with that of other motor types is not recommended.) |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now