
Thunder 12~24S 200A High Power UAVs ESC
T8542 F3P 4D Airplane Polymer Propeller
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor Antigravity MN8012 KV100 is a lightweight, high-efficiency motor engineered to deliver powerful and stable performance for professional UAV applications, including multi-rotors, VTOLs, and industrial drones. Designed with advanced materials and cutting-edge technology, this motor ensures long-lasting durability and optimal functionality.
Antigravity MN8012 Highlights:
Max.Thrust:11.8kg, Motor Weight:351g, Power Ratio:34
Employment of 15mm aluminium shaft and 24mm big bearing for stability improvement and service life extension.
Motor service life: 800 hours
Self-circulating cooling system, high-temperature-resistant wires and arc magnets help release all potential for high efficiency.
Imported bearings and high strength 7075 aviation aluminium alloy for long motor endurance.
220ºC high-temperature resistance Wires
Anti-rust treatment Stator with 180°C high temperature-resisting coatings
" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.
Multi-rotors, VTOL,UAVs,Heavy-duty professional drones
1 x T-MOTOR MN8012 Motor KV100( kv which you choose)
1 x Hardware pack
T-MOTOR Propeller G29*9.5 / G30*10.5 / FLAME 80A 12S V2.0 ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com






| Motor Size | Φ87.8*29mm | Magnet Level | 180℃high temperature resistance |
| Stator | Anti-rust treatment; 180℃high temperature-resisting coatings | Lead | 16AWG*90mm |
| Configuration | 36N42P | Copper Wire | 220℃ high temperature resistance |
| Shaft Diameter | IN:12mm | Coil Insulation Test | 1000V/5s |
| Bearing | Imported 6901ZZ | Rotor Dynamic Balance Standard | ≤15Mg |
| KV | 100 | Rated Voltage(Lipo) | 12S |
| Idle Current(24V) | 1.0A | Internal Resistance | 85mΩ |
| Peak Current(180s) | 40A | Weight (Incl. Cable) | 351g |
| Max. Power (180s) | 1873W | Package Weight | 558g |
| Type | Propeller | Throttle | Voltage (V) | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
| MN8012 KV100 | T-MOTOR G28*9.2” | 40% | 47.76 | 1674 | 0.55 | 2.63 | 1632 | 125 | 13.34 | 45℃ |
| 45% | 47.74 | 2076 | 0.68 | 3.51 | 1811 | 167 | 12.41 | |||
| 50% | 47.71 | 2565 | 0.83 | 4.54 | 2003 | 217 | 11.85 | |||
| 55% | 47.68 | 3194 | 1.03 | 6.12 | 2218 | 292 | 10.96 | |||
| 60% | 47.62 | 3810 | 1.22 | 7.85 | 2412 | 374 | 10.19 | |||
| 65% | 47.59 | 4433 | 1.39 | 9.63 | 2594 | 458 | 9.68 | |||
| 70% | 47.54 | 5132 | 1.61 | 11.85 | 2781 | 563 | 9.11 | |||
| 75% | 47.49 | 5872 | 1.84 | 14.41 | 2968 | 685 | 8.58 | |||
| 80% | 47.44 | 6513 | 2.03 | 16.78 | 3125 | 796 | 8.18 | |||
| 90% | 47.33 | 7936 | 2.47 | 22.52 | 3431 | 1066 | 7.45 | |||
| 100% | 47.19 | 9546 | 2.97 | 29.64 | 3751 | 1399 | 6.83 | |||
T-MOTOR G29*9.5” | 40% | 47.75 | 1987 | 0.68 | 3.06 | 1619 | 146 | 13.59 | 56℃ | |
| 45% | 47.71 | 2487 | 0.84 | 4.19 | 1802 | 200 | 12.45 | |||
| 50% | 47.69 | 3135 | 1.04 | 5.75 | 2008 | 274 | 11.43 | |||
| 55% | 47.62 | 3788 | 1.26 | 7.46 | 2203 | 356 | 10.66 | |||
| 60% | 47.58 | 4447 | 1.48 | 9.44 | 2384 | 449 | 9.90 | |||
| 65% | 47.53 | 5169 | 1.71 | 11.74 | 2561 | 558 | 9.27 | |||
| 70% | 47.47 | 5892 | 1.95 | 14.19 | 2730 | 674 | 8.75 | |||
| 75% | 47.42 | 6679 | 2.20 | 17.04 | 2909 | 808 | 8.27 | |||
| 80% | 47.36 | 7380 | 2.43 | 19.85 | 3052 | 940 | 7.85 | |||
| 90% | 47.11 | 8925 | 2.93 | 26.39 | 3336 | 1243 | 7.18 | |||
| 100% | 46.93 | 10582 | 3.47 | 34.05 | 3612 | 1598 | 6.62 | |||
T-MOTOR G30*10.5” | 40% | 47.70 | 2285 | 0.80 | 3.61 | 1581 | 172 | 13.27 | 74℃ | |
| 45% | 47.64 | 2882 | 1.00 | 4.92 | 1774 | 234 | 12.30 | |||
| 50% | 47.52 | 3636 | 1.27 | 6.83 | 1984 | 324 | 11.21 | |||
| 55% | 47.43 | 4370 | 1.52 | 8.88 | 2166 | 421 | 10.38 | |||
| 60% | 47.40 | 5109 | 1.77 | 11.14 | 2339 | 528 | 9.68 | |||
| 65% | 47.30 | 5885 | 2.04 | 13.72 | 2501 | 649 | 9.07 | |||
| 70% | 47.21 | 6663 | 2.30 | 16.58 | 2654 | 783 | 8.51 | |||
| 75% | 47.20 | 7536 | 2.59 | 19.96 | 2813 | 942 | 8.00 | |||
| 80% | 47.08 | 8344 | 2.87 | 23.26 | 2954 | 1095 | 7.62 | |||
| 90% | 47.01 | 9952 | 3.43 | 30.62 | 3223 | 1439 | 6.92 | |||
| 100% | 46.81 | 11826 | 4.06 | 40.02 | 3483 | 1873 | 6.31 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
