Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN8012 Antigravity Multirotor VTOL UAV Motor KV100

269.90

Available points: 6500 Points Points reward: 269 Points

  • Promotion
• Ultra light, high efficiency
• Max.Thrust:11.8kg, Motor Weight:351g, Power Ratio:34
Quantity:

269.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR MN8012 Multirotor VTOL UAV Motor KV100


T-Motor Antigravity MN8012 KV100 is a lightweight, high-efficiency motor engineered to deliver powerful and stable performance for professional UAV applications, including multi-rotors, VTOLs, and industrial drones. Designed with advanced materials and cutting-edge technology, this motor ensures long-lasting durability and optimal functionality.


Antigravity MN8012 Highlights:


  • Max.Thrust:11.8kg, Motor Weight:351g, Power Ratio:34

  • Employment of 15mm aluminium shaft and 24mm big bearing for stability improvement and service life extension. 

  • Motor service life: 800 hours

  • Self-circulating cooling system, high-temperature-resistant wires and arc magnets help release all potential for high efficiency.

  • Imported bearings and high strength 7075 aviation aluminium alloy for long motor endurance.

  • 220ºC high-temperature resistance Wires

  • Anti-rust treatment Stator with 180°C high temperature-resisting coatings


" Antigravity Series" motors are an ultra-light zero gravity for Multi-rotor motor.
High-Qualityimported Materials; High Slot Space Factor On Winding For Longer, Clearer And More Stable Flight.


Application Areas:


Multi-rotors, VTOL,UAVs,Heavy-duty professional drones


Packing List Includes:


1 x T-MOTOR MN8012 Motor KV100( kv which you choose)

1 x Hardware pack


Matching Guide:


T-MOTOR Propeller G29*9.5 / G30*10.5 / FLAME 80A 12S V2.0 ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing


8012.jpg

Specification
Motor SizeΦ87.8*29mmMagnet Level180high temperature resistance
StatorAnti-rust treatment;
180high temperature-resisting coatings
Lead16AWG*90mm
Configuration36N42PCopper Wire220℃ high temperature resistance
Shaft DiameterIN12mmCoil Insulation Test1000V/5s
BearingImported 6901ZZRotor Dynamic Balance Standard≤15Mg
KV100Rated Voltage(Lipo)12S
Idle Current(24V)1.0AInternal Resistance85mΩ
Peak Current(180s)40AWeight (Incl. Cable)351g
Max. Power (180s)1873WPackage Weight558g
Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating

Temperature

(℃)
MN8012
KV100

T-MOTOR

G28*9.2”

40%47.7616740.552.63163212513.3445℃
45%47.7420760.683.51181116712.41
50%47.7125650.834.54200321711.85
55%47.6831941.036.12221829210.96
60%47.6238101.227.85241237410.19
65%47.5944331.399.6325944589.68
70%47.5451321.6111.8527815639.11
75%47.4958721.8414.4129686858.58
80%47.4465132.0316.7831257968.18
90%47.3379362.4722.52343110667.45
100%47.1995462.9729.64375113996.83

T-MOTOR

G29*9.5”

40%47.7519870.683.06161914613.5956℃
45%47.7124870.844.19180220012.45
50%47.6931351.045.75200827411.43
55%47.6237881.267.46220335610.66
60%47.5844471.489.4423844499.90
65%47.5351691.7111.7425615589.27
70%47.4758921.9514.1927306748.75
75%47.4266792.2017.0429098088.27
80%47.3673802.4319.8530529407.85
90%47.1189252.9326.39333612437.18
100%46.93105823.4734.05361215986.62

T-MOTOR

G30*10.5”

40%47.7022850.803.61158117213.2774℃
45%47.6428821.004.92177423412.30
50%47.5236361.276.83198432411.21
55%47.4343701.528.88216642110.38
60%47.4051091.7711.1423395289.68
65%47.3058852.0413.7225016499.07
70%47.2166632.3016.5826547838.51
75%47.2075362.5919.9628139428.00
80%47.0883442.8723.26295410957.62
90%47.0199523.4330.62322314396.92
100%46.81118264.0640.02348318736.31
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

MN8012-英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.