Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
The T-Motor PACER V3 P2207 Powerful Freestyle Motor has become one of the most popular motors in the market.
T-Motor has updated and upgraded their Pacer motor to V3! The 2207 version of the Pacer V3 has improved components and a unibell design to give your freestyle quadcopter extreme power.
This motor features a high throttle for precious control and is suitable when flying in bigger spaces!
The P2306 V3 brushless motor is suitable for 5" freestyle drone. 3 different KVs are suitable for different styles.
1750KV specially designed for flow style, more efficient. 1950KV is designed for acro style, precise and balance. For 4S we have 2550KV, satisfying the lightweight flight such as mind-bending.
The motor is silver unibell design, more durable for daily flights.
1x T-Motor PACER V3 P2207 Powerful Freestyle Motor (1750KV, 1950KV, 2080KV or 2550KV)
1x Hardware Set
5 Inch
F7 flight controller / Pacer F7 flight controller
KV | KV1750 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.2g | Voltage | 6S |
Idle Current(10V) | 1.2A | Max. Power(60s) | 952W |
Peak Current(60s) | 38.4A |
KV | KV1950 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.3g | Voltage | 6S |
Idle Current(10V) | 1.35A | Max. Power(60s) | 1085W |
Peak Current(60s) | 44A |
KV | KV2080 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.1g | Voltage | 6S |
Idle Current(10V) | 1.4A | Max. Power(60s) | 1037W |
Peak Current(60s) | 44A |
KV | KV2550 | Configuration | 12N14P |
Shaft Diameter | 4mm | Lead | 20#150mm |
Weight (Incl. Cable) | 34.2g | Voltage | 4S |
Idle Current(10V) | 2.25A | Max. Power(60s) | 713W |
Peak Current(60s) | 43.6A |
Propeller | Type | Throttle | Voltage (V) | Current (A) | RPM | Thrust (g) | Power (W) | Efficiency (g/W) |
T-MOTOR P49436-3 | 1750KV | 20% | 25.2 | 2.3 | 12566 | 229.5 | 57.2 | 4.01 |
40% | 25.2 | 7.6 | 19159 | 571.4 | 192.4 | 2.97 | ||
60% | 25.1 | 14.0 | 23193 | 853.4 | 352.6 | 2.42 | ||
80% | 25.0 | 23.0 | 28065 | 1283.6 | 574.7 | 2.23 | ||
100% | 24.8 | 37.9 | 32448 | 1696.9 | 940.1 | 1.80 | ||
1950KV | 20% | 25.2 | 2.6 | 13110 | 259.3 | 66.0 | 3.93 | |
40% | 25.2 | 9.2 | 19960 | 634.4 | 230.5 | 2.75 | ||
60% | 25.1 | 16.9 | 24042 | 928.1 | 423.9 | 2.19 | ||
80% | 24.9 | 28.1 | 28976 | 1378.8 | 700.4 | 1.97 | ||
100% | 24.8 | 43.8 | 33011 | 1760.1 | 1084.5 | 1.62 | ||
2080KV | 20% | 23.0 | 2.5 | 12504 | 227.9 | 57.9 | 3.94 | |
40% | 23.0 | 8.8 | 19131 | 581.0 | 201.1 | 2.89 | ||
60% | 22.9 | 16.1 | 23133 | 844.3 | 367.6 | 2.30 | ||
80% | 22.8 | 26.0 | 27794 | 1256.0 | 590.4 | 2.13 | ||
100% | 22.6 | 41.9 | 31901 | 1628.4 | 945.1 | 1.72 | ||
2550KV | 20% | 16.8 | 2.9 | 11241 | 177.1 | 48.8 | 3.63 | |
40% | 16.7 | 9.2 | 17463 | 466.6 | 153.5 | 3.04 | ||
60% | 16.6 | 16.5 | 21322 | 714.3 | 273.9 | 2.61 | ||
80% | 16.5 | 26.7 | 25214 | 1013.4 | 440.4 | 2.30 | ||
100% | 16.3 | 42.9 | 29349 | 1392.1 | 700.0 | 1.99 | ||
T-MOTOR | 1750KV | 20% | 25.2 | 2.4 | 12280 | 223.8 | 59.7 | 3.75 |
40% | 25.2 | 7.7 | 18796 | 566.2 | 192.5 | 2.94 | ||
60% | 25.1 | 14.4 | 22865 | 849.7 | 361.6 | 2.35 | ||
80% | 25.0 | 23.5 | 27707 | 1285.7 | 586.8 | 2.19 | ||
100% | 24.8 | 38.4 | 31869 | 1677.2 | 952.8 | 1.76 | ||
1950KV | 20% | 25.2 | 2.7 | 12850 | 249.8 | 67.3 | 3.71 | |
40% | 25.2 | 9.3 | 19765 | 618.9 | 232.9 | 2.66 | ||
60% | 25.1 | 16.8 | 24072 | 928.4 | 421.9 | 2.20 | ||
80% | 24.9 | 28.3 | 29157 | 1376.3 | 704.3 | 1.95 | ||
100% | 24.7 | 45.1 | 33467 | 1815.3 | 1115.9 | 1.63 | ||
2080KV | 20% | 24.0 | 2.7 | 12505 | 233.4 | 63.8 | 3.66 | |
40% | 23.9 | 9.4 | 19243 | 592.1 | 224.8 | 2.63 | ||
60% | 23.8 | 17.5 | 23263 | 872.3 | 417.3 | 2.09 | ||
80% | 23.7 | 28.0 | 28086 | 1320.6 | 665.0 | 1.99 | ||
100% | 23.5 | 44.0 | 31754 | 1668.3 | 1036.2 | 1.61 | ||
2550KV | 20% | 16.8 | 3.0 | 11071 | 176.1 | 49.7 | 3.54 | |
40% | 16.7 | 9.3 | 17098 | 470.2 | 156.0 | 3.01 | ||
60% | 16.6 | 16.7 | 21031 | 696.3 | 277.9 | 2.51 | ||
80% | 16.5 | 27.4 | 24871 | 1026.7 | 453.2 | 2.27 | ||
100% | 16.3 | 43.7 | 28944 | 1372.5 | 713.0 | 1.93 |