Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Cine 55A 3-8S 8In1 ESC 30X30(2)

259.00

Available points: 300 Points Points reward: 259 Points

1. Perfect for large Cinelifters running 8 motors and up to 8S voltage
2. Combine this ESC with the T-Motor F7 Pro Flight Controller and make wiring even easier as the ESC and FC can connect with just one wire harness
3. 48 full-size imported MOs on board
4. Doubled-sized matte black heatsink
5. 118 filtering capacitors on board
6. External dual capacitor pad
7. Extended telemetry transmission
Quantity:

259.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR Cine 55A 3-8S 8in1 X8 Drone ESC


ntroducing T-Motor Cine 55A AM32 8-In-1 3-8S ESC (30X30). This ESC is perfect for large Cinelifters running 8 motors and up to 8S voltage! 

This ESC makes building a breeze as you no longer need to wire up two 4-in-1 ESCs. 

Combine this ESC with the T-Motor F7 Pro Flight Controller and make wiring even easier as the ESC and FC can connect with just one wire harness! 


Cine 55A 3-8S Hightlight:


The C55A 8IN1 ESC is our first ESC to support the 8 motors output. Specially designed for X8 cinelifter. 

With 48pcs imported mosfets on board, that won't let you down at critical moments. 

Double-side heatsink design, efficient heat dissipation for more performance stability. 

External dual capacitor pad, plug and play with F7 Pro FC, building your X8 cinematic drone is more convenient.


Packing List Includes:


1x T-Motor Cine 55A AM32 3-8S 8-In-1 ESC - 30X30

1x 200mm 10AWG XT60 Power Cable

8x Short silicone shock-absorbing washer

8x Long silicone shock-absorbing washer

2x SH1.0-8P connectors

2x SH1.0-10P connectors

1x Double-sided SH1.0 FC connector hardness

1x Single-sided SH1.0 FC connector hardness

2x Capacitor

1x QC PASS Card

2x Stickers


Matching Guide:


FPV Motors:Cine66 / V2812 / V3008 /

F7 Pro flight controller