Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

F7 Cine Stack F722 FC+X8 60A 3-6S BLHeli32 ESC

459.90

Available points: 0 Points Points reward: 459 Points

1. Reduce installation difficulty
2. Support 8S
3. Multiple mounting holes
4. With bluetooth function
Quantity:

459.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information

Hot Products

About T-MOTOR F7 Cine Stack F722 FC+X8 60A 4in1 ESC 


Introducing T-Motor Cine F7+60A Stack, this big stack is suitable for large X8 cinematic drone. Full connector design, reduces the soldering requirement, easy to build your cinelifter. 

Built-in ESC filter capacitors, no external capacitors required.  On board Bluetooth function, for wireless tuning. 

Multiple mounting holes for various installations. Using MPU6000 gyroscope, the PWM frequency is up to 128Khz.


F7 Cine Stack F722 FC+X8 60A 4in1 ESC Hightlight:


The Cine F7+60A Stack is suitable for 7-8" X8 cinematic drone. Full connector design, reduces the soldering requirement, easy to build your cinelifter. 

Built-in ESC filter capacitors, no external capacitors required.  On board Bluetooth function, for wireless tuning. Multiple mounting holes for various installations. 

Using MPU6000 gyroscope, the PWM frequency is up to 128Khz.


Packing List Includes:


1x T-Motor F7 Cine Stack - F722 FC (MPU6000) + 60A 3-6S ESC


Matching Guide:


F90 Motor / F100 Motor /Cine 66 Motor

F7 pro flight controller