P80Ⅲ Without Pin P Type Agricultural UAV Motor KV100
U8 Lite L Efficiency Type UAV Motor KV110
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
This is a modular propulsion system specially designed for professional
multi-rotor drones.
Integrated Propulsion System (Motor+FOC ESC)
XU8-X
MOTOR
ESC
XU8
Alpha 60A 12S V1.2
PROPELLER
MF2815
Plug and play structure for convenient mounting and easy maintenance.
Centrifugal air cooling system,better heat dissipation Temperature is 25°C lower than motors of the same type
FOC (sine wave) ESCs are default
match for the integrated propulsion systems. The efficient, accurate and stable motor control from intelligent algorithm meets the demand of various applications. (T-MOTOR square wave ESCs are available for custom demands.)
X· carbon is polymer folding prop series of high RPM, high efficiency and strong power designed by T-MOTOR (X· carbon are the default props. Other props from T-MOTOR are available upon request.)
A hall sensor is used for easy switch of the light colors. Switch the colors with a magnet.
Ready to use without complex installation!
Model | XU8-X KV85 | Lead Cable Length | 600mm |
Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 490g |
Configuration | 36N42P | Shaft Diameter | 8mm |
Idle Current (24V) | 0.8A | Rated Voltage (Lipo) | 12S |
Internal Resistance | 225±5mΩ | Ingress ProtectionLevel | IP45 |
Peak Current (180s) | 19.1A | ESCRecommendation | ALPHA 60 12S V1.2 |
Max. Power (180s) | 910W | PropellerRecommendation | MF2815 |
Model | XU8-X KV100 | Lead Cable Length | 600mm |
Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 485g |
Configuration | 36N42P | Shaft Diameter | 8mm |
Idle Current (24V) | 0.9A | Rated Voltage (Lipo) | 12S |
Internal Resistance | 170±5mΩ | Ingress ProtectionLevel | IP45 |
Peak Current (180s) | 29.3A | ESCRecommendation | ALPHA 60 12S V1.2 |
Max. Power (180s) | 1400W | PropellerRecommendation | MF2815 |
Model | XU8-X KV150 | Lead Cable Length | 600mm |
Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 485g |
Configuration | 36N42P | Shaft Diameter | 8mm |
Idle Current (24V) | 1.4A | Rated Voltage (Lipo) | 12S |
Internal Resistance | 85±5mΩ | Ingress ProtectionLevel | IP45 |
Peak Current (180s) | 29.7A | ESCRecommendation | ALPHA 60 12S V1.2 |
Max. Power (180s) | 710W/1270W | PropellerRecommendation | MF2815 |
Model | XU8-X KV190 | Lead Cable Length | 600mm |
Dimension | 134.6*87.1*70.5mm | Arm Set Weight(Incl. Cable) | 490g |
Configuration | 36N42P | Shaft Diameter | 8mm |
Idle Current (24V) | 1.8A | Rated Voltage (Lipo) | 6S |
Internal Resistance | 48±5mΩ | Ingress ProtectionLevel | IP45 |
Peak Current (180s) | 43.7A | ESCRecommendation | ALPHA 60 12S V1.2 |
Max. Power (180s) | 1040W | PropellerRecommendation | MF2815 |
¥798.9Buy Now
¥298.9Buy Now
¥469.9Buy Now