Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

CINE 8.5*5/9.5*5/10.5*5 Cinelifter FPV Propeller-Glass Fiber Nylon 1Pairs/bag

10.90

Points reward: 10 Points

Size:
  • 8.5inch
  • 9.5inch
  • 10.5inch
Quantity:

10.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

LARGE THRUST

load weight1-4kg,take-off weight4-9kg no pressure on loaded shooting equipment

SMALL VIBRATION

Reasonable structural design
less power loss, and longer flight time

HIGH EFFICIENCY

The blades are not easily deformed
parameter adjustment is simple, perfect for fpv cinematic

QUALITY MATERIALS

Imported glass fiber nylon material, stable signal, brings high-definition picture quality, and visual impact, allowing you to capture high-quality video easily

SPEC RECOMMENDED

    • ModelC8.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter216
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)8
    • Hub Diameter(mm)10.4
    • Weight(g)14.8
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)21.5

    Recommended Power Combo
    CINE66 1155KV/F7PRO/
    C-55A 8IN1

    • ModelC9.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter242
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)9
    • Hub Diameter(mm)12.2
    • Weight(g)21.29
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)25.5

    Recommended Power Combo
    V3115 1050KV/F7PRO/
    C-80A 4IN1

    • ModelC10.5X5
    • Includes1x CCW Prop
      1x CW Prop
    • Prop Disc Diameter267
    • MaterialGlass fiber
      nylon
    • Center thickness(mm)10
    • Hub Diameter(mm)13.6
    • Weight(g)26.48
    • Hub Inner Diameter(mm)5
    • Pitch(inch)5
    • Blades3
    • Maximum blade width(mm)26.5

    Recommended Power Combo
    V3120 500KV/F7PRO/
    C-80A 12S

Technical Drawing

工程图.jpg

Specification
ModelC8.5X5Hub Diameter10.4mm
Includes1x CCW Prop
1x CW Prop
Center thickness8mm
Blades3Hub Inner Diameter5mm
MaterialGlass fiber nylonMaximum blade width21.5mm
Pitch5inWeight14.8g
Prop Disc Diameter216mmRecommended Power ComboCINE66 1155KV/F7PRO/C-55A 8IN1
ModelC9.5X5Hub Diameter12.2mm
Includes1x CCW Prop
1x CW Prop
Center thickness9mm
Blades3Hub Inner Diameter5mm
MaterialGlass fiber nylonMaximum blade width25.5mm
Pitch5inWeight21.3g
Prop Disc Diameter242mmRecommended Power ComboV3115 1050KV/F7PRO/C-80A 4IN1
ModelC10.5X5Hub Diameter13.6mm
Includes1x CCW Prop
1x CW Prop
Center thickness10mm
Blades3Hub Inner Diameter5mm
MaterialGlass fiber nylonMaximum blade width26.5mm
Pitch5inWeight26.5g
Prop Disc Diameter267mmRecommended Power ComboV3120 500KV/F7PRO/C-80A 12S
Test Data
MotorPropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMThrust
(g)
Torque
(N*m)
Efficiency
(g/W)
Temperature
(℃)

V2812
1155KV

C8.5X5X310%24.070.7317.6293893.210.015.29/
20%24.042.6864.45492354.550.055.50
30%24.005.53132.87246652.460.104.91
40%23.939.30222.58800983.400.154.42
50%23.8116.24386.8105131423.350.223.68
60%23.7123.10547.6121411914.800.293.50
70%23.5633.75795.0137282464.250.383.10
80%23.3945.541065.1149902932.560.452.75
90%23.1859.211372.7160993391.620.532.47
100%22.9773.561689.7170303800.570.602.25

CINE66
1155KV

C8.5X5X310%24.070.7217.2287878.250.034.55/
20%24.042.6363.15506366.010.065.80
30%24.005.32127.87232670.390.115.25
40%23.939.40224.987571009.500.164.49
50%23.8116.14384.3104341434.660.223.73
60%23.7122.86542.0120231919.690.303.54
70%23.5733.02778.2135992446.340.383.14
80%23.4044.281036.2148142922.480.452.82
90%23.2057.921343.7159043380.000.532.52
100%22.9972.131657.9168763807.150.602.30

V3008
1155KV

C8.5X5X310%24.030.358.4256762.080.017.41/
20%24.021.4334.44705252.160.047.33
30%23.983.6687.86661552.360.096.29
40%23.937.43177.78479922.730.145.19
50%23.8512.91307.8100821332.180.214.33
60%23.7320.01474.9113531688.000.263.56
70%23.5730.54719.8128922187.160.343.04
80%23.4240.96959.1138792529.880.402.64
90%23.2254.331261.8146252816.710.442.23
100%23.0268.431574.8150702984.830.471.90

F100
1100KV

C8.5X5X310%24.030.337.8252157.790.017.37/
20%24.021.3532.34633246.120.047.61
30%23.993.3079.16486521.280.086.59
40%23.946.58157.58239867.980.145.51
50%23.8711.44273.098911266.160.204.64
60%23.7817.38413.4112671664.270.264.03
70%23.6326.13617.5127352130.920.333.45
80%23.4935.61836.6139162554.290.403.05
90%23.3347.091098.4149772953.250.462.69
100%23.1558.891363.4157963281.540.522.41

V2812
925KV

C9.5X5X310%24.030.348.1214258.210.017.25/
20%24.011.3331.84003250.630.057.87
30%23.993.1375.15663531.640.097.08
40%23.956.19148.27188887.610.155.99
50%23.8810.81258.086461275.350.214.94
60%23.7817.54417.099721780.680.294.27
70%23.6524.50579.5111212190.360.373.78
80%23.5035.08824.2121842759.080.453.35
90%23.3545.531063.0130783118.890.522.93
100%23.1857.001321.4139103547.620.592.69

CINE66
925KV

C9.5X5X310%24.030.337.9212364.050.018.18/
20%24.021.3331.83998269.660.058.48
30%23.993.2076.85608555.580.097.24
40%23.956.30150.97132912.350.156.05
50%23.8810.93261.185891320.430.225.06
60%23.7817.38413.599441791.710.304.33
70%23.6524.99590.8110892253.360.373.82
80%23.5034.86819.3121302725.580.453.33
90%23.3545.181055.2130623140.780.522.98
100%23.1956.611312.5137893541.250.592.70

V3115
400KV

C9.5X5X310%48.030.2110.0213434.940.023.49/
20%48.020.7636.44101237.800.056.53
30%48.011.4670.05472478.430.086.83
40%47.993.11149.27101855.570.145.74
50%47.955.51264.486401300.320.224.92
60%47.918.61412.3100491783.810.294.33
70%47.8512.15581.5114782357.550.394.05
80%47.7717.44833.4128602986.120.503.58
90%47.6623.771133.0141333638.310.613.21
100%47.5431.421493.4152914299.180.722.88

V3115
640KV

C9.5X5X310%32.080.3310.6203032.300.013.05/
20%32.071.2138.84108242.270.046.25
30%32.042.6484.65642518.380.096.13
40%32.015.01160.47183881.960.145.50
50%31.958.72278.587321333.480.224.79
60%31.8813.91443.4101511821.490.304.11
70%31.8019.43617.9115542389.360.393.87
80%31.6727.77879.4129003017.990.503.43
90%31.5337.441180.5141203637.140.603.08
100%31.3649.031537.4152114279.500.712.78

V3115
900KV

C9.5X5X310%24.050.4911.8202429.430.022.50/
20%24.031.8043.34233256.160.055.92
30%24.003.8893.15790547.490.105.88
40%23.947.40177.17367932.590.165.27
50%23.8412.55299.389301403.560.234.69
60%23.7220.69490.7103681901.730.323.88
70%23.6028.85680.8117332479.640.413.64
80%23.4340.61951.3130363083.880.513.24
90%23.2254.171257.8141763662.890.612.91
100%22.9870.011608.9151904246.050.712.64

V3115
1050KV

C9.5X5X310%24.060.6315.1221238.400.022.55/
20%24.042.3255.64529304.120.065.47
30%24.005.02120.46230644.540.115.35
40%23.919.78233.979621098.910.184.70
50%23.7817.28411.195721623.820.273.95
60%23.6526.61629.2111032216.810.363.52
70%23.4837.46879.6124532812.500.463.20
80%23.2851.331194.9137233454.650.572.89
90%23.0367.941564.4147934024.290.672.57
100%22.7383.501898.0156284536.520.762.39

V3115
400KV

C10.5X5X310%48.030.2210.4188042.110.024.08/
20%48.020.7334.93644271.750.067.78
30%48.011.7785.05187619.000.117.28
40%47.983.72178.467581098.680.196.16
50%47.936.70321.082201645.660.295.13
60%47.8710.26491.094072188.590.380.00
70%47.8015.99764.3108212930.740.513.84
80%47.6723.301110.6118513555.230.623.20
90%47.5431.011474.1130114284.950.762.91
100%47.3841.841982.4137134817.300.852.43

V3115
640KV

C10.5X5X310%32.080.3310.7173837.120.023.49/
20%32.071.2540.23686284.830.067.09
30%32.043.13100.35243655.430.116.54
40%32.005.94190.167841127.270.195.93
50%31.9310.67340.682621704.670.295.01
60%31.8316.50525.294322217.850.384.22
70%31.7125.20799.2108292952.100.513.69
80%31.5534.251080.5117703559.160.613.29
90%31.3847.531491.4128904265.380.742.86
100%31.1761.831927.0136324797.400.842.49

V3115
900KV

C10.5X5X310%24.040.5012.1164927.630.032.30/
20%24.031.8845.13767305.110.066.76
30%23.994.56109.45379691.350.126.33
40%23.899.39224.469581214.690.215.42
50%23.7915.86377.383911781.890.314.72
60%23.6123.8614.295162306.550.404.09
70%23.4836.6716.4108863042.530.523.53
80%23.2450.4818.6118743645.720.623.11
90%23.0366.871539.9127954244.010.742.76
100%22.7483.301894.2134794735.290.822.50

V3120
500KV

C10.5X5X310%48.080.4119.5238882.190.044.23/
20%48.061.4469.24553458.630.096.64
30%48.043.26156.46208926.910.175.93
40%47.996.12293.779081567.450.275.34
50%47.9211.25539.196512376.450.414.41
60%47.8218.19870.0112093228.600.563.71
70%47.6826.621269.4126484123.970.723.25
80%47.5037.671789.5139765094.840.902.85
90%47.3051.562438.7152346111.711.092.51
100%47.0468.913241.6160696837.441.232.11

V3120
700KV

C10.5X5X310%32.080.5116.4213157.700.033.52/
20%32.061.8960.74226388.290.086.40
30%32.034.12132.15789802.530.146.08
40%31.978.07257.973941359.120.235.27
50%31.8913.80440.189692045.230.354.65
60%31.7722.37710.5103552759.420.473.88
70%31.6331.641000.6117713564.100.613.56
80%31.4444.841409.7130594424.010.773.14
90%31.2060.971902.2141585196.750.922.73
100%30.8979.412453.1151986028.151.082.46