Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

IT'S 2208 FPV Freestyle Motor

29.99

Available points: 0 Points Points reward: 29 Points

* Durable Construction
* Exceptional Control
* High Performance
* Brushless Motor
* 1750KV Rating
* 2208 Size
Quantity:

29.99

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR IT'S 2208 FPV Freestyle Motor 


The T-Motor IT'S 2208 Motor - 1750KV is a high-performance brushless motor designed for demanding applications like drone racing and FPV freestyle. 

Engineered for precision and efficiency, it offers durability and reliability even under intense conditions. 

The 2208 size provides an ideal balance of power and weight, while the 1750KV rating ensures a perfect blend of speed and torque for versatile setups. 

Experience exceptional control and responsiveness with the T-Motor IT'S 2208 Motor.


IT'S 2208 Hightlight:


The T-Motor IT'S 2208 Motor - 1750KV is a high-performance brushless motor designed for demanding applications like drone racing and FPV freestyle. 


Packing List Includes:


1xT-Motor x IT'S Powerful Freestyle Motor 1750KV

1x Hardware Set


Matching Frame:


5 Inch


Matching Guide:


F55A PROⅡ 6S 4IN1

F7 flight controller / Pacer F7 flight controller

P49436 Propeller / T5143s Propeller

UNLEASH
YOUR POTENTIAL

The all-new 2306.5 and 2206 motors,crafted in
collaboration between IT'S and T-MOTOR HOBBY.
IT'S FPV is a joint initiative between top pilots
itskenfpv and dod.fpv to create premium
products for FPV enthusiasts.

FLY WITH CONFIDENCE

This motor is designed to deliver unmatched durability and performance,ensuring you
can fly with absolute confidence. Experience seamless flights with the motor's precision-engineered
unibell design, guarantee a powerful yet smooth performance.

FLY WITH CONFIDENCE

This motor is designed to deliver unmatched
durability and performance,ensuring you can fly with
absolute confidence. Experience seamless flights with the
motor's precision-engineered unibell design, guarantee
a powerful yet smooth performance.

TWO STATOR SIZES:
2208 and 2306.5 1750KV

With its low KV,this motor offers incredible efficiency
and precise throttle control,especially when paired with a
low-pitch propeller Whether you're a freestyle enthusiast or a
competitive pilot, this motor will exceed your expectations
and elevate your fight experience.

TWO STATOR SIZES:
2208 and 2306.5 1750KV

With its low KV,this motor offers incredible
efficiency and precise throttle control,especially
when paired with a low-pitch propeller.
Whether you're a freestyle enthusiast or a competitive
pilot, this motor will exceed your expectations
and elevate your fight experience.

UNIQUE AND
INNOVATIVE MATTE COLOR

Stand out in the skies with Iron Gray for 2208 and Olive Green for 2306.5.
Fly with the best and leave nothing to chance.

UNIQUE AND
INNOVATIVE MATTE
COLOR

Stand out in the skies with Iron Gray
for 2208 and Olive Green for 2306.5. Fly with
the best and leave nothing to chance.

Technical Drawing

Specification
KVKV1500Configuration12N14P
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)34.4gVoltage6S
Idle Current(10V)1.34AMax. Power(10s)1144W
Peak Current(10s)46.7A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)
F5146-3KV17500%24.00.00.000.00.00.00
10%24.00.34640.9324.86.93.60
20%24.00.98680.8699.222.74.38
30%24.02.212507.35224.552.34.29
40%24.04.216152.18398.4101.03.94
50%23.97.019376.17596.5168.43.54
60%23.910.622245.97804.0253.23.18
70%23.815.525126.841048.4368.32.85
80%23.721.227718.411298.6502.52.58
90%23.627.730126.431565.8655.82.39
100%23.535.032135.661809.7824.32.20
GF 51466-3KV17500%24.00.00.000.00.00.00
10%24.00.34592.1830.07.63.98
20%24.01.18553.46117.225.94.52
30%24.02.512240.13256.760.54.24
40%24.04.915757.11444.4116.73.81
50%23.98.018640.96650.8191.13.41
60%23.912.321512.57884.1293.73.01
70%23.817.824243.511146.3424.42.70
80%23.724.426592.521402.5578.92.42
90%23.631.728767.161653.4748.22.21
100%23.539.330665.141783.0921.61.94
GF F4-3KV17500%24.00.00.000.00.00.00
10%24.00.34595.9733.87.64.45
20%24.01.18532.83125.226.54.73
30%24.02.612110.69272.961.94.41
40%24.05.015696.32465.6118.73.92
50%23.98.018605.53663.2192.53.45
60%23.912.321520.54894.3293.93.04
70%23.817.724289.981151.1421.12.73
80%23.724.026697.981399.9568.62.46
90%23.631.228916.671660.6734.82.26
100%23.538.730778.891887.5909.72.08
GF 5131-3KV17500%24.00.00.000.00.00.00
10%24.00.34578.4626.97.13.79
20%24.01.08568.89105.124.14.37
30%24.02.312355.07231.955.64.17
40%24.04.415955.03406.8106.53.82
50%23.97.319089.00598.7175.63.41
60%23.911.221930.38804.2266.73.02
70%23.816.324774.601055.6388.02.72
80%23.722.527254.091347.4533.72.53
90%23.629.529561.591616.9696.12.32
100%23.536.831591.171830.7865.12.12
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.