T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

AT5220A 20-25CC VTOL Fixed Wing Aircraft Shaft Motor KV220/KV380

139.00

Available points: 0 Points Points reward: 139 Points

Quantity:

139.00

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR AT5220A 20-25CC VTOL Fixed Wing Aircraft Shaft Motor


T-MOTOR AT5220 BLDC motor features with two different mounting way.One for fixed-wing, and another output of the shaft for Mutlticopter. 

AT5220A and AT5220B together with 6s-12s lipos is capable to reach currents up to 100A shortly and is suitable for 90E-140E aircraft,corresponding to gasoline engine about 20-25CC.

The AT5220 supporting a maximum power of approximately 2700W.Recommended to be used with T-Motor AT115A .  


AT5220A Highlights:


1 Thanks to the solid structure and high-quality materials, the AT52 series engines provide unparalleled reliability and durability, allowing you to fly with confidence.

2.AT52 series engines use imported high-quality bearings and are designed with structural strength to be durable and reliable. Ensuring optimal engine performance and sustainable service life.

3.The steel shaft is divided into front-out shaft and rear-out shaft to adapt to various installation methods and meet the needs of different application scenarios.

          

Packing List Includes:


1x T-MOTOR AT5220A Motor

1x Hardware pack


Matching Guide:


T13*6.5 Propeller 

AT 115A ESC

Technical Drawing

工程图.jpg

Specification Export to Excel
Test ItemLong Shaft KV220Weight (Incl. Cable)450g
Motor DimensionsΦ60*112.3mmInternal Resistance36mΩ
LeadEnameled Wire 100mmConfiguration24N28P
Shaft DiameterIN10mm
OUT
8mm
Rated Voltage(Lipo)6-12S
Idle Current(10V)1.8APeak Current(180s)70A
Max Power (180S)2700WRecommendation/
Test ItemLong Shaft KV380Weight (Incl. Cable)465g
Motor DimensionsΦ60*112.3mmInternal Resistance11mΩ
LeadEnameled Wire 100mmConfiguration24N28P
Shaft DiameterIN10mm
OUT
8mm
Rated Voltage(Lipo)6S
Idle Current(10V)4.0APeak Current(180s)100A
Max Power (180S)2200WRecommendation/



Test Data Export to Excel
TypePropellerThrottleVoltage
(V)
Current
(A)
Power
(W)
RPMTorque
(N*m)
Thrust
(g)
Efficiency
(g/W)

Operating
Temperature

(℃)
AT5220-A
Long Shaft
KV220
APC
18*8
40%44.304.27189.2035850.38314697.7781

(Ambient
Temperature:

/)

45%44.275.57246.6639800.46018187.37
50%44.208.59379.7445920.60024466.44
55%44.1311.17492.8650550.74530096.11
60%44.0813.86611.0654730.85735025.73
65%44.0116.93611.0658390.99140805.48
70%43.9320.49900.2762321.13146685.19
75%43.8424.921092.6266561.32653234.87
80%43.7529.001092.6269691.46659244.67
90%43.5438.651682.8576141.75771424.24
100%43.3348.862116.8081412.03781853.87

FALCON
18*10

40%44.304.71208.4835260.43515297.3395

(Ambient
Temperature:

/)

45%44.266.17272.9239090.53018996.96
50%44.189.60424.0045000.69725556.03
55%44.1312.30542.8449570.87131005.71
60%44.0615.45680.6953931.05536705.39
65%43.9818.85829.1057561.18542185.09
70%43.9122.54989.7961311.32848184.87
75%43.7927.631210.2065411.48654704.52
80%43.6932.511420.6568171.63457254.03
90%43.4643.511891.0974202.04968193.61
100%43.2254.712364.7579362.35478063.30

FALCON
19*10

40%44.275.10225.9834800.48217307.66106

(Ambient
Temperature:

/)

45%44.246.73297.8338530.57821727.29
50%44.1510.39458.6144230.77928946.31
55%44.0713.85610.4348950.92935255.78
60%43.9917.53771.3353141.09942205.47
65%43.9221.04924.1456511.24048175.21
70%43.8225.781129.5460071.42255544.92
75%43.7130.891350.4363871.58562364.62
80%43.6135.841562.8266911.79068844.41
90%43.3747.172045.7772892.13282404.03
100%43.1159.532566.7477812.46894993.70
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
AT5220-A
Long Shaft
KV380
APC
18*8
40%22.028.48186.8034910.37314267.6374

(Ambient
Temperature:

/)

45%21.9611.05242.6238670.47017577.24
50%21.8317.22375.9744370.61423676.29
55%21.7421.32463.4848180.72427876.01
60%21.6326.63576.1452380.85432735.68
65%21.5331.43676.6655360.93936965.46
70%21.4137.34799.3558761.05441175.15
75%21.2444.95954.7462111.26045604.78
80%21.0951.431084.8364761.51850004.61
90%20.7866.451380.6270061.69859034.28
100%20.4382.271680.3874221.90067334.01

FALCON
18*10

40%22.029.29204.4633930.38714527.1081

(Ambient
Temperature:

/)

45%21.9711.85260.3737480.46117416.69
50%21.8716.83368.0642030.58722156.02
55%21.7323.19503.8146760.73327345.43
60%21.6128.99626.5750800.88532675.21
65%21.5034.13733.9453851.02436875.02
70%21.3740.60867.5357001.13941624.80
75%21.2148.061019.4760031.25946514.56
80%21.0754.891156.6662701.37050924.40
90%20.7072.941509.9367231.62956363.73
100%20.3490.141833.1771281.85363283.45

FALCON
19*10

40%22.0010.36227.9933700.45917187.5491

(Ambient
Temperature:

/)

45%21.9413.29291.5337390.53720386.99
50%21.8418.44402.6741550.68525846.42
55%21.6726.22568.2646350.84231685.58
60%21.5333.20714.6150311.01438075.33
65%21.4238.67828.2753251.11442335.11
70%21.2845.61970.3056241.22646844.83
75%21.1054.161142.7859241.36452504.59
80%20.9561.711292.6861721.47956974.41
90%20.5879.401634.4166401.71667034.10
100%20.2196.831956.9070201.92175163.84
Note: Motor temperature is motor surface temperature at 100% throttle running 3mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

英.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.