T-MOTOR MN4010 KV580 is a high-performance brushless motor designed for multi-rotor aircraft like quadcopters and hexacopters.
Max. thrust:2.2kg
MTBF:About1000hours
Features:Super Balance; High Strength Construction
"Navigator" motors are for general uses like aerial photography. For demand of multi-rotors, VTOL and fixed wings.
Multi-rotors, VTOL, and Fixed-wing UAVs.
1x T-MOTOR MN4010 Motor KV580( kv which you choose)
1x Hardware pack
T-MOTOR P16*5.4 Prop / Air 40A 2-6S ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
Test Item | MN4010 KV370 | Report NO. | MN.00019 |
Internal Resistance | 98mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×30.5mm |
Stator Diameter | 40mm | Stator Height | 10mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 137g | Weight Excluding Cables | 112g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 0.8A |
Max Power (180S) | 450W | Max Continuous Current 180S | 20A |
Test Item | MN4010 KV475 | Report NO. | MN.00020 |
Internal Resistance | 98mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×30.5mm |
Stator Diameter | 40mm | Stator Height | 10mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 137g | Weight Excluding Cables | 112g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 0.8A |
Max Power (180S) | 540W | Max Continuous Current 180S | 30A |
Test Item | MN4010 KV580 | Report NO. | MN.00021 |
Internal Resistance | 42mΩ | Configuration | 18N24P |
Shaft Diameter | 4mm | Motor Dimensions | Φ44.7×30.5mm |
Stator Diameter | 40mm | Stator Height | 10mm |
AWG | 18# | Cable Length | 600mm |
Weight Including Cables | 137g | Weight Excluding Cables | 112g |
No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.3A |
Max Power (180S) | 575W | Max Continuous Current 180S | 31A |
Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN4010 KV370 | 14.8 | T-MOTOR 14*4.8CF | 50% | 2.1 | 31.08 | 360 | 3100 | 11.58 | 44 |
65% | 3.1 | 45.88 | 510 | 3600 | 11.12 | ||||
75% | 4.1 | 60.68 | 640 | 3960 | 10.55 | ||||
85% | 5.4 | 79.92 | 810 | 4400 | 10.14 | ||||
100% | 6.5 | 96.20 | 920 | 4700 | 9.56 | ||||
T-MOTOR 15*5CF | 50% | 2.3 | 34.04 | 430 | 2800 | 12.63 | 44 | ||
65% | 3.8 | 56.24 | 640 | 3400 | 11.38 | ||||
75% | 5.1 | 75.48 | 820 | 3800 | 10.86 | ||||
85% | 6.9 | 102.12 | 1020 | 4250 | 9.99 | ||||
100% | 8.2 | 121.36 | 1160 | 4450 | 9.56 | ||||
T-MOTOR 16*5.4CF | 50% | 2.5 | 37.00 | 500 | 2650 | 13.51 | 45 | ||
65% | 4.3 | 63.64 | 770 | 3300 | 12.10 | ||||
75% | 6.1 | 90.28 | 970 | 3650 | 10.74 | ||||
85% | 8 | 118.40 | 1200 | 4000 | 10.14 | ||||
100% | 9.6 | 142.08 | 1380 | 4300 | 9.71 | ||||
22.2 | T-MOTOR 12*4CF | 50% | 3 | 66.60 | 600 | 5000 | 9.01 | 40 | |
65% | 4 | 88.80 | 730 | 5600 | 8.22 | ||||
75% | 5 | 111.00 | 860 | 6200 | 7.75 | ||||
85% | 6.6 | 146.52 | 1090 | 6800 | 7.44 | ||||
100% | 7.7 | 170.94 | 1200 | 7300 | 7.02 | ||||
T-MOTOR 13*4.4CF | 50% | 3.1 | 68.82 | 650 | 4800 | 9.44 | 47 | ||
65% | 4.3 | 95.46 | 810 | 5300 | 8.49 | ||||
75% | 5.5 | 122.10 | 970 | 6000 | 7.94 | ||||
85% | 7.1 | 157.62 | 1160 | 6700 | 7.36 | ||||
100% | 8.5 | 188.70 | 1340 | 7100 | 7.10 | ||||
T-MOTOR 14*4.8CF | 50% | 3.5 | 77.70 | 780 | 4400 | 10.04 | 51 | ||
65% | 5.7 | 126.54 | 1060 | 5100 | 8.38 | ||||
75% | 7.6 | 168.72 | 1310 | 5700 | 7.76 | ||||
85% | 9.8 | 217.56 | 1590 | 6300 | 7.31 | ||||
100% | 11.7 | 259.74 | 1830 | 6600 | 7.05 | ||||
T-MOTOR 15*5CF | 50% | 4.2 | 93.24 | 940 | 3900 | 10.08 | 52 | ||
65% | 7 | 155.40 | 1300 | 4800 | 8.37 | ||||
75% | 9.3 | 206.46 | 1620 | 5350 | 7.85 | ||||
85% | 12.2 | 270.84 | 1950 | 5700 | 7.20 | ||||
100% | 14.6 | 324.12 | 2240 | 6100 | 6.91 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN4010 KV475 | 14.8 | T-MOTOR 13*4.4CF | 50% | 2.8 | 41.44 | 410 | 4000 | 9.89 | 40 |
65% | 3.9 | 57.72 | 550 | 4500 | 9.53 | ||||
75% | 5 | 74.00 | 680 | 5000 | 9.19 | ||||
85% | 6.7 | 99.16 | 840 | 5500 | 8.47 | ||||
100% | 7.9 | 116.92 | 940 | 5860 | 8.04 | ||||
T-MOTOR 14*4.8CF | 50% | 3.2 | 47.36 | 510 | 3600 | 10.77 | 47 | ||
65% | 5.1 | 75.48 | 730 | 4300 | 9.67 | ||||
75% | 6.8 | 100.64 | 910 | 4700 | 9.04 | ||||
85% | 8.8 | 130.24 | 1110 | 5150 | 8.52 | ||||
100% | 10.7 | 158.36 | 1280 | 5300 | 8.08 | ||||
T-MOTOR 15*5CF | 50% | 3.5 | 51.80 | 590 | 3300 | 11.39 | 47 | ||
65% | 6.4 | 94.72 | 900 | 4000 | 9.50 | ||||
75% | 8.5 | 125.80 | 1130 | 4500 | 8.98 | ||||
85% | 11.3 | 167.24 | 1370 | 4900 | 8.19 | ||||
100% | 13.3 | 196.84 | 1550 | 5200 | 7.87 | ||||
T-MOTOR 16*5.4CF | 50% | 4.2 | 62.16 | 710 | 3100 | 11.42 | 49 | ||
65% | 7.3 | 108.04 | 1060 | 3800 | 9.81 | ||||
75% | 9.8 | 145.04 | 1340 | 4200 | 9.24 | ||||
85% | 12.8 | 189.44 | 1590 | 4600 | 8.39 | ||||
100% | 15.5 | 229.40 | 1800 | 4900 | 7.85 | ||||
22.2 | T-MOTOR 12*4CF | 50% | 4.5 | 99.90 | 770 | 5700 | 7.71 | 50 | |
65% | 6.1 | 135.42 | 960 | 6500 | 7.09 | ||||
75% | 8.2 | 182.04 | 1180 | 7000 | 6.48 | ||||
85% | 10.6 | 235.32 | 1440 | 7800 | 6.12 | ||||
100% | 12.9 | 286.38 | 1680 | 8300 | 5.87 | ||||
T-MOTOR 13*4.4CF | 50% | 4.8 | 106.56 | 810 | 5600 | 7.60 | 52 | ||
65% | 6.6 | 146.52 | 1070 | 6300 | 7.30 | ||||
75% | 8.9 | 197.58 | 1320 | 6900 | 6.68 | ||||
85% | 11.7 | 259.74 | 1630 | 7600 | 6.28 | ||||
100% | 14.1 | 313.02 | 1870 | 8100 | 5.97 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||
MN4010 KV580 | 14.8 | T-MOTOR 13*4.4CF | 50% | 4.6 | 68.08 | 680 | 4800 | 9.99 | 41 |
65% | 6.2 | 91.76 | 820 | 5400 | 8.94 | ||||
75% | 8.3 | 122.84 | 1030 | 6000 | 8.38 | ||||
85% | 11.1 | 164.28 | 1300 | 6700 | 7.91 | ||||
100% | 13.2 | 195.36 | 1420 | 7100 | 7.27 | ||||
T-MOTOR 14*4.8CF | 50% | 5.3 | 78.44 | 710 | 4200 | 9.05 | 49 | ||
65% | 8.6 | 127.28 | 1000 | 5000 | 7.86 | ||||
75% | 11.4 | 168.72 | 1200 | 5500 | 7.11 | ||||
85% | 15.2 | 224.96 | 1500 | 6200 | 6.67 | ||||
100% | 18.1 | 267.88 | 1750 | 6600 | 6.53 | ||||
T-MOTOR 15*5CF | 50% | 5.8 | 85.84 | 770 | 4000 | 8.97 | 50 | ||
65% | 10 | 148.00 | 1190 | 4800 | 8.04 | ||||
75% | 13.4 | 198.32 | 1450 | 5300 | 7.31 | ||||
85% | 17.6 | 260.48 | 1800 | 5800 | 6.91 | ||||
100% | 21.2 | 313.76 | 2000 | 6200 | 6.37 | ||||
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. |