T-Motor T-Motor U8 Lite KV85 Standard Version features an ultra-light design for extended flight times. With precise mesh protection, a self-cooling system, and heat-resistant wires, it ensures top efficiency and performance. Its curved magnet design unlocks maximum potential, making it a reliable high-performance brushless motor.
1.Max. thrust :7.3kg
2.MTBF:About 1000hours
3.Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
4.Industrial grade, dust proof, water proof.
Surveillance, cruise, security and protection, surveying and mapping.
1x T-MOTOR U8 Lite Motor KV85
1x Hardware pack
T-MOTOR G28*9.2 prop / Alpha 60A 12s ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com
"U Efficiency" motors (from U-series) are aimed for high end UAVs requiring long endurance. This kind of UAVs are usually for surveillance, cruise, security and protection, surveying and mapping.
Lightweight design allows you to fly longer, Industrial-grade dustproof and waterproof and anti-aging, greatly extends the working life of the motor. Curved magnets with precise tolerance control and rational magnet space for optimal motor magnetic circuit help improve motor performance. The motor uses imported customized bearings to extend the service life of the motor and ensure smooth flight and longer flight time.
Diameter | 87.1mm | Configuration | 36N42P |
Height | 27.05mm | Lead Spec | 90mm |
Shaft Diameter | 15mm | Packing Size | 130*111*50.6mm |
KV | 85 | Rated Voltage(Lipo) | 12S |
Motor Weight (Incl. Cable) | 243g | Propeller Recommendation | 28-29” |
Idle Current(18V) | 0.5A | Quadcopter(28CF) | 10kg |
Internal Resistance | 225±5mΩ | Hexacopter(28CF) | 15kg |
Peak Current(180s) | 19.1A | Octocopter(28CF) | 20kg |
Max. Power(180s) | 916.8W |
KV | 100 | Rated Voltage(Lipo) | 12S |
Motor Weight (Incl. Cable) | 238g | Propeller Recommendation | 27-28” |
Idle Current(18V) | 0.7A | Quadcopter(28CF) | 14kg |
Internal Resistance | 170±5mΩ | Hexacopter(28CF) | 21kg |
Peak Current(180s) | 29.3A | Octocopter(28CF) | 28kg |
Max. Power(180s) | 1406.4W |
KV | 150 | Rated Voltage(Lipo) | 6S / 12S |
Motor Weight (Incl. Cable) | 239g | Propeller Recommendation | 28-30” / 22” |
Idle Current(18V) | 1A | Quadcopter(28CF) | 8kg |
Internal Resistance | 85±5mΩ | Hexacopter(28CF) | 12kg |
Peak Current(180s) | 29.7A / 26.5A | Octocopter(28CF) | 16kg |
Max. Power(180s) | 712.8W / 1272W |
KV | 190 | Rated Voltage(Lipo) | 6S |
Motor Weight (Incl. Cable) | 243g | Propeller Recommendation | 28-29” |
Idle Current(18V) | 1.3A | Quadcopter(28CF) | 12kg |
Internal Resistance | 48±3mΩ | Hexacopter(28CF) | 18kg |
Peak Current(180s) | 43.7A | Octocopter(28CF) | 24kg |
Max. Power(180s) | 1048.8W |
Type | Voltage (V) | Propeller | Throttle | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U8lite KV85 | 12S (48V) | T-MOTOR G28*9.2” CF | 40% | 1465 | 0.45 | 1.80 | 1584 | 86 | 16.96 | 88 (Ambient Temperature: 26.9℃) |
42% | 1572 | 0.48 | 2.00 | 1631 | 96 | 16.38 | ||||
44% | 1717 | 0.53 | 2.30 | 1692 | 110 | 15.55 | ||||
46% | 1852 | 0.58 | 2.60 | 1748 | 125 | 14.84 | ||||
48% | 1997 | 0.6 | 2.90 | 1810 | 139 | 14.35 | ||||
50% | 2140 | 0.66 | 3.20 | 1872 | 154 | 13.93 | ||||
52% | 2256 | 0.68 | 3.40 | 1928 | 163 | 13.82 | ||||
54% | 2378 | 0.71 | 3.70 | 1988 | 178 | 13.39 | ||||
56% | 2528 | 0.77 | 4.10 | 2047 | 197 | 12.85 | ||||
58% | 2757 | 0.84 | 4.60 | 2124 | 221 | 12.49 | ||||
60% | 2957 | 0.9 | 5.10 | 2190 | 245 | 12.08 | ||||
62% | 3027 | 0.91 | 5.30 | 2232 | 254 | 11.9 | ||||
64% | 3171 | 0.95 | 5.70 | 2287 | 274 | 11.59 | ||||
66% | 3307 | 1 | 6.20 | 2349 | 298 | 11.11 | ||||
68% | 3448 | 1.04 | 6.60 | 2384 | 317 | 10.88 | ||||
70% | 3662 | 1.08 | 7.10 | 2439 | 341 | 10.75 | ||||
75% | 4043 | 1.17 | 8.20 | 2570 | 394 | 10.27 | ||||
80% | 4468 | 1.28 | 9.50 | 2680 | 456 | 9.8 | ||||
90% | 5248 | 1.47 | 12.20 | 2917 | 586 | 8.96 | ||||
100% | 6352 | 1.8 | 16.50 | 3200 | 792 | 8.02 | ||||
U8lite KV85 | 12S (48V) | T-MOTOR G29*9.5” CF | 40% | 1696 | 0.53 | 2.10 | 1547 | 101 | 16.83 | HOT (Ambient Temperature: 27.6℃) |
42% | 1829 | 0.59 | 2.40 | 1607 | 115 | 15.88 | ||||
44% | 1959 | 0.63 | 2.70 | 1654 | 130 | 15.12 | ||||
46% | 2119 | 0.68 | 3.00 | 1720 | 144 | 14.72 | ||||
48% | 2248 | 0.69 | 3.20 | 1767 | 154 | 14.64 | ||||
50% | 2412 | 0.78 | 3.70 | 1837 | 178 | 13.58 | ||||
52% | 2610 | 0.81 | 4.00 | 1906 | 192 | 13.59 | ||||
54% | 2759 | 0.86 | 4.40 | 1958 | 211 | 13.06 | ||||
56% | 2885 | 0.89 | 4.70 | 2001 | 226 | 12.79 | ||||
58% | 3193 | 1.01 | 5.50 | 2100 | 264 | 12.09 | ||||
60% | 3285 | 1.03 | 5.80 | 2139 | 278 | 11.8 | ||||
62% | 3429 | 1.07 | 6.20 | 2184 | 298 | 11.52 | ||||
64% | 3561 | 1.09 | 6.50 | 2236 | 312 | 11.41 | ||||
66% | 3740 | 1.15 | 7.10 | 2285 | 341 | 10.97 | ||||
68% | 3953 | 1.28 | 7.70 | 2332 | 370 | 10.7 | ||||
70% | 4094 | 1.26 | 8.20 | 2394 | 394 | 10.4 | ||||
75% | 4517 | 1.39 | 9.50 | 2506 | 456 | 9.91 | ||||
80% | 4961 | 1.49 | 11.00 | 2626 | 528 | 9.4 | ||||
90% | 5875 | 1.69 | 14.00 | 2858 | 672 | 8.74 | ||||
100% | 7130 | 2.09 | 19.10 | 3104 | 917 | 7.78 | ||||
U8lite KV100 | 12S (48V) | T-MOTOR G27*8.8” CF | 40% | 1976 | 0.67 | 3.10 | 1919 | 149 | 13.28 | 87 (Ambient Temperature: 27.81℃) |
42% | 2130 | 0.71 | 3.40 | 1972 | 163 | 13.05 | ||||
44% | 2430 | 0.82 | 4.10 | 2108 | 197 | 12.35 | ||||
46% | 2504 | 0.85 | 4.40 | 2154 | 211 | 11.86 | ||||
48% | 2660 | 0.89 | 4.80 | 2221 | 230 | 11.55 | ||||
50% | 2894 | 0.97 | 5.40 | 2302 | 259 | 11.17 | ||||
52% | 3090 | 1.02 | 5.90 | 2381 | 283 | 10.91 | ||||
54% | 3281 | 1.08 | 6.50 | 2439 | 312 | 10.52 | ||||
56% | 3439 | 1.11 | 6.90 | 2502 | 331 | 10.38 | ||||
58% | 3593 | 1.15 | 7.40 | 2573 | 355 | 10.12 | ||||
60% | 3774 | 1.19 | 7.90 | 2635 | 379 | 9.95 | ||||
62% | 4026 | 1.29 | 8.80 | 2720 | 422 | 9.53 | ||||
64% | 4220 | 1.32 | 9.30 | 2773 | 446 | 9.45 | ||||
66% | 4365 | 1.35 | 9.80 | 2823 | 470 | 9.28 | ||||
68% | 4532 | 1.41 | 10.50 | 2874 | 504 | 8.99 | ||||
70% | 4673 | 1.43 | 11.00 | 2938 | 528 | 8.85 | ||||
75% | 5129 | 1.55 | 12.70 | 3064 | 610 | 8.41 | ||||
80% | 5635 | 1.7 | 14.80 | 3214 | 710 | 7.93 | ||||
90% | 6715 | 1.97 | 19.20 | 3494 | 922 | 7.29 | ||||
100% | 8164 | 2.42 | 26.00 | 3777 | 1248 | 6.54 | ||||
U8lite KV100 | 12S (48V) | T-MOTOR G28*9.2” CF | 40% | 2243 | 0.77 | 3.50 | 1896 | 168 | 13.35 | 95 (Ambient Temperature: 27.81℃) |
42% | 2401 | 0.82 | 3.90 | 1964 | 187 | 12.83 | ||||
44% | 2555 | 0.85 | 4.20 | 2020 | 202 | 12.67 | ||||
46% | 2881 | 0.99 | 5.10 | 2144 | 245 | 11.77 | ||||
48% | 3008 | 1.01 | 5.40 | 2190 | 259 | 11.6 | ||||
50% | 3231 | 1.08 | 6.00 | 2268 | 288 | 11.22 | ||||
52% | 3370 | 1.16 | 6.70 | 2339 | 322 | 10.48 | ||||
54% | 3624 | 1.21 | 7.20 | 2415 | 346 | 10.49 | ||||
56% | 3803 | 1.25 | 7.70 | 2462 | 370 | 10.29 | ||||
58% | 4033 | 1.33 | 8.50 | 2540 | 408 | 9.88 | ||||
60% | 4201 | 1.35 | 8.90 | 2581 | 427 | 9.83 | ||||
62% | 4353 | 1.4 | 9.50 | 2647 | 456 | 9.55 | ||||
64% | 4593 | 1.49 | 10.40 | 2694 | 499 | 9.2 | ||||
66% | 4791 | 1.53 | 11.00 | 2755 | 528 | 9.07 | ||||
68% | 4988 | 1.58 | 11.70 | 2812 | 562 | 8.88 | ||||
70% | 5153 | 1.6 | 12.20 | 2858 | 586 | 8.8 | ||||
75% | 5696 | 1.76 | 14.30 | 3002 | 686 | 8.3 | ||||
80% | 6171 | 1.87 | 16.20 | 3122 | 778 | 7.94 | ||||
90% | 7329 | 2.21 | 21.40 | 3379 | 1027 | 7.13 | ||||
100% | 8716 | 2.73 | 29.30 | 3709 | 1406 | 6.2 | ||||
Note: Motor temperature is motor surface temperature at 80% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
U8lite KV150 | 6S (24V) | T-MOTOR G28*9.2” CF | 40% | 1176 | 0.4 | 2.90 | 1383 | 70 | 16.9 | 71 (Ambient Temperature: 26.9℃) |
42% | 1237 | 0.41 | 3.10 | 1444 | 74 | 16.63 | ||||
44% | 1353 | 0.44 | 3.50 | 1497 | 84 | 16.11 | ||||
46% | 1465 | 0.48 | 3.90 | 1545 | 94 | 15.65 | ||||
48% | 1561 | 0.51 | 4.30 | 1587 | 103 | 15.13 | ||||
50% | 1648 | 0.52 | 4.60 | 1640 | 110 | 14.93 | ||||
52% | 1785 | 0.57 | 5.20 | 1708 | 125 | 14.3 | ||||
54% | 1905 | 0.6 | 5.60 | 1750 | 134 | 14.17 | ||||
56% | 2006 | 0.63 | 6.10 | 1811 | 146 | 13.7 | ||||
58% | 2153 | 0.67 | 6.70 | 1856 | 161 | 13.39 | ||||
60% | 2227 | 0.68 | 7.00 | 1899 | 168 | 13.26 | ||||
62% | 2334 | 0.71 | 7.50 | 1938 | 180 | 12.97 | ||||
64% | 2450 | 0.74 | 8.10 | 1984 | 194 | 12.6 | ||||
66% | 2549 | 0.77 | 8.60 | 2023 | 206 | 12.35 | ||||
68% | 2726 | 0.85 | 9.60 | 2082 | 230 | 11.83 | ||||
70% | 2877 | 0.87 | 10.30 | 2135 | 247 | 11.64 | ||||
75% | 3149 | 0.94 | 11.80 | 2238 | 283 | 11.12 | ||||
80% | 3479 | 1.02 | 13.60 | 2352 | 326 | 10.66 | ||||
90% | 4058 | 1.16 | 17.30 | 2557 | 415 | 9.77 | ||||
100% | 4879 | 1.4 | 23.00 | 2798 | 552 | 8.84 | ||||
U8lite KV150 | 6S (24V) | T-MOTOR G29*9.5” CF | 40% | 1296 | 0.45 | 3.20 | 1363 | 77 | 16.88 | 87 (Ambient Temperature: 27.6℃) |
42% | 1416 | 0.48 | 3.60 | 1419 | 86 | 16.39 | ||||
44% | 1509 | 0.5 | 3.90 | 1454 | 94 | 16.12 | ||||
46% | 1654 | 0.55 | 4.40 | 1501 | 106 | 15.66 | ||||
48% | 1728 | 0.56 | 4.70 | 1554 | 113 | 15.32 | ||||
50% | 1833 | 0.6 | 5.20 | 1610 | 125 | 14.69 | ||||
52% | 2006 | 0.65 | 5.80 | 1652 | 139 | 14.41 | ||||
54% | 2128 | 0.68 | 6.30 | 1698 | 151 | 14.07 | ||||
56% | 2243 | 0.72 | 6.90 | 1756 | 166 | 13.54 | ||||
58% | 2357 | 0.77 | 7.60 | 1804 | 182 | 12.92 | ||||
60% | 2486 | 0.79 | 8.00 | 1849 | 192 | 12.95 | ||||
62% | 2612 | 0.82 | 8.60 | 1884 | 206 | 12.66 | ||||
64% | 2707 | 0.84 | 9.10 | 1941 | 218 | 12.39 | ||||
66% | 2862 | 0.88 | 9.80 | 1989 | 235 | 12.17 | ||||
68% | 2995 | 0.92 | 10.50 | 2020 | 252 | 11.88 | ||||
70% | 3142 | 0.98 | 11.50 | 2071 | 276 | 11.38 | ||||
75% | 3469 | 1.06 | 13.20 | 2188 | 317 | 10.95 | ||||
80% | 3774 | 1.15 | 15.20 | 2284 | 365 | 10.35 | ||||
90% | 4536 | 1.34 | 19.80 | 2484 | 475 | 9.55 | ||||
100% | 5378 | 1.61 | 26.20 | 2712 | 629 | 8.55 | ||||
U8lite KV150 | 6S (24V) | T-MOTOR G30*10.5” CF | 40% | 1551 | 0.54 | 3.80 | 1321 | 91 | 17.01 | 103 (Ambient Temperature: 29.5℃) |
42% | 1684 | 0.59 | 4.30 | 1374 | 103 | 16.32 | ||||
44% | 1766 | 0.6 | 4.60 | 1418 | 110 | 16 | ||||
46% | 1850 | 0.63 | 5.00 | 1457 | 120 | 15.42 | ||||
48% | 1991 | 0.69 | 5.70 | 1513 | 137 | 14.55 | ||||
50% | 2132 | 0.73 | 6.20 | 1560 | 149 | 14.33 | ||||
52% | 2256 | 0.76 | 6.70 | 1603 | 161 | 14.03 | ||||
54% | 2420 | 0.81 | 7.40 | 1663 | 178 | 13.63 | ||||
56% | 2536 | 0.84 | 7.90 | 1699 | 190 | 13.38 | ||||
58% | 2676 | 0.87 | 8.50 | 1743 | 204 | 13.12 | ||||
60% | 2816 | 0.91 | 9.20 | 1793 | 221 | 12.75 | ||||
62% | 2923 | 0.94 | 9.80 | 1838 | 235 | 12.43 | ||||
64% | 3097 | 1 | 10.70 | 1886 | 257 | 12.06 | ||||
66% | 3229 | 1.05 | 11.50 | 1924 | 276 | 11.7 | ||||
68% | 3334 | 1.07 | 12.10 | 1967 | 290 | 11.48 | ||||
70% | 3475 | 1.11 | 12.90 | 2007 | 310 | 11.22 | ||||
75% | 3917 | 1.24 | 15.40 | 2120 | 370 | 10.6 | ||||
80% | 4237 | 1.33 | 17.50 | 2204 | 420 | 10.09 | ||||
90% | 5020 | 1.55 | 22.80 | 2383 | 547 | 9.17 | ||||
100% | 5912 | 1.83 | 29.70 | 2573 | 713 | 8.29 | ||||
U8lite KV150 | 12S (48V) | T-MOTOR P22*6.6” CF | 40% | 1702 | 0.46 | 3.30 | 2925 | 158 | 10.74 | 56 (Ambient Temperature: 29.1℃) |
42% | 1839 | 0.5 | 3.70 | 3017 | 178 | 10.35 | ||||
44% | 1987 | 0.52 | 4.00 | 3134 | 192 | 10.35 | ||||
46% | 2121 | 0.55 | 4.40 | 3234 | 211 | 10.04 | ||||
48% | 2267 | 0.57 | 4.80 | 3340 | 230 | 9.84 | ||||
50% | 2376 | 0.6 | 5.20 | 3431 | 250 | 9.52 | ||||
52% | 2511 | 0.62 | 5.60 | 3531 | 269 | 9.34 | ||||
54% | 2717 | 0.69 | 6.30 | 3659 | 302 | 8.98 | ||||
56% | 2879 | 0.71 | 6.80 | 3765 | 326 | 8.82 | ||||
58% | 3022 | 0.73 | 7.20 | 3840 | 346 | 8.74 | ||||
60% | 3218 | 0.78 | 7.90 | 3984 | 379 | 8.49 | ||||
62% | 3397 | 0.82 | 8.60 | 4074 | 413 | 8.23 | ||||
64% | 3538 | 0.85 | 9.20 | 4188 | 442 | 8.01 | ||||
66% | 3696 | 0.88 | 9.80 | 4275 | 470 | 7.86 | ||||
68% | 3826 | 0.9 | 10.30 | 4333 | 494 | 7.74 | ||||
70% | 3967 | 0.92 | 10.80 | 4427 | 518 | 7.65 | ||||
75% | 4439 | 1.02 | 12.80 | 4686 | 614 | 7.22 | ||||
80% | 4879 | 1.08 | 14.40 | 4886 | 691 | 7.06 | ||||
90% | 5921 | 1.32 | 19.60 | 5373 | 941 | 6.29 | ||||
100% | 7243 | 1.62 | 26.50 | 5924 | 1272 | 5.69 | ||||
U8lite KV190 | 6S (24V) | T-MOTOR G28*9.2” CF | 40% | 1662 | 0.54 | 4.80 | 1632 | 115 | 14.43 | 95 (Ambient Temperature: 27.3℃) |
42% | 1806 | 0.58 | 5.40 | 1709 | 130 | 13.94 | ||||
44% | 1951 | 0.62 | 6.00 | 1745 | 144 | 13.55 | ||||
46% | 2134 | 0.68 | 6.80 | 1828 | 163 | 13.08 | ||||
48% | 2254 | 0.69 | 7.20 | 1892 | 173 | 13.04 | ||||
50% | 2401 | 0.75 | 8.10 | 1953 | 194 | 12.35 | ||||
52% | 2566 | 0.8 | 8.90 | 2022 | 214 | 12.01 | ||||
54% | 2774 | 0.87 | 10.00 | 2093 | 240 | 11.56 | ||||
56% | 2892 | 0.88 | 10.50 | 2144 | 252 | 11.48 | ||||
58% | 3081 | 0.94 | 11.60 | 2210 | 278 | 11.07 | ||||
60% | 3208 | 0.97 | 12.40 | 2252 | 298 | 10.78 | ||||
62% | 3389 | 1.03 | 13.50 | 2312 | 324 | 10.46 | ||||
64% | 3502 | 1.04 | 14.10 | 2358 | 338 | 10.35 | ||||
66% | 3623 | 1.08 | 15.00 | 2394 | 360 | 10.06 | ||||
68% | 3801 | 1.1 | 15.80 | 2441 | 379 | 10.02 | ||||
70% | 3934 | 1.16 | 17.00 | 2497 | 408 | 9.64 | ||||
75% | 4376 | 1.25 | 19.60 | 2620 | 470 | 9.3 | ||||
80% | 4816 | 1.36 | 22.60 | 2776 | 542 | 8.88 | ||||
90% | 5563 | 1.56 | 29.00 | 2972 | 696 | 7.99 | ||||
100% | 6761 | 1.88 | 38.70 | 3248 | 929 | 7.28 | ||||
U8lite KV190 | 6S (24V) | T-MOTOR G29*9.5” CF | 40% | 1879 | 0.64 | 5.60 | 1616 | 134 | 13.98 | HOT (Ambient Temperature: 27.9℃) |
42% | 2035 | 0.68 | 6.20 | 1662 | 149 | 13.68 | ||||
44% | 2173 | 0.73 | 6.90 | 1722 | 166 | 13.12 | ||||
46% | 2328 | 0.75 | 7.50 | 1775 | 180 | 12.93 | ||||
48% | 2486 | 0.8 | 8.30 | 1828 | 199 | 12.48 | ||||
50% | 2627 | 0.85 | 9.10 | 1899 | 218 | 12.03 | ||||
52% | 2812 | 0.89 | 9.90 | 1955 | 238 | 11.84 | ||||
54% | 2961 | 0.93 | 10.70 | 2008 | 257 | 11.53 | ||||
56% | 3195 | 1.01 | 12.00 | 2073 | 288 | 11.09 | ||||
58% | 3344 | 1.06 | 13.00 | 2129 | 312 | 10.72 | ||||
60% | 3502 | 1.13 | 14.20 | 2174 | 341 | 10.28 | ||||
62% | 3669 | 1.13 | 14.70 | 2223 | 353 | 10.4 | ||||
64% | 3833 | 1.21 | 16.20 | 2286 | 389 | 9.86 | ||||
66% | 4005 | 1.24 | 17.10 | 2348 | 410 | 9.76 | ||||
68% | 4214 | 1.3 | 18.40 | 2400 | 442 | 9.54 | ||||
70% | 4365 | 1.34 | 19.50 | 2432 | 468 | 9.33 | ||||
75% | 4782 | 1.44 | 22.50 | 2541 | 540 | 8.86 | ||||
80% | 5184 | 1.53 | 25.40 | 2662 | 610 | 8.5 | ||||
90% | 6026 | 1.73 | 32.20 | 2866 | 773 | 7.8 | ||||
100% | 7334 | 2.13 | 43.70 | 3125 | 1049 | 6.99 | ||||
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |