Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
"T-MOTOR U11Ⅱ " motors (from U-series) are aimed for high end UAVs requiring big thrust.
This kind of UAVs are usually for professional aerial photography, filming, delivery service and agriculture applications.
Handmade high-temperature enameled wire has excellent fire protection, industrial grade waterproofing, anti-aging and other properties, which greatly extends the service life of the motor. The precision winding ensures the tightness of coil and slot.It helps reduce the copperloss while improve the utilization. Adoption of imported high-quality bearing ,enables motor run more smoothly and longer with lower noise.
1. Max. thrust :14.16kg
2. Recommendation:T-MOTOR G27*8.8"prop
3. MTBF:About 1000hours
4. Features:Industrial Grade, Waterproof, dustproof, low noise, large bearings
If you have any questions or inquirys, please contact us: onlinesales@tmotor.com
Test Item | KV120 | Weight (Incl. Cable) | 772g |
Motor Dimensions | Φ79.5*51.6 mm | Internal Resistance | 80±5mΩ |
Lead | 14# AWG 1250mm | Configuration | 12N14P |
Shaft Diameter | 15mm | Rated Voltage(Lipo) | 12S |
Idle Current(18V) | 1.5A | Peak Current(180s) | 57.3A |
Max. Power | 2783W |
Type | Voltage (V) | Propeller | Throttle | Thrust (g) | Torque (N*m) | Current (A) | RPM | Power (W) | Efficiency (g/W) | Operating Temperature (℃) |
U11-Ⅱ KV120 | 48 | T-MOTOR 26*8.5“ CF | 40% | 2357 | 0.71 | 4.25 | 1978 | 206 | 11.45 | 85 (Ambient Temperature: 19℃) |
42% | 2613 | 0.78 | 4.91 | 2095 | 238 | 10.97 | ||||
44% | 2882 | 0.85 | 5.62 | 2214 | 272 | 10.58 | ||||
46% | 3127 | 0.93 | 6.33 | 2312 | 307 | 10.19 | ||||
48% | 3359 | 0.98 | 6.99 | 2401 | 338 | 9.92 | ||||
50% | 3595 | 1.09 | 7.71 | 2513 | 374 | 9.61 | ||||
52% | 3833 | 1.15 | 8.47 | 2608 | 411 | 9.33 | ||||
54% | 4134 | 1.25 | 9.41 | 2715 | 456 | 9.06 | ||||
56% | 4422 | 1.31 | 10.35 | 2818 | 502 | 8.81 | ||||
58% | 4679 | 1.42 | 11.26 | 2914 | 546 | 8.56 | ||||
60% | 4931 | 1.49 | 12.39 | 3023 | 601 | 8.21 | ||||
62% | 5361 | 1.62 | 13.69 | 3123 | 664 | 8.07 | ||||
64% | 5683 | 1.72 | 14.97 | 3245 | 727 | 7.82 | ||||
66% | 6077 | 1.81 | 16.23 | 3344 | 787 | 7.71 | ||||
68% | 6340 | 1.92 | 17.61 | 3440 | 855 | 7.42 | ||||
70% | 6692 | 2 | 18.88 | 3539 | 916 | 7.3 | ||||
75% | 7503 | 2.28 | 22.66 | 3768 | 1100 | 6.82 | ||||
80% | 8475 | 2.58 | 26.98 | 3988 | 1310 | 6.47 | ||||
90% | 10172 | 3.14 | 36.82 | 4425 | 1788 | 5.68 | ||||
100% | 12114 | 3.78 | 48.83 | 4818 | 2370 | 5.11 | ||||
Note: Motor temperature is motor surface temperature @100% throttle running 5mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
U11-Ⅱ KV120 | 48 | T-MOTOR 27*8.8" CF | 40% | 2561 | 0.81 | 4.63 | 1963 | 224 | 11.41 | 120 (Ambient Temperature: 19℃) |
42% | 2805 | 0.89 | 5.30 | 2078 | 257 | 10.92 | ||||
44% | 3085 | 0.97 | 6.08 | 2190 | 295 | 10.46 | ||||
46% | 3336 | 1.06 | 6.85 | 2310 | 332 | 10.04 | ||||
48% | 3556 | 1.13 | 7.53 | 2405 | 365 | 9.73 | ||||
50% | 3826 | 1.22 | 8.33 | 2498 | 404 | 9.46 | ||||
52% | 4080 | 1.28 | 9.14 | 2588 | 443 | 9.21 | ||||
54% | 4381 | 1.41 | 10.20 | 2696 | 495 | 8.85 | ||||
56% | 4655 | 1.48 | 11.19 | 2793 | 543 | 8.58 | ||||
58% | 4945 | 1.58 | 12.18 | 2883 | 591 | 8.37 | ||||
60% | 5240 | 1.67 | 13.27 | 2974 | 643 | 8.14 | ||||
62% | 5680 | 1.79 | 14.64 | 3099 | 710 | 8.01 | ||||
64% | 6093 | 1.9 | 15.85 | 3210 | 769 | 7.92 | ||||
66% | 6410 | 2.01 | 17.03 | 3306 | 826 | 7.76 | ||||
68% | 6935 | 2.12 | 18.91 | 3401 | 917 | 7.56 | ||||
70% | 7287 | 2.23 | 20.58 | 3493 | 999 | 7.3 | ||||
75% | 8092 | 2.53 | 23.98 | 3723 | 1164 | 6.95 | ||||
80% | 8948 | 2.81 | 28.57 | 3927 | 1387 | 6.45 | ||||
90% | 10816 | 3.4 | 39.23 | 4353 | 1904 | 5.68 | ||||
100% | 12617 | 4.04 | 52.07 | 4723 | 2529 | 4.99 | ||||
Note: Motor temperature is motor surface temperature @100% throttle running 2mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
U11-Ⅱ KV120 | 48 | T-MOTOR 28*9.2" CF | 40% | 2950 | 0.93 | 5.19 | 1934 | 252 | 11.72 | 118 (Ambient Temperature: 19℃) |
42% | 3217 | 1.03 | 5.87 | 2039 | 284 | 11.31 | ||||
44% | 3400 | 1.08 | 6.34 | 2099 | 307 | 11.05 | ||||
46% | 3875 | 1.22 | 7.66 | 2267 | 372 | 10.42 | ||||
48% | 4158 | 1.32 | 8.49 | 2357 | 411 | 10.1 | ||||
50% | 4463 | 1.39 | 9.39 | 2451 | 456 | 9.79 | ||||
52% | 4759 | 1.49 | 10.27 | 2532 | 498 | 9.55 | ||||
54% | 5071 | 1.58 | 11.33 | 2622 | 550 | 9.22 | ||||
56% | 5477 | 1.7 | 12.60 | 2723 | 612 | 8.95 | ||||
58% | 5835 | 1.81 | 13.85 | 2821 | 673 | 8.67 | ||||
60% | 6195 | 1.92 | 15.18 | 2910 | 737 | 8.4 | ||||
62% | 6614 | 2.04 | 16.61 | 3026 | 807 | 8.19 | ||||
64% | 6921 | 2.14 | 17.97 | 3119 | 872 | 7.93 | ||||
66% | 7317 | 2.27 | 19.80 | 3220 | 962 | 7.6 | ||||
68% | 7799 | 2.4 | 21.50 | 3317 | 1044 | 7.46 | ||||
70% | 8137 | 2.52 | 23.25 | 3400 | 1130 | 7.2 | ||||
75% | 9124 | 2.8 | 27.63 | 3624 | 1342 | 6.79 | ||||
80% | 10137 | 3.09 | 32.46 | 3819 | 1577 | 6.42 | ||||
90% | 12007 | 3.68 | 43.47 | 4210 | 2113 | 5.68 | ||||
100% | 14159 | 4.33 | 57.27 | 4583 | 2783 | 5.08 | ||||
Note: Motor temperature is motor surface temperature @100% throttle running 1mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) |