Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
TF15*8 is a carbon fiber polymer folding paddle for glider, UAV or fixed wing. It can be used for power inspection, weather monitoring, pipeline inspection and measurement and mapping.
1.Special heat-insulating layer is attached to the blade surface, featuring high shading and high temperature resistance.
2.A polymer material specially developed for fixed-wing paddle series. The abrasion resistance of the paddle surface is increased by 1.5 times, and the strength of the blade is increased by 2 times.
3.The wing shape and blade shape of the paddle are optimized by CFD, and the performance of the paddle is significantly improved in terms of maximum pulling force and force efficiency.
1x T-Motor TF15*8 Carbon Propeller







| Model NO. | T15X8 | T-MOTOR Series | Fixed-wing Folding |
| Weight (Single Blade) | 10.9g | Package Weight | 114.8g |
| Diameter | 15inch(381mm) | Package Size | 216*93*48mm |
| Pitch | 8inch(203.2mm) | Material | Polymer+CF |
| Recommended Thrust/RPM | 2~4.2kg/5600~8000RPM | Recommended Max Thrust/RPM | 5.5kg/9000RPM |
| Ambient Temp | -40℃~65℃ | Storage Temp/Humidity | -10℃~50℃/<85% |

1.Please make sure that screws of cover plates are mounted well.
2.Do not add force onto the propellers.
3.Fall-off or experience equivalent impact to propellers will lead to deformation or cracks. In this case, you will need
4.NEVER decompose the propellers. Decomposition of which will result in safety issues. Do not use the propellers in hostile environments containing H2O,SO2,NO2,Cl2,organosilicon,cyanogroup and phenol.
5.Keep the propellers away from the mentioned environments in (4).
6.For long time storage of over 6 months, please keep it in sealed preservation.