P80Ⅲ Without Pin Agricultural UAV Motor KV100
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart



T13*6.5 is a polymer material propeller, which can be used for 1.2-1.4m fixed wing, 48-52'' 3D aircraft, class 50 F3A.
The propeller is silent design, realizing interference-free flight, easy to install and fly as you like. Recommended with 28-35 series/AM480 motors.
1.Polymer black carbon fiber propeller. It's lighter、stronger and easier to reach the target.
2.Propeller mute design、to realize non-interference flight.You can hear only the airflow across the propeller sound
3.Easy to install、easy to fly、the bottom of the propeller non-slip teeth design、the propeller blade fixation is stronger.
1x T-Motor T13*6.5 Carbon Propeller




| Model NO. | 13*6.5 | T-MOTOR Series | Fixed-wing |
| Weight | 27.9g | Package Weight | 32g |
| Diameter | 13inch (330.1mm) | Package Size | 331*27*15.5mm |
| Pitch | 6.5inch (165mm) | Material | Polymer + Fiberglass |
| Max Thrust | 15000RPM | Storage Temp/Humidity | -10℃~50℃/<85% |