Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

P2306 V3 5Inch Powerful Freestyle Motor 1750KV/1950KV/2550KV

23.90

Available points: 600 Points Points reward: 23 Points

  • Promotion
1.For 5" freestyle drone
2.Unibell design
3.Unique hollow-carved design,
4.Recise and efficient
5.Smooth experience with strong torque
KV:
  • KV1750
  • KV1950
  • KV2550
Quantity:

23.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR  P2306 V3 5inch Freestyle FPV Drone Motor 


The T-Motor PACER V3 P2306 Powerful Freestyle Motor has become one of the most popular motors in the market. 

T-Motor has updated and upgraded their Pacer motor to V3! The 2306 version of the Pacer V3 has improved components and a unibell design to give your freestyle quadcopter extreme power. 

This motor features a high throttle for precious control and is suitable when flying in bigger spaces!


P2306 V3 Highlights:


The P2306 V3  brushless motor is suitable for 5" freestyle drone. 3 different KVs are suitable for different styles. 

1750KV specially designed for flow style, more efficient. 1950KV is designed for acro style, precise and balance. For 4S we have 2550KV, satisfying the lightweight flight such as mind-bending. 

The motor is silver unibell design, more durable for daily flights.


Packing List Includes:


1x T-Motor PACER V3 P2306 Powerful Freestyle Motor  (1750KV, 1950KV, or 2550KV)

1x Hardware Set


Matching Frame:


5 Inch


Matching Guide:


F55A PROⅡ 6S 4IN1

F7 flight controller / Pacer F7 flight controller

P49436 Propeller / T5143s Propeller

Technical Drawing

Specification
KVKV1750Configuration12N14P
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)32gVoltage6S
Idle Current(10V)0.85AMax. Power(60s)864W
Peak Current(60s)34.8A

KVKV1950Configuration12N14P
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)32gVoltage6S
Idle Current(10V)1.2AMax. Power(60s)1000W
Peak Current(60s)40.4A

KVKV2550Configuration12N14P
Shaft Diameter4mmLead20#150mm
Weight (Incl. Cable)32gVoltage4S
Idle Current(10V)1.95AMax. Power(60s)634W
Peak Current(60s)38.8A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)

T-MOTOR
P49436-3

1750KV20%25.21.811615200.146.34.33
40%25.26.017949500.8151.23.31
60%25.111.422133777.8286.82.71
80%25.020.2271441185.3504.42.35
100%24.933.9318221614.3842.61.92
1950KV20%25.22.212274216.755.13.94
40%25.27.318902550.0183.33.00
60%25.114.123135849.2353.02.41
80%25.024.3284761314.2607.52.16
100%24.840.0326731708.6989.91.73
2550KV20%16.82.310464159.738.44.16
40%16.87.316377414.5121.73.41
60%16.713.620211659.8227.42.90
80%16.623.024588951.5380.92.50
100%16.437.8287971356.2619.82.19
T-MOTOR
T5143S-3
1750KV20%25.21.811403193.246.54.16
40%25.26.117606500.4152.73.28
60%25.111.721868771.4294.82.62
80%25.020.7269461207.8517.42.33
100%24.834.8312771612.1864.31.87
1950KV20%25.22.211921208.055.53.75
40%25.27.318556546.8182.72.99
60%25.114.522715846.1364.42.32
80%25.024.8280771313.9618.52.12
100%24.840.4320611687.9999.81.69
2550KV20%16.82.310276151.738.43.95
40%16.77.316089397.0121.83.26
60%16.713.920041622.8231.62.69
80%16.623.724249936.3392.72.38
100%16.438.8282951324.2634.82.09
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.