Tmotor.com USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

Velox V3008 7-8"FPV Longrange/Cinematic Drone Motor 6S KV1155/KV1350/KV1500

31.90

Available points: 50 Points Points reward: 31 Points

  • Promotion
1.Suitable for 7-8 inch long range, cinelifter builds
2.Higher efficiency
3.Longer flight time
KV:
  • KV1155
  • KV1350
  • KV1500
Quantity:

31.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Velox V3008 Cinematic&Longrange Motor


The Velox V3008 motor is design for 7-8 inch long range builds.We carefully slected good materials, unmatched craftsmanship, strict quality control bring you a total safety, worry-free flying. 

Fantastic performance silky smooth feeling, increased stability for shooting.


Cinematic Velox V3008 Highlights:


Suitable for 6-inch cinewhoops, 7-8 inch long-range and cinelifters, cost-effective cinematic motors.

Selected materials, ingenious craftsmanship, strict quality control, safety and worry-free flight. 

The performance is stable and reliable, and the flight is silky smooth.


Packing List Includes:


1x T-Motor VELOX V3008 Cinematic Motor (1155KV, 1350KV, or 1500KV)

1x Washer

9x Screw

2x O-ring

2x Nut


Matching Frame:


6inch cinewhoops,7-8 Inch(X4 X8)


Matching Guide:


F7Pro Flight controller / F7 Flight controller

F55A II 6S 4IN1 ESC / C55A 8in1 ESC

C7.5*4.6 FPV Drone propeller

Technical Drawing

Specification
KVKV1155Configuration12N14P
Shaft Diameter4mmLead18#250mm
Weight (Incl. Cable)69.2gVoltage25.2V
Idle Current(10V)0.94AMax. Power(10s)1314.4W
Peak Current(10s)53.9A

KVKV1350Configuration12N14P
Shaft Diameter4mmLead18#250mm
Weight (Incl. Cable)70gVoltage25.2V
Idle Current(10V)1.18AMax. Power(10s)1680.9W
Peak Current(10s)69.7A

KVKV1500Configuration12N14P
Shaft Diameter4mmLead18#250mm
Weight (Incl. Cable)69.1gVoltage25.2V
Idle Current(10V)1.36AMax. Power(10s)1833.9W
Peak Current(10s)76.4A

Test Data
PropellerTypeThrottleVoltage
(V)
Current
(A)
RPMThrust
(g)
Power
(W)
Efficiency
(g/W)

T-MOTOR
T6143-3

1500KV20%25.22.49981173.059.22.92
40%25.17.115374.6540.3179.33.01
60%25.013.719080.6907.4343.52.64
80%24.824.623595.31425.2611.42.33
100%24.643.628321.22105.61069.31.97

T-MOTOR
T7546-3

1155KV20%25.21.65805.2183.141.34.43
40%25.26.09357.6633.8150.04.23
60%25.017.612681.71260.4438.32.88
80%24.732.216341.32130.7796.62.67
100%24.453.918703.92815.01314.42.14
1350KV20%25.22.36412.3239.357.24.18
40%25.19.310279.8790.4232.23.40
60%24.921.8140951548.8541.72.86
80%24.642.717588.92482.51049.12.37
100%24.169.719768.43188.71680.91.90
1500KV20%25.22.56711.7273.563.94.28
40%25.012.410943.8884.0309.82.85
60%24.828.814496.91650.3714.12.31
80%24.450.617940.12565.61235.42.08
100%24.075.419586.53099.81811.11.71
GF8040-31155KV20%25.21.66048.8167.640.74.12
40%25.25.79609.4616.8142.44.33
60%25.015.8130921273.3395.23.22
80%24.830.616676.52171.2758.22.86
100%24.452.5191262944.31281.22.30
1350KV20%25.22.16628.1248.953.64.64
40%25.18.610545.3805.0216.43.72
60%24.920.514347.61610.8511.23.15
80%24.641.517823.32596.31019.52.55
100%24.268.620121.43352.41657.22.02
1500KV20%25.22.56977.1302.163.84.74
40%25.010.711217.4931.3267.03.49
60%24.827.114897.41757.0670.62.62
80%24.450.118340.82736.81223.22.24
100%24.076.420040.83320.11833.91.81
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.