T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN3510 Multirotor Fixed Wing UAV Motor KV360/KV630/KV700

79.90

Available points: 4000 Points Points reward: 79 Points

• Qualified EZO bearing
• Flexible Mounting Holes
KV:
  • KV360
  • KV630
  • KV700
Quantity:

79.90

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products


About T-MOTOR MN3510 Multirotor Fixed Wing UAV Motor KV360/KV630/KV700


T-Motor MN3510 KV360/KV630/KV/700 Navigator Series brushless motor is designed for superior performance in UAV applications. With oversized high-quality ball bearings, it ensures smooth, stable operation at low speeds and withstands pressure for enhanced frame stability. Featuring a maximum thrust of 2.2kg and an MTBF of about 1000 hours, the MN3510 offers exceptional balance and durability. Ideal for multi-rotors, VTOL, and fixed-wing UAVs, it combines precision engineering with high-strength construction for reliable, long-lasting performance.


Navigator MN3510 Highlights:


  • Max. thrust:2.2kg

  • MTBF:About1000hours

  • Features:Super Balance; High Strength Construction


Application Areas:


Multi-rotors, VTOL, and Fixed-wing UAVs.


Packing List Includes:


1x T-MOTOR MN3510 Motor KV360/KV630/KV700( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR P15*5 Prop / Air 20A 3-4S ESC


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com


Technical Drawing

MN3510.jpg

Specification Export to Excel
Test ItemMN3510 KV360Configuration12N14P
Internal Resistance188mΩMotor DimensionsΦ41.8×28.5mm
Shaft Diameter4mmStatorHeight10mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables97g
Weight Including Cables117gIdle Current@10v0.4A
No.of Cells(Lipo)3-6SMax Continuous Current 180S15A
Max Power (180S)330W

Test ItemMN3510 KV630Configuration12N14P
Internal Resistance65mΩMotor DimensionsΦ41.8×28.5mm
Shaft Diameter4mmStator Height10mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables97g
Weight Including Cables119gIdle Current@10v0.5A
No.of Cells(Lipo)3-4SMax Continuous Current 180S22A
Max Power (180S)495W

Test ItemMN3510 KV700Configuration12N14P
Internal Resistance50mΩMotor DimensionsΦ41.8×28.5mm
Shaft Diameter4mmStator Height10mm
Stator Diameter35mmCable Length600mm
AWG18#Weight Excluding Cables97g
Weight Including Cables118gIdle Current@10v0.5A
No.of Cells(Lipo)3-4SMax Continuous Current 180S25A
Max Power (180S)555W

Test Data Export to Excel
Item No.Voltage
(V)
PropThrottleCurrent
(A)
Power
(W)
Thrust
(G)
RPMEfficiency
(G/W)
Operating
Temperature
(℃)

MN3510

KV360

14.8

T-MOTOR

14*4.8CF

50%1.217.76280260015.7740
65%2.537.00500340013.51
75%3.551.80620380011.97
85%4.972.52760430010.48
100%5.784.36870460010.31

T-MOTOR

15*5CF

50%1.522.20340260015.3242
65%344.40580330013.06
75%4.566.60760380011.41
85%5.885.84900410010.48
100%6.8100.64100044009.94

T-MOTOR

16*5.4CF

50%1.7325.60380245014.8440
65%3.653.28630320011.82
75%5.378.44800370010.20
85%6.9102.12100040009.79
100%8.1119.88110043009.18
22.2

T-MOTOR

12*4CF

50%1.635.5235043009.8543
65%2.759.9456053009.34
75%488.8076060008.56
85%5.5122.1093066007.62
100%6.4142.08106070007.46

T-MOTOR

13*4.4CF

50%1.839.96460420011.5143
65%3.475.4873053009.67
75%4.8106.5690059008.45
85%6.2137.64110065007.99
100%7.5166.50130069007.81

T-MOTOR

14*4.8CF

50%2.555.50660400011.8950
65%4.7104.34100049009.58
75%6.8150.96128055008.48
85%8.8195.36150060007.68
100%10.6235.32170065007.22

T-MOTOR

15*5CF

50%366.60780380011.7160
65%5.6124.32118045009.49
75%7.7170.94146053008.54
85%10.6235.32170057207.22
100%12.5277.50190060406.85
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3510

KV630

14.8

T-MOTOR

12*4CF

50%2.841.44440450010.6243
65%5.378.4475057009.56
75%7.6112.4891065008.09
85%10148.00110070007.43
100%12.3182.04126075006.92

T-MOTOR

13*4.4CF

50%3.450.32540450010.7344
65%6.190.2886055009.53
75%8.8130.24110063008.45
85%11.8174.64130068007.44
100%14207.20150073007.24

T-MOTOR

14*4.8CF

50%4.668.08700410010.2853
65%8.7128.76111053008.62
75%11.8174.64136057007.79
85%16.4242.72170063007.00
100%20296.00185066006.25
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.

MN3510

KV700

11.1

T-MOTOR

12*4CF

50%2.527.75350400012.6140
65%4.853.28550490010.32
75%6.673.2670055009.56
85%9.1101.0187063008.61
100%11.1123.21100066008.12

T-MOTOR

13*4.4CF

50%2.932.19400380012.4342
65%5.662.16650490010.46
75%7.987.6983053009.47
85%10.5116.55100060008.58
100%12.6139.86110064007.87

T-MOTOR

14*4.8CF

50%4.145.51550350012.0943
65%7.785.47890450010.41
75%10.7118.77106049008.92
85%14.5160.95130055008.08
100%17.3192.03146058007.60
14.8

T-MOTOR

11*3.7CF

50%3.247.3646053009.7143
65%688.8071065008.00
75%8.2121.3687075007.17
85%11162.80108082006.63
100%13192.40123087006.39

T-MOTOR

12*4CF

50%3.856.24580500010.3143
65%7.4109.5288063008.04
75%10.3152.44110073007.22
85%14207.20136077006.56
100%16.8248.64160083006.44

T-MOTOR

13*4.4CF

50%4.769.56730490010.4947
65%9133.20112061008.41
75%12.3182.04140068007.69
85%16236.80160074006.76
100%19.4287.12180078506.27
Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min.
Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.