Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







T-Motor Antigravity MN4004 KV400 is a cutting-edge motor built for unmatched efficiency and endurance. With its ultra-thin, lightweight design and advanced cooling system, this motor is a game-changer for professional UAV applications, offering smooth operation and exceptional reliability. up to 1.1kg
Antigravity MN4006 Highlights:
Ultrathin design, processed by high strength aluminium, light weight
Single thick copper wire winding reduces energy dissipation of motor
Higher level bearing with the service life of 60 hours
Unique ventilation and cooling system
up to 1.1kg
Multi-rotors, VTOL, UAV
2x T-MOTOR MN4004Motor KV400
1x CW prop adapter
1x CCWprop adapter
T-MOTOR T16*5.4 Prop / AIR 40A 2-6S MultiRotor UAV Drone ESC
If you have any questions or inquires, please contact us: onlinesales@tmotor.com








| Test Item | 300 | Weight (Incl. Cable) | 53g |
| Motor Dimensions | Φ44.35×19mm | Internal Resistance | 452mΩ |
| Lead | 50mm | Configuration | 18N24P |
| Shaft Diameter | 40mm | Rated Voltage(Lipo) | 4-6S |
| Idle Current(22V) | 0.2A | Peak Current(180s) | 9A |
| Max Power (180S) | 216W |
| Test Item | 400 | Weight (Incl. Cable) | 53g |
| Motor Dimensions | Φ44.35×19mm | Internal Resistance | 359mΩ |
| Lead | 50mm | Configuration | 18N24P |
| Shaft Diameter | 40mm | Rated Voltage(Lipo) | 4-6S |
| Idle Current(22V) | 0.2A | Peak Current(180s) | 12A |
| Max Power (180S) | 300W |
| Type | Voltage (V) | Propeller | Throttle | Current (A) | Power (W) | RPM | Torqu (N*m) | Thrust (g) | Efficiency (g/W) | Operatin Temperature (℃) |
MN4004 KV300 | 24 | T-MOTOR 13*4.4” CF | 50% | 0.90 | 22 | 3173 | 0.06 | 311 | 14.40 | 30 |
| 55% | 1.10 | 26 | 3415 | 0.07 | 358 | 13.56 | ||||
| 60% | 1.40 | 34 | 3660 | 0.07 | 416 | 12.38 | ||||
| 65% | 1.70 | 41 | 3914 | 0.09 | 477 | 11.69 | ||||
| 75% | 2.40 | 58 | 4394 | 0.11 | 608 | 10.56 | ||||
| 85% | 3.30 | 79 | 4876 | 0.13 | 754 | 9.52 | ||||
| 100% | 4.20 | 101 | 5317 | 0.16 | 895 | 8.88 | ||||
| T-MOTOR 14*4.8” CF | 50% | 1.10 | 26 | 3045 | 0.08 | 374 | 14.17 | 44 | ||
| 55% | 1.40 | 34 | 3285 | 0.09 | 439 | 13.07 | ||||
| 60% | 1.70 | 41 | 3530 | 0.10 | 507 | 12.43 | ||||
| 65% | 2.10 | 50 | 3740 | 0.11 | 586 | 11.63 | ||||
| 75% | 3.10 | 74 | 4208 | 0.14 | 753 | 10.12 | ||||
| 85% | 4.30 | 103 | 4670 | 0.17 | 930 | 9.01 | ||||
| 100% | 5.40 | 130 | 5092 | 0.20 | 1107 | 8.54 | ||||
| T-MOTOR 15*5” CF | 50% | 1.40 | 34 | 2860 | 0.09 | 474 | 14.11 | 56 | ||
| 55% | 1.90 | 46 | 3108 | 0.11 | 561 | 12.30 | ||||
| 60% | 2.30 | 55 | 3336 | 0.12 | 646 | 11.70 | ||||
| 65% | 2.80 | 67 | 3540 | 0.14 | 727 | 10.82 | ||||
| 75% | 4.00 | 96 | 3966 | 0.17 | 918 | 9.56 | ||||
| 85% | 5.60 | 134 | 4383 | 0.20 | 1110 | 8.26 | ||||
| 100% | 7.50 | 180 | 4711 | 0.24 | 1311 | 7.28 | ||||
| T-MOTOR 16*5.4” CF | 50% | 1.80 | 43 | 2689 | 0.11 | 534 | 12.36 | 75 | ||
| 55% | 2.30 | 55 | 2928 | 0.13 | 636 | 11.52 | ||||
| 60% | 2.90 | 70 | 3135 | 0.15 | 742 | 10.66 | ||||
| 65% | 3.50 | 84 | 3325 | 0.17 | 829 | 9.87 | ||||
| 75% | 5.10 | 122 | 3640 | 0.20 | 1028 | 8.40 | ||||
| 85% | 7.10 | 170 | 4000 | 0.24 | 1203 | 7.06 | ||||
| 100% | 8.90 | 214 | 4210 | 0.27 | 1295 | 6.06 | ||||
| T-MOTOR 17*5.8” CF | 50% | 2.10 | 50 | 2600 | 0.13 | 586 | 11.63 | HOT | ||
| 55% | 2.70 | 65 | 2801 | 0.15 | 691 | 10.66 | ||||
| 60% | 3.40 | 82 | 2990 | 0.17 | 802 | 9.83 | ||||
| 65% | 4.10 | 98 | 3162 | 0.19 | 890 | 9.04 | ||||
| 75% | 5.90 | 142 | 3455 | 0.23 | 1088 | 7.68 | ||||
| 85% | 8.40 | 202 | 3670 | 0.24 | 1241 | 6.16 | ||||
| 100% | 10.20 | 245 | 3750 | 0.26 | 1290 | 5.27 | ||||
MN4004 KV400 | 24 | T-MOTOR 13*4.4” CF | 50% | 1.80 | 43 | 3813 | 0.08 | 448 | 10.37 | 33 |
| 55% | 2.20 | 53 | 4146 | 0.09 | 535 | 10.13 | ||||
| 60% | 2.70 | 65 | 4458 | 0.10 | 609 | 9.40 | ||||
| 65% | 3.30 | 79 | 4736 | 0.12 | 698 | 8.81 | ||||
| 75% | 4.60 | 110 | 5308 | 0.14 | 885 | 8.02 | ||||
| 85% | 6.30 | 151 | 5841 | 0.18 | 1067 | 7.06 | ||||
| 100% | 8.20 | 197 | 6391 | 0.21 | 1311 | 6.66 | ||||
| T-MOTOR 14*4.8” CF | 50% | 2.20 | 53 | 3623 | 0.10 | 566 | 10.72 | 54 | ||
| 55% | 2.70 | 65 | 3915 | 0.11 | 670 | 10.34 | ||||
| 60% | 3.30 | 79 | 4175 | 0.13 | 766 | 9.67 | ||||
| 65% | 4.10 | 98 | 4448 | 0.15 | 872 | 8.86 | ||||
| 75% | 5.80 | 139 | 4941 | 0.18 | 1078 | 7.74 | ||||
| 85% | 7.80 | 187 | 5392 | 0.21 | 1270 | 6.78 | ||||
| 100% | 10.40 | 250 | 5766 | 0.24 | 1521 | 6.09 | ||||
| Note: The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||