T-MOTOR The Safer Propulsion System    USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

MN701-S IP45 Multirotor Fixed Wing UAV Motor KV135 2PCS/SET

439.98

Available points: 22000 Points Points reward: 439 Points

• Strong power ,long service life
• Excellent cooling performance
• Anti-high temperature/Anti-overload
• Dust-resistance/Waterproof/Anti-corrosion
Parameter:
Quantity:

439.98

USD200 Consumption Free Shipping by International Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

About T-MOTOR Navigator MN701-S Multirotor Fixed Wing UAV Motor KV135


T-MOTOR MN701-S KV135 Brushless Motor (2x) delivers exceptional performance with 9.7+ kg thrust and advanced cooling design. 

Its centrifugal fan and enhanced motor base improve heat dissipation by 15%, ensuring stability and reliability. Built with high-temperature resistant magnets and varnished wires, it offers excellent heat and overload resistance. Featuring IP45 protection, dust-resistance, waterproofing, and anti-corrosion, this motor is perfect for multi-rotors, VTOL, and fixed-wing UAVs. MTBF: 1000 hours.


Navigator MN701-S Highlights:


  • Max thrust: 9.7kg
  • MTBF: About 1000hours
  • Features: Dust-resistance/Waterproof/Anti-corrosion

"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.


Application Areas:


Cargo Drones, Tethered, Mapping and Inspection.


Packing List Includes:


1x T-MOTOR MN701 Motor KV135 ( kv which you choose)

1x Hardware pack


Matching Guide:


T-MOTOR G26*8.5 Prop


If you have any questions or inquires, please contact us:  onlinesales@tmotor.com

Technical Drawing

MN701S_01.jpg

Specification Export to Excel
Motor SizeΦ79.2*37.4mmCopper Wire220℃ high temperature resistance: Level C
StatorImported silicon steel sheet; Anti-rust treatment;
180°Chigh temperature-resisting coatings
Coil Insulation Test500V
Configuration24N28PCentrifugal Cooling DesignYES
Shaft DiameterIN:8mm,OUT:8mmRotor Dynamic Balance Standard≤5Mg
BearingImported 608ZZMotor Dynamic Balance Standard≤10Mg
Magnet Level150℃ high temperature resistanceIPIP45
Lead Cable14AWG*150mm
KV135Rated Voltage ( Lipo )6-12S
Idle Current(20V)0.9AESC RecommendationFLAME 60A 12S
FLAME 80A 12S V2.0
Peak Current(180s)42APropeller Recommendation24-26"
Max.Power(180s)1900WMotor Weight (indl. Cable)350g
Internal Resistance94mΩPackage Weight1050g(2PCS/SET)
KV280Rated Voltage ( Lipo )6S
Idle Current(17V)2.0AESC RecommendationFLAME 70A 6S
FLAME 100A 6S
Peak Current(180s)65APropeller Recommendation24-26"
Max.Power(180s)1600WMotor Weight (indl. Cable)355g
Internal Resistance23mΩPackage Weight1068g(2PCS/SET)
Test Data Export to Excel
TypePropellerThrottle

Voltage
(V)

Thrust
(g)
Torque
(N*m)
Current
(A)
RPM

Power
(W)

Effciency
(g/W)
Operating
Temperature
(℃)
MN701S
KV135
T-MOTOR
P24*7.2
40%47.8718750.603.30248715811.8770

(Ambient

Temperature:

34.5℃)

42%47.8519760.653.60256017211.47
44%47.8422200.704.20269220111.05
46%47.8223800.744.60277322010.82
48%47.8024770.804.90285323410.58
50%47.7926920.855.50297226310.24
52%47.7628120.906.0030582879.81
54%47.7431550.957.1032023399.31
56%47.7332391.007.4032733539.17
58%47.7033871.078.0034693828.88
60%47.6836251.138.8034564208.64
62%47.6638011.189.4035174488.48
64%47.6339341.2410.0036004768.26
66%47.6141651.2910.8036875148.10
68%47.5844031.3411.6037555527.98
70%47.5546281.4312.4038565907.85
75%47.4850471.5414.2040246747.49
80%47.3955611.7016.3042217727.20
90%47.2265152.0021.1045469966.54
100%47.0380112.3128.60498113455.96
MN701S
KV135
T-MOTOR
G26*8.5
40%47.7827740.985.10238024411.38HOT

(Ambient

Temperature:

34.5℃)

42%47.7630671.045.70248427211.27
44%47.7432121.106.50256831010.35
46%47.7133781.166.90264332910.26
48%47.6935461.247.5027073589.91
50%47.6738371.308.3028123969.70
52%47.6440941.389.2029034389.34
54%47.6142791.469.8029624679.17
56%47.5844941.5310.6030375048.91
58%47.5349431.6312.2031725808.52
60%47.5050021.7112.6032125998.36
62%47.4752301.7713.5032856418.16
64%47.4454701.8314.5033626887.95
66%47.4156371.8915.5034467357.67
68%47.3758241.9616.4035167777.50
70%47.3360112.0417.4036178247.30
75%47.2466132.2120.1037309506.96
80%47.1371942.3922.90386910796.67
90%46.8983212.7229.60416413886.00
100%46.6497332.9839.50446818425.28
MN701S
KV280
T-MOTOR
P24*7.2
40%23.8215110.506.00226214310.5758

(Ambient

Temperature:

34.5℃)

42%23.7916840.556.80238216210.41
44%23.7518100.597.40247617610.30
46%23.7220220.658.7025922069.80
48%23.6822520.719.8027542329.70
50%23.6324830.7711.4028802699.22
52%23.5826480.8312.6030042978.91
54%23.5428810.8914.0030963308.74
56%23.5030770.9415.3031933608.56
58%23.4532680.9916.6032603898.40
60%23.4334661.0218.2033124268.13
62%23.3636691.1019.6034634588.01
64%23.3138621.1621.2035554947.82
66%23.2540871.2322.8036385307.71
68%23.1942471.2924.4037245667.51
70%23.1444901.3527.1038206277.16
75%22.9949631.4930.8040047087.01
80%22.8553981.6135.3042068076.69
90%22.4666021.9248.10460410806.11
100%22.1076182.1760.60493513395.69
MN701S
KV280
T-MOTOR
G26*8.5
40%23.5521890.668.70216120510.68HOT

(Ambient

Temperature:

34.5℃)

42%23.5023510.739.80223623010.21
44%23.4626030.8111.10233626010.00
46%23.4128540.8812.4024332909.83
48%23.3331000.9714.0025363279.49
50%23.2733761.0315.9026423709.12
52%23.2136751.0917.6027574099.00
54%23.1338791.1619.5028354518.60
56%23.0541441.2421.4029234938.40
58%22.9744411.3023.8030245478.12
60%22.9046121.3725.3030895797.96
62%22.8148311.4427.7031646327.65
64%22.7251801.5130.4032656917.50
66%22.6553551.5832.0033227257.39
68%22.5855551.6434.1033917707.21
70%22.5057821.7436.3034578177.08
75%22.2463901.9243.0036349566.68
80%22.0568602.0848.80377310766.38
90%21.5880052.4063.70407613755.82
100%21.1190402.6680.60433317015.31
Note: Motor temperature is motor surface temperature at 100% throttle running 10mins.
(Date above based on benchtest are for reference only,comparion with that of other motor types is not recommended.)
Analysis Chart

Packing List

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.