Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart







T-Motor MN3520 Navigator Series Motor offers exceptional performance for both fixed-wing and multicopter UAVs, making it ideal for aerial photography, multi-rotors, VTOL, and fixed-wing applications.
Featuring a self-cooling design, it ensures optimal performance with a maximum thrust of 3.6kg and an MTBF of around 1000 hours.
Recommended with T-Motor P17*5.8 props, its super balance and high-strength construction make it a reliable choice for demanding drone operations.
Features: Super Balance; High Strength Construction
"Navigator" motors are for general uses like aerial photography.For demand of multi-rotors, VTOL and fixed wings.
Cargo Drones, Tethered, Mapping and Inspection.
1x T-MOTOR MN3520 Motor KV400 ( kv which you choose)
1x Hardware pack
T-MOTOR P17.5.8 Prop / Air 40a 6s esc
If you have any questions or inquires, please contact us: onlinesales@tmotor.com








| Test Item | MN3520 KV400 | Report NO. | MN.00018 |
| Internal Resistance | 82mΩ | Configuration | 12N14P |
| Shaft Diameter | 4mm | Motor Dimensions | Φ42.5×42mm |
| Stator Diameter | 35mm | Stator Height | 20mm |
| AWG | 16# | Cable Length | 600mm |
| Weight Including Cables | 222g | Weight Excluding Cables | 194g |
| No.of Cells(Lipo) | 4-8S | Idle Current@10v | 1.2A |
| Max Power (180S) | 1140W | Max Continuous Current 180S | 38A |
| Item No. | Voltage (V) | Prop | Throttle | Current (A) | Power (W) | Thrust (G) | RPM | Efficiency (G/W) | Operating Temperature (℃) |
MN3520 KV400 | 22.2 | T-MOTOR 15*5CF | 50% | 4.5 | 99.90 | 1010 | 4280 | 10.11 | 50 |
| 65% | 8.8 | 195.36 | 1540 | 5400 | 7.88 | ||||
| 75% | 12.3 | 273.06 | 1920 | 6050 | 7.03 | ||||
| 85% | 16.6 | 368.52 | 2380 | 6700 | 6.46 | ||||
| 100% | 20.3 | 450.66 | 2700 | 7100 | 5.99 | ||||
T-MOTOR 16*5.4CF | 50% | 5.3 | 117.66 | 1140 | 4160 | 9.69 | 55 | ||
| 65% | 10.2 | 226.44 | 1780 | 5260 | 7.86 | ||||
| 75% | 14.4 | 319.68 | 2200 | 5850 | 6.88 | ||||
| 85% | 19.4 | 430.68 | 2680 | 6500 | 6.22 | ||||
| 100% | 23.2 | 515.04 | 3000 | 6800 | 5.82 | ||||
T-MOTOR 17*5.8CF | 50% | 6.5 | 144.30 | 1340 | 4000 | 9.29 | 67 | ||
| 65% | 12.5 | 277.50 | 2120 | 5000 | 7.64 | ||||
| 75% | 17.7 | 392.94 | 2670 | 5600 | 6.79 | ||||
| 85% | 23.3 | 517.26 | 3200 | 6100 | 6.19 | ||||
| 100% | 28.1 | 623.82 | 3600 | 6450 | 5.77 | ||||
| Notes:The test condition of temperature is motor surface temperature at 100% throttle while the motor run 10min. | |||||||||