Tmotor.com USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

P80Ⅲ P Type Agricultural UAV Motor KV100

199.90

Available points: 10000 Points Points reward: 199 Points

• High efficiency and thrust performance among the comparable motors
• Stable and reliable with long service life
• A waterproof, dust-resistant, anti-corrosion and temperature resistant motor
• Precision design with durable feature
Quantity:

199.90

USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

  • Detail information
  • Specifications

Hot Products

"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides.

With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors for agricultural application with powerful thrust and high performance after tremendous tests. P-SERIES motors are capable of working in demanding environment with reliability and long service life.

1. Max. thrust :18.2kg
2. Recommendation:T-MOTOR CF30*10.5"prop
3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant

If you have any questions or inquires, please contact us: onlinesales@tmotor.com


Technical Drawing

P80Ⅲ插销其他文.jpg

Specification
Test Item KV100Weight (Incl. Cable)649g
Motor DimensionsΦ91.6*43mmInternal Resistance45-51mΩ
Lead14AWG Silicone wireConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)6-12S
Idle Current(10V)1.6APeak Current(180s)60A
Max. Power(180s)2700W

Test ItemKV120Weight (Incl. Cable)649g
Motor DimensionsΦ91.6*43mmInternal Resistance36-41mΩ
Lead14AWG Silicone wireConfiguration36N42P
Shaft Diameter15mmRated Voltage(Lipo)6-12S
Idle Current(10V)≤2.0APeak Current(180s)70A
Max. Power(180s)3600W

Test Data
TypePropellerThrottleVoltage
(V)
Thrust
(g)
Torque
(N*m)
Current
(A)
RPMPower
(W)
Efficiency
(g/W)

Operating
Temperature

(℃)

P80 ΙΙΙ
KV100
T-MOTOR

G30*10.5“

CF

40%47.9128500.974.97171923811.96/
42%47.9031081.065.54178326511.72
44%47.8833311.136.07184929111.46
46%47.8735711.226.65191331811.23
48%47.8738591.307.29198134911.06
50%47.8541141.397.99204038210.77
52%47.8444391.508.80212542110.54
54%47.8147481.619.80220446810.14
56%47.7951431.7510.8922925209.88
58%47.7655151.8812.2023865829.47
60%47.7558861.9913.1124596269.41
62%47.7263062.1414.3925316879.18
64%47.7166492.2515.5626107428.96
66%47.6770612.3917.0026838108.72
68%47.6674342.5118.2227558688.56
70%47.6278862.6720.1528369608.22
76%47.5490743.0724.34303011577.84
82%47.45102153.4529.34322313927.34
88%47.36115003.8834.75339716466.99
94%47.26126034.2840.33356919066.61
100%47.15140114.7846.99374722156.33
T-MOTOR
MF3016
40%47.8930501.095.32171225511.97/
42%47.8832961.185.90176928211.67
44%47.8735081.256.52183031211.24
46%47.8637291.337.10189334010.97
48%47.8540201.427.72196136910.88
50%47.8442781.528.46202440510.57
52%47.8246161.659.41210445010.26
54%47.8049021.7510.3321764949.93
56%47.7853611.9111.5822715539.69
58%47.7657292.0412.6823456069.46
60%47.7361892.1914.1424346759.17
62%47.7165262.3115.3825067348.90
64%47.6869692.4716.8625808048.67
66%47.6573632.6118.1426508648.52
68%47.6377192.7319.5027199298.31
70%47.6081322.8821.10278210048.10
76%47.5193953.3426.16298712437.56
82%47.41106183.7831.59317414987.09
88%47.32118334.2237.16335017586.73
94%47.21130094.6443.34351520466.36
100%47.09143715.1350.42368623746.05
T-MOTOR

G32*11“

CF

40%47.8935691.306.23168229811.97/
42%47.8838331.406.84174432711.72
44%47.8640741.487.57180436211.25
46%47.8643291.578.08184838711.19
48%47.8346551.699.00191543110.81
50%47.8249921.809.89198247310.56
52%47.8153251.9210.76205451410.36
54%47.7756552.0511.9621215719.90
56%47.7661432.2213.2222066319.73
58%47.7366042.3914.6122896979.47
60%47.6971882.5916.5223747889.13
62%47.6776092.7517.8324388508.95
64%47.6479972.9019.3725069238.67
66%47.6284133.0420.8325779928.48
68%47.5987833.1822.42264610678.23
70%47.5593723.3824.31270711568.11
76%47.45108403.9230.37290514417.52
82%47.34121814.4336.47307817267.06
88%47.23135124.9443.11323720366.64
94%47.10149615.4850.65339323856.27
100%46.96163445.9858.51354527485.95
T-MOTOR
MF3218
40%47.8735051.306.23168429811.75/
42%47.8737441.396.71173932111.66
44%47.8539921.477.43179835611.23
46%47.8342671.588.20185639210.88
48%47.8245651.688.98192042910.63
50%47.8048851.799.75198146610.48
52%47.7752481.9311.0020565259.99
54%47.7655922.0611.9321255709.82
56%47.7460392.2313.2422146329.56
58%47.7265102.3914.6522956999.31
60%47.6870182.5716.3023767779.03
62%47.6574082.7117.7024468438.78
64%47.6378032.8719.1225129118.57
66%47.6182273.0220.5625839798.41
68%47.5787323.2022.39264610658.20
70%47.5491673.3624.10271311468.00
76%47.44105313.8729.81291314147.45
82%47.33118254.3735.92308717006.95
88%47.23130794.8342.10325619886.58
94%47.10144125.3049.09341823126.23
100%46.97158495.8356.87356726715.93
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
P80 ΙΙΙ
KV120
T-MOTOR

G30*10.5“

CF

40%47.8638191.297.55198436110.57/
42%47.8441451.408.39205540110.33
44%47.8344331.499.14214143710.15
46%47.7951351.7311.0922895309.68
48%47.7657191.9412.9524166189.25
50%47.7361572.0814.3525036858.99
52%47.7165922.2215.6325897468.84
54%47.6870192.3817.1926738208.56
56%47.6574932.5318.8427558988.34
58%47.6181142.7421.11286010058.08
60%47.5885782.9022.89293310897.88
62%47.5589833.0424.52300311667.71
64%47.5293883.1726.22307012467.53
66%47.4898423.3528.33314513457.32
68%47.45102623.4730.19322214327.16
70%47.41107843.6632.47328915407.00
76%47.28123464.1939.73348818786.57
82%47.16136894.6847.11367922226.16
88%47.02151585.1754.95385525835.87
94%46.84167395.7364.69403730305.52
100%46.66182566.2874.97420934985.22
T-MOTOR
MF3016
40%47.8540271.448.14196439010.33/
42%47.8443221.548.91203442610.14
44%47.8246081.649.8121034699.82
46%47.8050091.7911.0721975299.47
48%47.7656031.9912.8523186149.13
50%47.7263952.2815.3724737338.72
52%47.6968052.4216.8025538018.50
54%47.6672392.5718.3426378748.28
56%47.6377022.7320.0627159558.06
58%47.6082192.9221.98279610467.86
60%47.5687083.1024.13288611487.59
62%47.5391473.2525.84295112287.45
64%47.4995263.3927.85302913237.20
66%47.45100773.5930.04310214257.07
68%47.41104953.7432.12317415236.89
70%47.37110493.9334.54323916366.75
76%47.25124414.4441.62344219666.33
82%47.11138134.9649.58362323355.91
88%46.97151495.4357.50379827015.61
94%46.80168175.9867.17397931435.35
100%46.61182916.5477.84414236285.04
T-MOTOR

G29*9.5“

CF

40%47.8833711.106.60202031610.67/
42%47.8636431.197.32209735110.39
44%47.8439741.308.30219939710.01
46%47.8144981.479.7223324659.68
48%47.7949311.6110.9024425219.47
50%47.7853381.7412.0025295739.31
52%47.7458501.9113.9026576648.82
54%47.7262902.0515.2527557288.64
56%47.6867782.2117.0728548148.33
58%47.6672302.3518.5229368838.19
60%47.6376082.4719.9730129518.00
62%47.6079602.5921.38307910187.82
64%47.5883302.7222.86314910887.66
66%47.5587372.8424.55322811677.49
68%47.5292142.9926.37330612537.35
70%47.4896323.1428.43338113507.14
76%47.38108653.5333.93359416086.76
82%47.26122353.9940.64379219216.37
88%47.13136564.4748.19399522726.01
94%46.99150864.9356.17418526405.72
100%46.82165045.4265.18437130525.41
Note: Motor temperature is motor surface temperature @100% throttle running 10mins.
(Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.)
Packing List

P80插销版英文.jpg

Before using this product, please check if all the items listed above are included in the packaging. If there are any missing items, please contact our online customer service or leave message to " onlinesales@tmotor.com " in time.