Thunder 12~24S 200A High Power UAVs ESC
T8542 F3P 4D Airplane Polymer Propeller
Log in to synchronize the items in your shopping cart. User Sign In
There's nothing in your shopping cart
T-Motor AT2826 is specially designed for sailplane and aircraft weight of 1.4-2.2kg. The motor weight is 175g and the maximum thrust is 3.4kg.
It can supports 3-4 lipos with a maximum power of 1100w. Recommend with T-Motor T13*6.5propeller and T-Motor AT75A ESC
1. Robust body &release freely
2. Military-grade wire & more durable
3. Anti-stripping design safety assurance
4. High torque and more durable
1x T-MOTOR AT2826 Motor
1x Hardware pack










| Test Item | Long ShaftKV900 | Weight (Incl. Cable) | 175g |
| Motor Dimensions | Φ35.2*69.5mm | Internal Resistance | 24mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 2.2A | Peak Current(180s) | 57A |
| Max Power (180S) | 820W | Recommendation | / |
| Test Item | Long Shaft KV1100 | Weight (Incl. Cable) | 175g |
| Motor Dimensions | Φ35.2*69.5mm | Internal Resistance | 110mΩ |
| Lead | Enameled Wire100mm | Configuration | 12N14P |
| Shaft Diameter | IN:5mm OUT:5mm | Rated Voltage(Lipo) | 3-4S |
| Idle Current(10V) | 2.9A | Peak Current(180s) | 59A |
| Max Power (180S) | 110W | Recommendation | / |
| Type | Propeller | Throttle | Voltage (V) | Current (A) | Power (W) | RPM | Torque (N*m) | Thrust (g) | Efficiency (g/W) | Operating Temperature (℃) |
| AT2826 Long Shaft KV900 | APC 12*6 | 40% | 15.11 | 11.43 | 172.61 | 6258 | 0.188 | 1117 | 6.47 | 98 (Ambient Temperature: /) |
| 45% | 15.07 | 13.63 | 205.47 | 6634 | 0.213 | 1272 | 6.19 | |||
| 50% | 15.03 | 15.68 | 235.81 | 6950 | 0.236 | 1406 | 5.96 | |||
| 55% | 15.00 | 17.71 | 265.69 | 7263 | 0.256 | 1528 | 5.75 | |||
| 60% | 14.97 | 19.84 | 296.86 | 7509 | 0.281 | 1670 | 5.63 | |||
| 65% | 14.93 | 21.92 | 327.20 | 7782 | 0.300 | 1779 | 5.44 | |||
| 70% | 14.88 | 24.53 | 365.16 | 8080 | 0.323 | 1933 | 5.29 | |||
| 75% | 14.82 | 28.51 | 422.43 | 8468 | 0.370 | 2155 | 5.10 | |||
| 80% | 14.74 | 33.36 | 491.67 | 8879 | 0.411 | 2397 | 4.87 | |||
| 90% | 14.58 | 42.72 | 622.90 | 9556 | 0.489 | 2810 | 4.51 | |||
| 100% | 14.50 | 47.28 | 685.84 | 9798 | 0.524 | 2992 | 4.36 | |||
| APC 13*6.5 | 40% | 15.10 | 12.19 | 183.97 | 5611 | 0.216 | 1216 | 6.61 | HOT | |
| 45% | 15.05 | 14.84 | 223.29 | 6012 | 0.247 | 1388 | 6.22 | |||
| 50% | 15.01 | 17.32 | 259.98 | 6345 | 0.276 | 1541 | 5.93 | |||
| 55% | 14.97 | 19.81 | 296.47 | 6638 | 0.304 | 1698 | 5.73 | |||
| 60% | 14.91 | 22.84 | 340.67 | 6948 | 0.338 | 1885 | 5.53 | |||
| 65% | 14.85 | 26.58 | 394.75 | 7297 | 0.376 | 2091 | 5.30 | |||
| 70% | 14.79 | 30.38 | 449.24 | 7656 | 0.415 | 2291 | 5.10 | |||
| 75% | 14.71 | 34.95 | 514.23 | 8000 | 0.456 | 2513 | 4.89 | |||
| 80% | 14.63 | 39.79 | 582.14 | 8325 | 0.510 | 2745 | 4.71 | |||
| 90% | 14.44 | 51.45 | 743.02 | 8953 | 0.594 | 3212 | 4.32 | |||
| 100% | 14.35 | 57.16 | 820.02 | 9183 | 0.637 | 3409 | 4.16 | |||
| APC 14*7 | 40% | 11.36 | 8.96 | 101.76 | 4170 | 0.157 | 826 | 8.11 | 87 (Ambient Temperature: /) | |
| 45% | 11.33 | 10.62 | 120.33 | 4435 | 0.179 | 943 | 7.84 | |||
| 50% | 11.29 | 12.63 | 142.61 | 4709 | 0.202 | 1061 | 7.44 | |||
| 55% | 11.26 | 14.76 | 166.16 | 4952 | 0.227 | 1189 | 7.16 | |||
| 60% | 11.23 | 16.66 | 187.02 | 5173 | 0.249 | 1298 | 6.94 | |||
| 65% | 11.18 | 19.33 | 216.15 | 5457 | 0.278 | 1444 | 6.68 | |||
| 70% | 11.13 | 22.74 | 252.95 | 5738 | 0.313 | 1624 | 6.42 | |||
| 75% | 11.06 | 26.62 | 294.42 | 6067 | 0.349 | 1798 | 6.11 | |||
| 80% | 10.99 | 30.69 | 337.39 | 6338 | 0.385 | 1971 | 5.84 | |||
| 90% | 10.82 | 41.07 | 444.58 | 6906 | 0.466 | 2350 | 5.29 | |||
| 100% | 10.77 | 44.15 | 475.59 | 7048 | 0.488 | 2447 | 5.14 | |||
| APC 15*8 | 40% | 11.34 | 8.92 | 101.10 | 3745 | 0.188 | 921 | 9.11 | HOT | |
| 45% | 11.31 | 10.56 | 119.50 | 3949 | 0.210 | 1030 | 8.62 | |||
| 50% | 11.28 | 12.69 | 143.14 | 4182 | 0.239 | 1168 | 8.16 | |||
| 55% | 11.23 | 15.35 | 172.38 | 4465 | 0.269 | 1328 | 7.70 | |||
| 60% | 11.17 | 19.17 | 214.08 | 4805 | 0.312 | 1534 | 7.17 | |||
| 65% | 11.10 | 23.09 | 256.38 | 5095 | 0.354 | 1730 | 6.75 | |||
| 70% | 11.04 | 27.02 | 298.20 | 5372 | 0.393 | 1914 | 6.42 | |||
| 75% | 10.95 | 32.45 | 355.28 | 5650 | 0.441 | 2140 | 6.02 | |||
| 80% | 10.88 | 36.74 | 399.67 | 5879 | 0.476 | 2317 | 5.80 | |||
| 90% | 10.71 | 46.75 | 500.90 | 6277 | 0.557 | 2680 | 5.35 | |||
| 100% | 10.63 | 51.81 | 550.80 | 6424 | 0.592 | 2844 | 5.16 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||
| AT2826 Long Shaft KV1100 | APC 12*6 | 40% | 11.28 | 13.27 | 149.72 | 5858 | 0.162 | 978 | 6.53 | 86 (Ambient Temperature: /) |
| 45% | 11.24 | 15.55 | 174.83 | 6211 | 0.182 | 1094 | 6.26 | |||
| 50% | 11.20 | 18.01 | 201.81 | 6507 | 0.205 | 1228 | 6.09 | |||
| 55% | 11.17 | 20.15 | 225.04 | 6799 | 0.224 | 1329 | 5.91 | |||
| 60% | 11.13 | 22.60 | 251.45 | 7036 | 0.245 | 1457 | 5.79 | |||
| 65% | 11.09 | 24.78 | 274.73 | 7242 | 0.262 | 1559 | 5.68 | |||
| 70% | 11.05 | 27.21 | 300.54 | 7478 | 0.281 | 1663 | 5.53 | |||
| 75% | 10.99 | 30.65 | 336.94 | 7806 | 0.308 | 1826 | 5.42 | |||
| 80% | 10.91 | 35.65 | 388.97 | 8206 | 0.344 | 2028 | 5.21 | |||
| 90% | 10.76 | 45.19 | 486.11 | 8837 | 0.406 | 2363 | 4.86 | |||
| 100% | 10.67 | 50.12 | 535.03 | 9037 | 0.435 | 2531 | 4.73 | |||
| APC 13*6.5 | 40% | 11.27 | 14.15 | 159.46 | 5279 | 0.188 | 1053 | 6.60 | HOT | |
| 45% | 11.22 | 16.89 | 189.50 | 5621 | 0.213 | 1197 | 6.32 | |||
| 50% | 11.18 | 19.58 | 218.84 | 5915 | 0.238 | 1337 | 6.11 | |||
| 55% | 11.13 | 22.69 | 252.39 | 6220 | 0.265 | 1482 | 5.87 | |||
| 60% | 11.09 | 24.86 | 275.62 | 6409 | 0.284 | 1585 | 5.75 | |||
| 65% | 11.03 | 28.58 | 315.17 | 6726 | 0.314 | 1751 | 5.55 | |||
| 70% | 10.96 | 32.83 | 359.69 | 7051 | 0.346 | 1922 | 5.34 | |||
| 75% | 10.89 | 37.14 | 404.41 | 7358 | 0.378 | 2095 | 5.18 | |||
| 80% | 10.80 | 42.24 | 456.37 | 7672 | 0.413 | 2285 | 5.01 | |||
| 90% | 10.61 | 53.95 | 572.57 | 8207 | 0.488 | 2675 | 4.67 | |||
| 100% | 10.53 | 59.09 | 622.02 | 8415 | 0.511 | 2810 | 4.52 | |||
| Note: Motor temperature is motor surface temperature at 100% throttle running 3mins. (Date above based on benchtest are for reference only, comparion with that of other motor types is not recommended.) | ||||||||||